MGE static transfer switches (STS) supply power to a range of equipment from two independent and redundant power sources. Static Transfer Switches automatically transfer power to a stable alternate source in less than 4ms under normal operating conditions. Even under extreme conditions, such as 180 degrees out of phase, the STS will have detection and automatic transfer times that are up to 10 times faster than many other switches.
Priekšrocības
Availability
Generator compatible - Ensures clean, uninterrupted power to protected equipment when generator power is used.
Manageability
Serial connectivity - Provides management of the UPS via a serial port.
LED status indicators - Quickly understand unit and power status with visual indicators.
LCD graphics display - Text and mimic diagrams that display modes of operation, system parameters and alarms.
Serviceability
Front-access servicing - Simplifies installation and UPS maintenance while minimizing space requirements.
EcoStruxure™ Biznesam
EcoStruxure dod jums iespēju attīstīties mūsdienu digitālajā pasaulē. Pieņemiet izdevīgākus biznesa lēmumus ar mērogojamiem un savienotiem IT/OT risinājumiem.