150-225kVA robust 3 phase UPS power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications
Galaxy PW uninterruptible power supplies offer traditional 3 phase power protection for small to medium data centers, facilities and transportation, the Galaxy PW offers on-line double conversion technology for true isolation between input and output. Availability is achieved through zero transfer time for critical loads. Manageability is achieved with the Network Management Card that provides remote monitoring and management. Serviceability is greatly enhanced by front panel access and includes start-up and standard on-site warranty services. All of these features make the Galaxy PW the easiest of the uninterruptible power supplies in its class to manage and maintain
Priekšrocības
Availability
Generator compatible - Ensures clean, uninterrupted power to protected equipment when generator power is used.
Dual mains input - Increases availability by allowing the UPS to be connected to two separate power sources.
Parallel-redundant capable - Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Parallel-capacity capable - Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Frequency and voltage regulation - Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Temperature-compensated battery charging - Prolongs battery life by regulating the charge voltage according to battery temperature.
Manageability
Network management capability - Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
LED status indicators - Quickly understand unit and power status with visual indicators.
LCD graphics display - Text and mimic diagrams that display modes of operation, system parameters and alarms.
Serviceability
Multiple levels of service - With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
Technical support - Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Front-access servicing - Simplifies installation and UPS maintenance while minimizing space requirements.
EcoStruxure™ Biznesam
EcoStruxure dod jums iespēju attīstīties mūsdienu digitālajā pasaulē. Pieņemiet izdevīgākus biznesa lēmumus ar mērogojamiem un savienotiem IT/OT risinājumiem.