-
-
Filtrēt pēc:
Atiestatīt visu -
1 - 12 no 17 produktiem -
-
Funkcijas
- Nominal current: 1 to 125A
- 30mA sensitivity: additional protection against direct contact (in accordance with IEC 364)
- 100, 300, 500mA sensitivities: additional protection against fire and indirect contact (in accordance with IEC 364)
- Selective version : time delayed version to allow tripping of the device the closest to the fault
- B type: protection of installations with three-phase rectifier, three-phase speed drive and Electrical Vehicule charger
- Compliance with standards: IEC EN 61008 certified by national official authorities
- Suitable for isolation in accordance with industrial standards: IEC 60947
- Operating voltage: up to 440Vac, insulation voltage: 500V
- Optional auxiliaries: indication of state and tripping, shunt trip, undervoltage trip, overvoltage trip
Galerija
Acti9 ID-RCCB
Residual Current Circuit Breakers up to 125 A
Residual Current Circuit Breakers up to 125 A B type, and 125 AC, A, A-SI Type