Produktu klāsti
PowerLogic™ P5 Protection Relays
Withdrawable protective relays for demanding MV applications Medium Voltage protection relays with a focus on safety and cyber security. Easy to use for panel builders, system integrators and end users. From overcurrent to differential protection with arc flash protection, LPCTs, LPVTs, redundant Ethernet communication and IEC 61850Daļa no PowerLogic™Skatīt produktusarrow2_left Palaist produktu konfiguratoruarrow2_left PowerLogic™ P3 elektriskā loka aizsardzības releji
Kompakts aizsardzības relejs plašam klāstam pielietojumu Easy-to-use protective relays for Medium Voltage applications with fast delivery, ideal for Panel builders, Contractors and Partners to save time. From overcurrent to advanced protection, with Arc detection and Ethernet communication including IEC 61850Daļa no PowerLogic™Skatīt produktusarrow2_left Palaist produktu konfiguratoruarrow2_left Sepam 20. sērija
Aizsardzības releji parastiem pielietojumiem Sepam series 20 offers 7 types of digital current or voltage protection for standard distribution systems, each one dedicated to a single application. Models available: Sepam S20, S24, T20, T24, M20, B21, B22.Daļa no PowerLogic™Skatīt produktusarrow2_left Sepam 40. sērija
Aizsardzības releji paagstinātu prasību pielietojumiem 13 types of digital current or voltage protection for demanding distribution systems, each one dedicated to a single application. Models available: Sepam S40, S41, S42, S50, S51, S52, S53, S54, T40, T42, T50, T52, M41, G40. Ready to use Sepam series 40 includes : One base unit, one 20 pin connector, one 6 pin connector, one current connector, one application, one operating language, one TCP/IP firmware option, optional modules, communication interface or core balance CT.Daļa no PowerLogic™Skatīt produktusarrow2_left Easergy Sepam 60. sērija
Digitālie aizsardzības releji sadales sistēmām 8 types of digital current or voltage protection for complex distribution systems, each one dedicated to a single application. Models available: Sepam S60, S62, M61, T60, T62, G60, G62, C60. A ready to use Easergy Sepam series 60 includes: One base unit, two 20 pin connectors, one current connector, one memory cartridge, one application, one operating language, one TCP/IP firmware option, optional modules, communication interfaces or core balance CT.Daļa no PowerLogic™Skatīt produktusarrow2_left Easergy Sepam 80. sērija
Aizsardzības releji speciāliem pielietojumiem 16 types of digital curent or voltage protection for any distribution system, each one dedicated to a single application: Easergy Sepam S80, S81, S82, S84, T81, T82, T87, M81, M87, G88, B80, B83, C86. A ready to use Easergy Sepam includes: one base unit, two 20 pin connectors, one current, one current and one voltage connector, one memory cartridge, one application, one language, logipam firmware option, TCP/IP option, optional modules, comm. interfaces or core balance CT.Daļa no PowerLogic™Skatīt produktusarrow2_left MiCOM P821
Jaudas slēdžu aizsardzība pret kļūmēm MiCOM P821 is an advanced Breaker Failure relay with backup protection functions. It offers a range of protection functions, combined with extensive monitoring capacities to give you optimized efficiency and maximum control for your electric schemes. It is suitable for all voltage levels. Models available: MiCOM P821Daļa no PowerLogic™Skatīt detaļasarrow2_left