Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.
 

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Skatīt visus   Prisma G
03032 attēlu etiķete Schneider Electric

03032

Green premium brand logo
03032 attēlu etiķete Schneider Electric
03032
Green premium brand logo

MOUNTING PLATE NSX 250 HZ. FIX+MOT/PLUG-IN

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range
    Prisma
    range of product
    Prisma G
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    range compatibility
    Prisma G enclosure
    installation description
    Floor-standing enclosure 600 mm
    Wall-mounted enclosure 600 mm
    Floor-standing enclosure + duct 600 + 300 mm
    Wall-mounted enclosure + duct 600 + 300 mm
    installed device
    ComPact fixed INS250 lateral handle - vertical
    ComPact fixed INV250 lateral handle - vertical
    ComPact fixed NSX100...160 without motor mechanism - horizontal
    ComPact plug-in NSX100...160 without toggle - horizontal
    ComPact fixed NSX250 without motor mechanism - horizontal
    ComPact plug-in NSX250 without toggle - horizontal
    poles description
    1 x 3P fixed NSX100...160 horizontal
    1 x 4P fixed NSX100...160 horizontal
    1 x 3P fixed NSX250 horizontal
    1 x 4P fixed NSX250 horizontal
    1 x 3P fixed INS250 vertical
    1 x 4P fixed INS250 vertical
    1 x 3P fixed INV250 vertical
    1 x 4P fixed INV250 vertical
    1 x 3P plug-in NSX100...160 horizontal
    1 x 4P plug-in NSX100...160 horizontal
    1 x 3P plug-in NSX250 horizontal
    1 x 4P plug-in NSX250 horizontal
    Condition of using cable tie
    Need additional plate 2 horizontal
    Need additional plate 1 vertical
    number of vertical modules [50 mm]
    4 NSX100...160 without, direct with long terminal shield 600 + 300 mm floor-standing enclosure + duct top or bottom
    4 NSX100...160 without, direct with long terminal shield 600 + 300 mm wall-mounted enclosure + duct top or bottom
    4 NSX250 without, direct with long terminal shield 600 + 300 mm floor-standing enclosure + duct top or bottom
    4 NSX250 without, direct with long terminal shield 600 + 300 mm wall-mounted enclosure + duct top or bottom
    8 INS250, direct with long terminal shield 600 mm floor-standing enclosure top or bottom
    8 INS250, direct with long terminal shield 600 mm wall-mounted enclosure top or bottom
    8 INV250, direct with long terminal shield 600 mm floor-standing enclosure top or bottom
    8 INV250, direct with long terminal shield 600 mm wall-mounted enclosure top or bottom
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Complementary
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    surface finish
    Matt
    Smooth
    colour
    White RAL 9001)
    width
    600 mm
    height
    150 mm
    net weight