Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Skatīt visus   Prisma G
03213 attēlu etiķete Schneider Electric

03213

Green premium brand logo
03213 attēlu etiķete Schneider Electric
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range
    Prisma
    range of product
    Prisma G
    Prisma P
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    range compatibility
    Prisma G duct
    Prisma P cubicle
    type of front plate
    Modular
    Cut-out
    installed device
    TeSys fixed GV2L
    TeSys fixed GV2LE
    TeSys fixed GV2ME
    TeSys fixed GV2P
    TeSys fixed GV2RTn
    Acti 9 fixed modular device <= 40 A
    Multi 9 fixed modular device <= 40 A
    TeSys fixed GV3
    poles description
    4 x 3P: modular rail support: GV2L
    4 x 3P: modular rail support: GV2LE
    4 x 3P: modular rail support: GV2ME
    4 x 3P: modular rail support: GV2P
    4 x 3P: modular rail support: GV2RTn
    3 x 3P: modular rail support: GV3
    Complementary
    enclosure/cubicle description
    Floor-standing duct 300 mm
    Wall-mounted duct 300 mm
    Cubicle duct - width 400 mm depth 400 mm
    connection position
    Direct connection
    9 mm pitches
    20
    number of 18 mm modules per row
    10
    number of vertical modules [50 mm]
    3
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    material
    Steel
    surface finish
    Smooth
    Matt
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001)
    height
    150 mm
    width
    300 mm
    net weight
    0,32 kg
    quantity per set
    Set of 1
    functional unit
    300 mm Prisma G floor-standing duct TeSys GV2L fixed 3P 4 direct 3
    300 mm Prisma G wall-mounted duct TeSys GV2L fixed 3P 4 direct 3
    300 mm Prisma G floor-standing duct TeSys GV2LE fixed 3P 4 direct 3
    300 mm Prisma G wall-mounted duct TeSys GV2LE fixed 3P 4 direct 3
    300 mm Prisma G floor-standing duct TeSys GV2ME fixed 3P 4 direct 3
    300 mm Prisma G wall-mounted duct TeSys GV2ME fixed 3P 4 direct 3
    300 mm Prisma G floor-standing duct TeSys GV2P fixed 3P 4 direct 3
    300 mm Prisma G wall-mounted duct TeSys GV2P fixed 3P 4 direct 3
    300 mm Prisma G floor-standing duct TeSys GV2RTn fixed 3P 4 direct 3
    300 mm Prisma G wall-mounted duct TeSys GV2RTn fixed 3P 4 direct 3
    300 mm Prisma G floor-standing duct TeSys GV3 fixed 3P 3 direct 5
    300 mm Prisma G wall-mounted duct TeSys GV3 fixed 3P 3 direct 5
    300 mm Prisma G floor-standing duct Acti 9 modular device <= 40 A fixed 20 direct 3
    300 mm Prisma G wall-mounted duct Acti 9 modular device <= 40 A fixed 20 direct 3
    400 mm 400 mm Prisma P cubicle Acti 9 modular device <= 40 A fixed 20 direct 3
    300 mm Prisma G floor-standing duct Multi 9 modular device <= 40 A fixed 20 direct 3
    300 mm Prisma G wall-mounted duct Multi 9 modular device <= 40 A fixed 20 direct 3
    400 mm 400 mm Prisma P cubicle Multi 9 modular device <= 40 A fixed 20 direct 3
    Packing Units
    Vienību tips iepakojumā 1
    PCE
    Vienību skaits iepakojumā 1
    1
    Iepakojuma 1 svars
    310 g
    Iepakojuma 1 augstums
    1,5 cm
    Iepakojuma 1 platums
    16 cm
    Iepakojuma 1 garums
    26,5 cm
    Vienību tips iepakojumā 2