Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Skatīt visus   Prisma G
03235 attēlu etiķete Schneider Electric

03235

Green premium brand logo
03235 attēlu etiķete Schneider Electric
03235
Green premium brand logo

FRONT PLATE CHANGE-OVER INS-INV250 ROTARY HANDLE WIDTH 600/650 5M

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range
    Prisma
    range of product
    Prisma G
    Prisma P
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    range compatibility
    Prisma G enclosure
    Prisma P cubicle
    type of front plate
    Cut-out
    installed device
    ComPact: fixed INS250 source changeover - control: mechanical interlock - vertical installation
    ComPact: fixed INV250 source changeover - control: mechanical interlock - vertical installation
    poles description
    1 x 3P: mounting plate support: INS250 source changeover vertical installation
    1 x 4P: mounting plate support: INS250 source changeover vertical installation
    2 x 3P: mounting plate support: INS250 source changeover vertical installation
    2 x 4P: mounting plate support: INS250 source changeover vertical installation
    1 x 3P: mounting plate support: INV250 source changeover vertical installation
    1 x 4P: mounting plate support: INV250 source changeover vertical installation
    2 x 3P: mounting plate support: INV250 source changeover vertical installation
    2 x 4P: mounting plate support: INV250 source changeover vertical installation
    operating position
    Vertical
    Complementary
    enclosure/cubicle description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Cubicle - width 650 mm depth 400 mm
    connection position
    Direct connection
    Front connection
    number of vertical modules [50 mm]
    5
    standards
    IEC 61439-1
    IEC 61439-2
    product certifications
    ASEFA
    material
    Steel
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    height
    250 mm
    width
    500 mm
    net weight
    0,76 kg
    quantity per set
    Set of 1
    functional unit
    650 mm 400 mm Prisma P cubicle ComPact INS250 source changeover fixed mechanical interlock vertical 3P 2 direct 9
    650 mm 400 mm Prisma P cubicle ComPact INS250 source changeover fixed mechanical interlock vertical 4P 2 direct 9
    650 mm 400 mm Prisma P cubicle ComPact INV250 source changeover fixed mechanical interlock vertical 3P 2 direct 9
    650 mm 400 mm Prisma P cubicle ComPact INV250 source changeover fixed mechanical interlock vertical 4P 2 direct 9
    600 mm Prisma G floor-standing enclosure ComPact INS250 source changeover fixed mechanical interlock vertical 3P 1 front connection 10
    600 mm Prisma G wall-mounted enclosure ComPact INS250 source changeover fixed mechanical interlock vertical 3P 1 front connection 10
    600 mm Prisma G floor-standing enclosure ComPact INS250 source changeover fixed mechanical interlock vertical 4P 1 front connection 10
    600 mm Prisma G wall-mounted enclosure ComPact INS250 source changeover fixed mechanical interlock vertical 4P 1 front connection 10
    600 mm Prisma G floor-standing enclosure ComPact INV250 source changeover fixed mechanical interlock vertical 3P 1 front connection 10
    600 mm Prisma G wall-mounted enclosure ComPact INV250 source changeover fixed mechanical interlock vertical 3P 1 front connection 10
    600 mm Prisma G floor-standing enclosure ComPact INV250 source changeover fixed mechanical interlock vertical 4P 1 front connection 10
    600 mm Prisma G wall-mounted enclosure ComPact INV250 source changeover fixed mechanical interlock vertical 4P 1 front connection 10
    Packing Units
    Vienību tips iepakojumā 1
    PCE
    Vienību skaits iepakojumā 1
    1
    Iepakojuma 1 svars
    760 g
    Iepakojuma 1 augstums
    3 cm
    Iepakojuma 1 platums
    26 cm
    Iepakojuma 1 garums
    51 cm
    Vienību tips iepakojumā 2
    CAR
    Vienību skaits iepakojumā 2
    10
    Iepakojuma 2 svars
    7,92 kg
    Iepakojuma 2 augstums
    17 cm
    Iepakojuma 2 platums
    27 cm
    Iepakojuma 2 garums
    53 cm
    Vienību tips iepakojumā 3
    P12
    Vienību skaits iepakojumā 3
    30
    Iepakojuma 3 svars
    23,76 kg
    Iepakojuma 3 augstums
    80 cm
    Iepakojuma 3 platums
    80 cm
    Iepakojuma 3 garums
    120 cm
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
    Halogēnu satura veiktspēja
    Produkta plastmasas detaļas nesatur halogēnus