Latvia

Laipni aicināti Schneider Electric tīmekļa vietnē

Laipni lūdzam mūsu tīmekļa vietnē!

Varat izvēlēties citu valsti, lai skatītu pieejamo produkciju, vai apmeklēt mūsu globālo tīmekļa vietni, lai skatītu informāciju par uzņēmumu.

Izvēlieties citu valsti vai reģionu

03243 attēlu etiķete Schneider Electric

Skatīt visu Prisma Plus

Prisma Plus - 03243

Functional units

03243 attēlu etiķete Schneider Electric
Skatīt visu Prisma Plus
Prisma Plus - 03243
Functional units

front plate 3-4 NSX/CVS250 vertical fixed toggle/rotary handle width 600/650 5M

Rādīt vairāk raksturlielumus >
Pievienot sadaļai Mani produkti Noņemt no sadaļas Mani produkti

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    Prisma G
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Compact : fixed NSX100...160 without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: toggle - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: toggle - vertical installation
    Compact : plug-in NSX250 without earth leakage protection - control: toggle - vertical installation
    Compact : drawout NSX100...160 without earth leakage protection - control: toggle - vertical installation
    Compact : drawout NSX250 without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : drawout NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : drawout NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : drawout NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : drawout NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS250 without earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS250 without earth leakage protection - control: direct front rotary handle - vertical installation
    poles description
    4 x 3P : mounting plate support : CVS100...160 vertical installation
    3 x 4P : mounting plate support : CVS100...160 vertical installation
    4 x 3P : mounting plate support : CVS250 vertical installation
    3 x 4P : mounting plate support : CVS250 vertical installation
    4 x 3P : mounting plate support : NSX100...160 vertical installation
    3 x 4P : mounting plate support : NSX100...160 vertical installation
    4 x 3P : mounting plate support : NSX250 vertical installation
    3 x 4P : mounting plate support : NSX250 vertical installation
    2 x 3P : mounting plate support : NSX100...160 vertical installation
    2 x 4P : mounting plate support : NSX100...160 vertical installation
    2 x 3P : mounting plate support : NSX250 vertical installation
    2 x 4P : mounting plate support : NSX250 vertical installation
    operating position
    Vertical
    Complementary
    enclosure/cubicle description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Cubicle - width 650 mm, depth 400 mm
    connection position
    Direct connection
    Linergy FC
    number of vertical modules [50 mm]
    5
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    250 mm
    width
    500 mm
    product weight
    0.82 kg
    material
    Steel
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Atpakaļ

    Valoda
    • English
    Katalogs
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Datums  18.18.7
    Izmērs 73.3 MB
    Datums  18.5.10
    Izmērs 85.6 MB
    CAD faili
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    FR.PL.3-4 V.NS250 DEVICES
    Datums  13.30.7
    Izmērs 372.2 KB
    Datums  13.30.7
    Izmērs 348.2 KB
    Datums  18.14.12
    Izmērs 124.3 KB
    Instrukcijas lapa
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Datums  18.5.11
    Izmērs 1.4 MB
    Datums  18.26.5
    Izmērs 4.2 MB
    Produktu sastāvdaļu apraksts
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Datums  16.8.12
    Izmērs 523.7 KB