Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Skatīt visus   Prisma G
08244 attēlu etiķete Schneider Electric

08244

Green premium brand logo
08244 attēlu etiķete Schneider Electric
08244
Green premium brand logo

FLOOR-STANDING ENCLOSURE W850 33M PRISMA G IP30

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range
    Prisma
    range of product
    Prisma G
    product or component type
    Enclosure
    device application
    Low voltage electrical distribution
    enclosure type
    Functional enclosure delivered in kit form
    enclosure/cubicle description
    Floor-standing enclosure - width 850 mm
    enclosure mounting
    Surface
    additional information
    Can be combined side by side
    type of front plate
    Without to be ordered separately
    number of vertical modules [50 mm]
    33
    number of 18 mm modules per row
    36
    standards
    IEC 61439-2
    IEC 62208
    IEC 61439-1
    Complementary
    [Ui] rated insulation voltage
    1000 V on main rear busbars conforming to IEC 61439-2
    network frequency
    50/60 Hz
    [In] rated current
    630 A at 40 °C conforming to IEC 61439-2
    [Icw] rated short-time withstand current
    25 kA 1 s conforming to IEC 61439-2
    [Ipk] rated peak withstand current
    53 kA conforming to IEC 61439-2
    electrical insulation class
    Class I
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    surface finish
    Matt
    Smooth
    colour
    White (RAL 9001)
    width
    850 mm
    height
    With plinth 1830 mm
    depth
    205 mm
    net weight
    31,12 kg
    quantity per set
    Set of 1
    Environment
    IP degree of protection
    IP43 with door, canopy and IP43 gasket
    IP30 without door
    IP40 with door
    IP41 with door and canopy
    IK degree of protection
    IK07 without door EN/IEC 62262
    IK08 with door
    mechanical robustness
    Seismic tests - 2.5G conforming to IEC 60068-2-57
    Packing Units
    Vienību tips iepakojumā 1
    PCE
    Vienību skaits iepakojumā 1
    1
    Iepakojuma 1 svars
    31,12 kg
    Iepakojuma 1 augstums
    8 cm
    Iepakojuma 1 platums
    90 cm
    Iepakojuma 1 garums
    189,5 cm
    Vienību tips iepakojumā 2
    P2M
    Vienību skaits iepakojumā 2
    10
    Iepakojuma 2 svars
    311,2 kg
    Iepakojuma 2 augstums
    102 cm
    Iepakojuma 2 platums
    120 cm
    Iepakojuma 2 garums
    200 cm
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
    Halogēnu satura veiktspēja
    Halogēnus nesaturošs produkts