Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Skatīt visus   CT
15031 attēlu etiķete Schneider Electric
Pārtraukts

15031

15031 attēlu etiķete Schneider Electric
Pārtraukts
15031

high performance contactor with manual control CT+ - 1 NO - 20 A - 230 V AC

Rādīt vairāk raksturlielumus
15031 nav aizstāts. Lūdzu, sazinieties ar klientu apkalpošanas centru, lai iegūtu vairāk informācijas.
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    product or component type
    Contactor
    device short name
    CTplus
    device application
    Control circuit
    Poles
    1P
    [Ie] rated operational current
    20 A AC-7A
    pole contact composition
    1 NO
    network type
    AC
    control type
    Remote and manual control
    [Uc] control circuit voltage
    230 V AC 50 Hz
    Complementary
    network frequency
    50 Hz
    [Ue] rated operational voltage
    250 V AC 50 Hz
    maximum power
    3,6 W 250 V AC
    [Ui] rated insulation voltage
    300 V
    control signal type
    Maintained
    switching frequency
    6 switching operation/minute
    local signalling
    Color indicator
    hold-in power consumption in VA
    2,7 VA
    inrush power in VA
    9,2 VA
    mounting mode
    Clip-on
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    2
    height
    81 mm
    width
    18 mm
    depth
    60 mm
    colour
    Grey
    mechanical durability
    1000000 cycles
    electrical durability
    100000 cycles IEC/EN 61095 20 A 50 Hz AC-7A
    30000 cycles IEC/EN 61095 50 Hz AC-7B
    30000 cycles IEC/EN 61095 50 Hz AC-7C
    100000 cycles EN/IEC 60947-4-1 50 Hz AC-1
    30000 cycles EN/IEC 60947-4-1 50 Hz AC-3
    30000 cycles EN/IEC 60947-4-1 50 Hz AC-5a
    30000 cycles EN/IEC 60947-4-1 50 Hz AC-5b
    connections - terminals
    tunnel type terminal 2 1,5 mm² flexible with cable end
    tunnel type terminal 2 2,5 mm² flexible without cable end
    tunnel type terminal 1 4 mm² flexible without cable end
    tunnel type terminal 2 1,5 mm² rigid with cable end
    tunnel type terminal 2 2,5 mm² rigid without cable end
    tunnel type terminal 1 4 mm² rigid without cable end
    product compatibility
    No auxiliary
    compatibility code
    CTplus
    Environment
    standards
    EN 60669-2-1
    product certifications
    NF
    noise level
    10 dB
    operating altitude
    2000 m
    ambient air temperature for operation
    -5…55 °C
    Packing Units
    Iepakojuma 1 svars
    0,088 kg
    Iepakojuma 1 augstums
    0,720 dm
    Iepakojuma 1 platums
    0,280 dm
    Iepakojuma 1 garums
    0,920 dm
    Contractual warranty
    Garantija
    18 months