16672
16672
PRD20r modular surge arrester - 1 pole + N - 340V - with remote transfer
Rādīt vairāk raksturlielumus
16672 nav aizstāts. Lūdzu, sazinieties ar klientu apkalpošanas centru, lai iegūtu vairāk informācijas.
-
Raksturlielumi
Main range of product Multi 9product name Multi 9 PRDproduct or component type Surge arrester with pluggable cartridgedevice short name PRD20rdevice application Distributionpoles description 1P + Nremote signalling Withsignal contacts composition 1 SD (1 C/O)surge arrester type Electrical distribution networkearthing system TN-STTComplementary surge arrester class type Type 2surge arrester technology MOV + GDT[Ue] rated operational voltage 230 V AC (+/- 10 %) at 50/60 Hz[In] nominal discharge current Common mode 5 kA L/PE)Common mode 5 kA N/PE)Differential mode 5 kA L/N)[Imax] maximum discharge current Common mode 20 kA L/PECommon mode 20 kA N/PEDifferential mode 20 kA L/N[Uc] maximum continuous operating voltage Common mode: 340 V L/PECommon mode: 260 V N/PEDifferential mode: 340 V L/Nmaximum [Up] voltage protection level Differential mode <1,1 kV type 2 L/NCommon mode <1,4 kV type 2 N/PEdisconnector device type Associated circuit breaker 25 A - Icu 10 kAAssociated circuit breaker 25 A - Icu 15 kAAssociated circuit breaker 25 A - Icu 25 kAsignalling circuit voltage 0.25 A/250 V AC 50/60 Hzmounting mode Clip-onmounting support DIN rail9 mm pitches 4height 81 mmwidth 36 mmdepth 69 mmcolour Grey (RAL 7035)response time <= 25 nsconnections - terminals Tunnel type terminal (downside) 2.5…35 mm²Tunnel type terminal (upside) 2.5…35 mm²tightening torque 2,5 N.mEnvironment quality labels OVEKEMA-KEURNFIP degree of protection IP40 on front face: conforming to IEC 60529IP20 on terminal: conforming to IEC 60529IK degree of protection IK03 conforming to IEC 62262relative humidity 5…90 %operating altitude 2000 mambient air temperature for operation -25…60 °Cambient air temperature for storage -40…85 °CLepakojuma vienības Iepakojuma 1 svars 0,239 kgIepakojuma 1 augstums 0,730 dmIepakojuma 1 platums 0,430 dmIepakojuma 1 garums 0,880 dmContractual warranty Garantija 18 months -
Skatīt vairāk
Dokumenti
Valoda- Visas valodas3
CAD failiFormātsIzmērsDatumsPievienot mapei Mani dokumentiPRD 2P, 1P+N (Versija 1.0)Faili dokumentāprp.document.label.format zipIzmērs 624.4 KBDatums 06.4.7Faili dokumentāPRD 1P,1P+N, 2P, 3P, 3P+N, 4P (Versija 1.0)Faili dokumentāprp.document.label.format zipIzmērs 735.9 KBDatums 06.4.7Faili dokumentāPRD 1P+N (Versija 1.0)Faili dokumentāprp.document.label.format zipIzmērs 75.5 KBDatums 06.4.7Faili dokumentā