16911
16911
residual current circuit breaker ID - 4 poles - 100 A - class A 300 mA
Rādīt vairāk raksturlielumus
16911 nav aizstāts. Lūdzu, sazinieties ar klientu apkalpošanas centru, lai iegūtu vairāk informācijas.
-
Raksturlielumi
Main range Acti 9product name Acti 9 RCCB-IDproduct or component type Residual current circuit breaker (RCCB)device short name RCCB-IDpoles description 4Pneutral position Left[In] rated current 100 Anetwork type ACearth-leakage sensitivity 300 mAearth-leakage protection time delay Instantaneousearth-leakage protection class Type Arated breaking and making capacity Im = 1250 A 400 V IEC 61008rated conditional short-circuit current Inc 10 kA 100 AComplementary device location in system Outgoernetwork frequency 50/60 Hz[Ue] rated operational voltage 230/240 V AC 50/60 Hz IEC 61008residual current tripping technology Electromechanical[Ui] rated insulation voltage 440 V AC 50/60 Hz conforming to IEC 60947-3[Uimp] rated impulse withstand voltage 6 kVIEC 60947-3control type Togglemounting mode Fixedmounting support 35 mm symmetrical DIN rail9 mm pitches 8height 81 mmwidth 72 mmdepth 75 mmnet weight 0,42 kgcolour Greymechanical durability 20000 cyclesprovision for padlocking Padlockableconnections - terminals Tunnel type terminals 1…35 mm² flexibleTunnel type terminals 1…50 mm² rigidwire stripping length 15 mmtightening torque 3.5 N.mEnvironment standards IEC 60947-1IEC 60947-3IEC 61008tropicalisation 2 IEC 61008relative humidity 95 % at 55 °Coperating altitude 2000 mambient air temperature for operation -25…40 °Cambient air temperature for storage -40…60 °CLepakojuma vienības Iepakojuma 1 svars 0,420 kgIepakojuma 1 augstums 0,750 dmIepakojuma 1 platums 0,900 dmIepakojuma 1 garums 0,800 dmContractual warranty Garantija 18 months