17075
17075
modular three phases power meter ME3 - 400V - 0..63A
Rādīt vairāk raksturlielumus
Komerciālais statuss
Pārtraukts
31 decembris 2012
Pakalpojuma beigu datums
31 decembris 2012
17075 nav aizstāts. Lūdzu, sazinieties ar klientu apkalpošanas centru, lai iegūtu vairāk informācijas.
-
Raksturlielumi
Main range PowerLogicrange of product MEdevice short name ME3product or component type Active energy hour meterComplementary poles description 3Ptype of measurement Active powerdevice application Sub billingaccuracy class Class 1 active energy IEC 62053-21input type Direct input[In] rated current 63 Arated voltage 230…400 V +/- 20 %network frequency 50 Hz60 Hztechnology type Electronicdisplay type LCD displaymaximum value measured 999.99 MWhlocal signalling Yellow indicator light metering and activitypower consumption in VA 2,5 VAmounting mode Clip-onmounting support DIN railconnections - terminals Tunnel type terminals 16 mm² bottomTunnel type terminals 6 mm² topstandards IEC 61036Environment IP degree of protection Front face IP409 mm pitches 8width 72 mmheight 81 mmdepth 65 mmLepakojuma vienības Iepakojuma 1 svars 0,218 kgIepakojuma 1 augstums 0,900 dmIepakojuma 1 platums 0,800 dmIepakojuma 1 garums 0,900 dmContractual warranty Garantija 18 months -
Skatīt vairāk
Dokumenti
Valoda- Visas valodas13
- English13
- Chinese7
- Czech7
- Danish7
- Dutch7
- Finnish7
- French9
- German7
- Hungarian7
- Italian7
- Norwegian7
- Polish7
- Portuguese7
- Russian7
- Spanish7
- Swedish7
KatalogsFormātsIzmērsDatumsPievienot mapei Mani dokumentiPowerLogic Catalog - 247 pages Web (NO PRINTED VERSION AVAILABLE) (Versija 8.6)AprakstsNote that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.prp.document.label.format pdfIzmērs 14.8 MBDatums 20.27.8AprakstsNote that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.prp.document.label.format pdfIzmērs 15.9 MBDatums 19.18.12PLSED310020EN Vigilohm Catalog (Web) (Versija 2.0)AprakstsVigilohm Catalog English Web Versionprp.document.label.format pdfIzmērs 9.8 MBDatums 19.28.3AprakstsVigilohm Catalog English Web VersionCAD failiFormātsIzmērsDatumsPievienot mapei Mani dokumentiMODULAR THREE PHASES POWER METER ME3 400 (Versija 1.0)Faili dokumentāprp.document.label.format zipIzmērs 1,017.4 KBDatums 13.18.7Faili dokumentā400 V-0 à 63 A (Versija 1.0)Faili dokumentāprp.document.label.format zipIzmērs 568.6 KBDatums 07.12.11Faili dokumentā