24530
24530
Multi9 - C60 UL1077 - MCB - 2P - 63 A - D Curve - 480Y/277 V - 5 kA
Rādīt vairāk raksturlielumus
Komerciālais statuss
Pārtraukts
21 marts 2019
Pakalpojuma beigu datums
22 septembris 2020
-
Raksturlielumi
Main range Multi 9product name Multi 9 C60product or component type Miniature circuit-breakerdevice short name C60 UL1077device application Distributionpoles description 2Pnumber of protected poles 2neutral position Left[In] rated current 63 A at 25 °Cnetwork type ACDCtrip unit technology Thermal-magneticcurve code Dbreaking capacity 6 kA Icu at 440 V AC conforming to EN/IEC 60947-210 kA Icu at 415 V AC conforming to EN/IEC 60947-220 kA Icu at 240 V AC conforming to EN/IEC 60947-26 kA Icu at 440 V AC conforming to GB 14048.210 kA Icu at 415 V AC conforming to GB 14048.220 kA Icu at 240 V AC conforming to GB 14048.210 kA AIR at 240 V AC conforming to UL 10775 kA AIR at 480Y/277 V AC conforming to UL 107710 kA AIR at 125 V DC conforming to UL 107710 kA Icu at 125 V DC conforming to EN/IEC 60947-210 kA Icu at 125 V DC conforming to GB 14048.210 kA AIR at 240 V AC conforming to CSA C22.2 No 2355 kA AIR at 480Y/277 V AC conforming to CSA C22.2 No 23510 kA AIR at 125 V DC conforming to CSA C22.2 No 235suitability for isolation Yes conforming to EN/IEC 60947-2Complementary network frequency 50/60 Hz[Ue] rated operational voltage 415 V AC240 V AC440 V AC125 V DCmagnetic tripping limit 12 x In +/- 20 % AC17 x In +/- 20 % DClimitation class 3 EN/IEC 60947-2[Ui] rated insulation voltage 500 V AC conforming to EN/IEC 60947-2[Uimp] rated impulse withstand voltage 6 kVEN/IEC 60947-2contact position indicator Yescontrol type Togglelocal signalling ON/OFF indicationmounting mode Clip-onmounting support DIN rail9 mm pitches 4height 81 mmwidth 36 mmdepth 73 mmnet weight 0,22 kgcolour Greymechanical durability 20000 cycleselectrical durability 10000 cyclesprovision for padlocking Padlockableconnections - terminals Tunnel type terminal (top or bottom)2.5…35 mm² (AWG 14...AWG 2) - rigidwire stripping length 14 mm for top or bottom connectiontightening torque 3,5 N.m top or bottomEnvironment standards UL 1077GB 14048.2EN/IEC 60947-2CSA C22.2 No 235product certifications URCSACCCIECIP degree of protection IP20 conforming to IEC 60529IP40 (modular enclosure) conforming to IEC 60529pollution degree 3 conforming to EN/IEC 60947-2overvoltage category IVtropicalisation 2 conforming to IEC 60068-1relative humidity 95 % at 55 °Coperating altitude 2000 mambient air temperature for operation -30…70 °Cambient air temperature for storage -40…80 °CPacking Units Iepakojuma 1 svars 0,260 kgIepakojuma 1 augstums 0,800 dmIepakojuma 1 platums 0,380 dmIepakojuma 1 garums 0,880 dmOffer Sustainability Ilgtspējīgs piedāvājuma statuss Green Premium izstrādājumsREACh regula ES RoHS direktīva Atbilstīgs
ES RoHS deklarācijaNesatur dzīvsudrabu JāInformācija par RoHS izņēmumiem Ķīnas RoHS regula Ķīnas RoHS deklarācija
Produkts neietilpst Ķīnas RoHS ietvaros. Vielas deklarācijai informatīva nozīme.Vides informācijas publiskošana WEEE Eiropas Savienības tirgū no šī produkta ir jāatbrīvojas, ievērojot noteiktu atkritumu savākšanas kārtību, un produkts nedrīkst nonākt sadzīves atkritumu tvertnēs.Halogēnu satura veiktspēja Halogēnus nesaturošs produktsContractual warranty Garantija 18 months