Latvia

Laipni aicināti Schneider Electric tīmekļa vietnē

Laipni lūdzam mūsu tīmekļa vietnē!

Varat izvēlēties citu valsti, lai skatītu pieejamo produkciju, vai apmeklēt mūsu globālo tīmekļa vietni, lai skatītu informāciju par uzņēmumu.

Izvēlieties citu valsti vai reģionu

32714 attēlu etiķete Schneider Electric
Pārtraukts

Skatīt visu Compact NS līdz 630A

Compact NS līdz 630A - 32714

circuit breaker

32714 attēlu etiķete Schneider Electric
Pārtraukts
Skatīt visu Compact NS līdz 630A
Compact NS līdz 630A - 32714
circuit breaker

circuit breaker Compact NS400N - STR53UE - 250 A - 4 poles 4d

Rādīt vairāk raksturlielumus >
32714 nav aizstāts. Lūdzu, sazinieties ar savu klientu speciālists, lai iegūtu vairāk informācijas.
Pievienot sadaļai Mani produkti Noņemt no sadaļas Mani produkti

  • Main
    range of product
    Compact NS100...630
    product or component type
    Circuit breaker
    device short name
    Compact NS400N
    circuit breaker name
    Compact NS400N
    device application
    Distribution
    poles description
    4P
    protected poles description
    3t
    3t + N/2
    4t
    neutral position
    Left
    network type
    AC
    DC
    network frequency
    50/60 Hz
    [In] rated current
    320 A 65 °C
    400 A 40 °C
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    750 V DC conforming to IEC 60947-2
    breaking capacity code
    N
    breaking capacity
    22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    30 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    42 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    42 kA at 480 V AC 50/60 Hz conforming to NEMA AB1 HIC
    85 kA at 240 V AC 50/60 Hz conforming to NEMA AB1 HIC
    [Ics] rated service breaking capacity
    Ics 22 kA 525 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 30 kA 500 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 42 kA 440 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 50 kA 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 85 kA 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    STR53UE F
    trip unit technology
    Electronic
    trip unit rating
    250 A
    protection type
    Instantaneous short-circuit protection
    Overload protection (long time)
    Protection of the fourth pole
    Short time short-circuit protection
    pollution degree
    3 conforming to IEC 60947
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    circuit breaker CT rating
    250 A
    mechanical durability
    15000 cycles
    electrical durability
    12000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    6000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
    connection pitch
    45 mm
    local signalling
    Positive contact indication
    neutral protection setting
    0.5 x Ir
    1 x Ir
    No protection
    long time pick-up adjustment type Ir
    Adjustable 48 settings
    long time pick-up adjustment range
    0.4...1 x In
    long time delay adjustment type
    Adjustable
    [tr] long-time delay adjustment range
    12...16 s 6 x Ir
    138...200 s 1.5 x Ir
    277...400 s 1.5 x Ir
    3...4 s 6 x Ir
    34...50 s 1.5 x Ir
    6...8 s 6 x Ir
    69...100 s 1.5 x Ir
    8...15 s 1.5 x Ir
    0.2...0.74 s 7.2 x Ir
    0.4...0.5 s 6 x Ir
    1...1.4 s 7.2 x Ir
    1.5...2 s 6 x Ir
    2...2.8 s 7.2 x Ir
    4...5.5 s 7.2 x Ir
    8.2...11 s 7.2 x Ir
    short-time pick-up adjustment type Isd
    Adjustable 8 settings
    [Isd] short-time pick-up adjustment range
    1.5...10 x Ir
    short-time delay adjustment type
    Adj 4 setgs + const I²t option
    [tsd] short-time delay adjustment range
    0.015...0.06 s
    0.06...0.14 s
    0.14...0.23 s
    0.23...0.35 s
    instantaneous pick-up adjustment type Ii
    Adjustable
    instantaneous pick-up adjustment range
    1.5...11 x In
    display type
    LED
    height
    255 mm
    width
    185 mm
    depth
    110 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASEFA
    ASTA
    KEMA
    LCIE
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Atpakaļ

    Valoda
    • English
    Instrukcijas lapa
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Datums  18.25.7
    Izmērs 1.3 MB