Latvia

Laipni aicināti Schneider Electric tīmekļa vietnē

Laipni lūdzam mūsu tīmekļa vietnē!

Varat izvēlēties citu valsti, lai skatītu pieejamo produkciju, vai apmeklēt mūsu globālo tīmekļa vietni, lai skatītu informāciju par uzņēmumu.

Izvēlieties citu valsti vai reģionu

33245 attēlu etiķete Schneider Electric

Skatīt visu Compact NS > 630 A

Compact NS > 630 A - 33245

Products

33245 attēlu etiķete Schneider Electric
Skatīt visu Compact NS > 630 A
Compact NS > 630 A - 33245
Products

circuit breaker Compact NS1000H - 4 poles - 1000 A - fixed - without trip unit

Rādīt vairāk raksturlielumus >
Pievienot sadaļai Mani produkti Noņemt no sadaļas Mani produkti

  • Main
    range of product
    NS630b...1600
    product or component type
    Basic frame
    device short name
    Compact NS1000H
    device application
    Distribution
    circuit breaker name
    Compact NS1000H
    poles description
    4P
    neutral position
    Left
    network type
    AC
    breaking capacity code
    H
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category B
    Complementary
    network frequency
    50/60 Hz
    control type
    Rotary handle
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    [In] rated current
    1000 A ( 50 °C )
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    1000 A
    breaking capacity
    Icu 42 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 50 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 65 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 70 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    Ics 31 kA 660/690 V AC 50/60 Hz manual operation conforming to IEC 60947-2
    Ics 37 kA 500/525 V AC 50/60 Hz manual operation conforming to IEC 60947-2
    Ics 48 kA 440 V AC 50/60 Hz manual operation conforming to IEC 60947-2
    Ics 52 kA 220/240 V AC 50/60 Hz manual operation conforming to IEC 60947-2
    Ics 52 kA 380/415 V AC 50/60 Hz manual operation conforming to IEC 60947-2
    protection type
    Without protection
    mechanical durability
    10000 cycles conforming to IEC 60947-2
    electrical durability
    2000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2
    4000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    5000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
    6000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    connection pitch
    70 mm
    [Icw] rated short-time withstand current
    19.2 kA ( 1 s ) conforming to IEC 60947-2
    integral instant protection
    40 kA
    height
    327 mm
    width
    280 mm
    depth
    147 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASEFA
    ASTA
    LCIE
    power losses
    22 W
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    pollution degree
    3 conforming to IEC 60947
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
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
    Katalogs
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Datums  18.29.11
    Izmērs 39.7 MB
    CAD faili
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Basic circuit breaker Compact NS630b to NS1600 4P; fixed manually operated
    NS 4P FIXED BASIC BREAKER ELEC. OP.
    Datums  13.25.9
    Izmērs 657.2 KB
    Datums  13.25.9
    Izmērs 973.3 KB
    Sertifikāts
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Datums  17.18.12
    Izmērs 1.6 MB
    Instrukcijas lapa
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Datums  18.31.10
    Izmērs 2.6 MB
    Pamācība par noņemtiem no ražošanas produktiem
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Datums  12.18.1
    Izmērs 650.1 KB
    Datums  18.31.10
    Izmērs 234.6 KB