Latvia

Laipni aicināti Schneider Electric tīmekļa vietnē

Laipni lūdzam mūsu tīmekļa vietnē!

Varat izvēlēties citu valsti, lai skatītu pieejamo produkciju, vai apmeklēt mūsu globālo tīmekļa vietni, lai skatītu informāciju par uzņēmumu.

Izvēlieties citu valsti vai reģionu

33246 attēlu etiķete Schneider Electric

Skatīt visu Compact NS > 630 A

Compact NS > 630 A - 33246

Products

33246 attēlu etiķete Schneider Electric
Skatīt visu Compact NS > 630 A
Compact NS > 630 A - 33246
Products

circuit breaker Compact NS1000L - 4 poles - 1000 A - fixed - without trip unit

Rādīt vairāk raksturlielumus >
Pievienot sadaļai Mani produkti Noņemt no sadaļas Mani produkti

  • Main
    range of product
    NS630b...1600
    product or component type
    Basic frame
    device short name
    Compact NS1000L
    device application
    Distribution
    circuit breaker name
    Compact NS1000L
    poles description
    4P
    neutral position
    Left
    network type
    AC
    breaking capacity code
    L
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    Complementary
    network frequency
    50/60 Hz
    control type
    Rotary handle
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    (In) rated current up to 65 °C
    1000 A ( 50 °C )
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    1000 A
    breaking capacity
    Icu 100 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 130 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 150 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 150 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    Ics 100 kA 500/525 V AC 50/60 Hz manual operation conforming to IEC 60947-2
    Ics 130 kA 440 V AC 50/60 Hz manual operation conforming to IEC 60947-2
    Ics 150 kA 220/240 V AC 50/60 Hz manual operation conforming to IEC 60947-2
    Ics 150 kA 380/415 V AC 50/60 Hz manual operation conforming to IEC 60947-2
    protection type
    Without protection
    mechanical durability
    10000 cycles conforming to IEC 60947-2
    electrical durability
    2000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2
    3000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
    3000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    4000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    connection pitch
    70 mm
    height
    327 mm
    width
    280 mm
    depth
    147 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASEFA
    ASTA
    LCIE
    power losses
    34 W
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    pollution degree
    3 conforming to IEC 60947
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Atpakaļ

    Valoda
    • English
    Katalogs
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Datums  18.29.11
    Izmērs 39.7 MB
    CAD faili
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Basic circuit breaker Compact NS630b to NS1600 4P; fixed manually operated
    NS 4P FIXED BASIC BREAKER ELEC. OP.
    Datums  13.25.9
    Izmērs 657.2 KB
    Datums  13.25.9
    Izmērs 973.3 KB
    Sertifikāts
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Datums  17.13.12
    Izmērs 291.6 KB
    Instrukcijas lapa
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Datums  18.31.10
    Izmērs 2.6 MB
    Pamācība par noņemtiem no ražošanas produktiem
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Datums  19.9.1
    Izmērs 653.1 KB
    Datums  18.31.10
    Izmērs 234.6 KB