33482
33482
circuit breaker ComPact NS1600N, 50 kA at 415 VAC, Micrologic 2.0 trip unit, 1600 A, fixed,3 poles 3d
Rādīt vairāk raksturlielumus-
Raksturlielumi
Main range ComPactproduct name ComPact NSrange of product ComPact NS630b...1600device short name Compact NS1600Nproduct or component type Circuit breakerdevice application DistributionNumber of poles 3Pprotected poles description 3d(In) rated current up to 65 °C 1600 A 50 °C[Ue] rated operational voltage 690 V AC 50/60 Hznetwork type ACnetwork frequency 50/60 Hzsuitability for isolation Yes conforming to EN/IEC 60947-2utilisation category Category B[Icu] rated ultimate short-circuit breaking capacity 30 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-250 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-250 kA Icu 440 V AC 50/60 Hz IEC 60947-285 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-240 kA Icu 500/525 V AC 50/60 Hz IEC 60947-2Performance level N 50 kA 415 V ACtrip unit name Micrologic 2.0trip unit technology Electronictrip unit protection functions LIcontrol type ToggleRotary handleCircuit breaker mounting mode FixedComplementary [Ui] rated insulation voltage 800 V AC 50/60 Hz conforming to IEC 60947-2[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-2[Ics] rated service short-circuit breaking capacity 30 kA 500/525 V AC 50/60 Hz IEC 60947-237 kA 220/240 V AC 50/60 Hz IEC 60947-237 kA 380/415 V AC 50/60 Hz IEC 60947-222 kA 660/690 V AC 50/60 Hz IEC 60947-237 kA 440 V AC 50/60 Hz IEC 60947-2[Icw] rated short-time withstand current 19,2 kA 1 s IEC 60947-2mechanical durability 10000 cycleselectrical durability 1000 cycles 690 V In2000 cycles 690 V In/22000 cycles 440 V In5000 cycles 440 V In/2power losses 74 Wmounting support Backplateupside connection Frontdownside connection Frontconnection pitch 70 mmprotection type L : for overload protection (long time)I : for instantaneous short-circuit protectiontrip unit rating 1600 A 50 °CLong-time pick-up adjustment type Ir (thermal protection) Adjustable 9 settings[Ir] long-time protection pick-up adjustment range 0.4...1 x InLong-time protection delay adjustment type tr Adjustable 9 settings[tr] long-time protection delay adjustment range 12,5…600 s 1.5 x Ir0.5…24 s at 6 x Ir0,7…16,6 s 7.2 x Irthermal memory 20 mnInstantaneous protection pick-up adjustment type Ii Adjustable[Ii] instantaneous protection pick-up adjustment range 1.5...10 x Irearth-leakage protection Withoutauxiliary contact composition 1 NO/NClocal signalling Fault indication 4 LEDs red)Overload 1 LED yellow)Width (W) 210 mmHeight (H) 327 mmDepth (D) 147 mmnet weight 14 kgEnvironment standards EN/IEC 60947-2product certifications ASTAASEFApollution degree 3 conforming to IEC 60947IP degree of protection IP40 conforming to IEC 60529IK degree of protection IK07 conforming to EN 50102ambient air temperature for operation -25…70 °Cambient air temperature for storage -50…85 °Crelative humidity 0…95 %operating altitude 0...2000 m without derating2000 m...5000 m with deratingLepakojuma vienības Vienību tips iepakojumā 1 PCEVienību skaits iepakojumā 1 1Iepakojuma 1 svars 12 kgIepakojuma 1 augstums 17,1 cmIepakojuma 1 platums 20,7 cmIepakojuma 1 garums 33 cmOffer Sustainability Ilgtspējīgs piedāvājuma statuss Green Premium izstrādājumsREACh regula ES RoHS direktīva Atbilstīgs
ES RoHS deklarācijaNesatur dzīvsudrabu JāInformācija par RoHS izņēmumiem Ķīnas RoHS regula Ķīnas RoHS deklarācija
Produkts neietilpst Ķīnas RoHS ietvaros. Vielas deklarācijai informatīva nozīme.Vides informācijas publiskošana WEEE Eiropas Savienības tirgū no šī produkta ir jāatbrīvojas, ievērojot noteiktu atkritumu savākšanas kārtību, un produkts nedrīkst nonākt sadzīves atkritumu tvertnēs.Contractual warranty Garantija 18 months -
Skatīt vairāk
Dokumenti
Valoda- Visas valodas17
- Latviešu5
- English14
- Chinese3
- French8
- German3
- Italian3
- Portuguese3
- Russian3
- Spanish3
KatalogsFormātsIzmērsDatumsPievienot mapei Mani dokumentiMasterpact NT and NW Catalog (Versija 4.4)AprakstsMasterpact NT and NW Catalogprp.document.label.format pdfIzmērs 26.4 MBDatums 20.18.12AprakstsMasterpact NT and NW CatalogCatalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors (Versija 3.3)AprakstsCatalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectorsprp.document.label.format pdfIzmērs 111 MBDatums 20.13.8AprakstsCatalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectorsLietotāja rokasgrāmataFormātsIzmērsDatumsPievienot mapei Mani dokumentiUser manual Compact NS630b - 1600 (Versija 08)AprakstsUser manual Compact NS630b - 1600prp.document.label.format pdfIzmērs 3.2 MBDatums 17.1.10AprakstsUser manual Compact NS630b - 1600CAD failiFormātsIzmērsDatumsPievienot mapei Mani dokumentiFront-connected circuit breaker Compact NS630b to NS1600 3P; fixed manually operated (Versija 1.0)Faili dokumentāprp.document.label.format zipIzmērs 980.7 KBDatums 13.22.4