Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Skatīt visus   Vigirex
56127 attēlu etiķete Schneider Electric
Pārtraukts

56127

Green premium brand logo
56127 attēlu etiķete Schneider Electric
Pārtraukts
56127
Green premium brand logo

residual current protection relay, Vigirex RH10M, 1 A, 110/130 VAC 50/60 Hz, DIN rail mounting

Rādīt vairāk raksturlielumus
Komerciālais statuss
Pārtraukts 08 janvāris 2021
Pakalpojuma beigu datums 08 janvāris 2021
56127 nav aizstāts. Lūdzu, sazinieties ar klientu apkalpošanas centru, lai iegūtu vairāk informācijas.
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range
    Vigirex
    device short name
    RH10M
    product or component type
    Residual current protection relay
    relay application
    Protection relay
    mounting support
    DIN rail
    earth-leakage protection class
    Class A
    Class AC
    type of setting
    None
    residual earth-leakage sensitity adjustment type
    Fixed
    Earth-leakage current threshold (IDn)
    1 A
    Earth-leakage time delay (Dt)
    Instantaneous
    Current sensors compatibility
    TOA earth leakage current sensor
    A earth leakage current sensor
    L earth leakage current sensor
    [Ithe] conventional enclosed thermal current
    8 A
    minimum load
    10 mA 12 V
    [Us] rated supply voltage
    110...130 V AC 50/60 Hz 55...110 %
    power consumption in VA
    4 VA
    Monitored distribution system
    1000 V - AC 50/60 Hz maximum)
    1000 V - AC 400 Hz maximum)
    earthing system
    TN-S
    TT
    IT
    reset
    Manual reset
    Complementary
    test function
    Remote test
    Local
    monitoring
    Electronics continuous)
    Power supply continuous)
    Relay/sensor link continuous)
    type of measurement
    Earth fault current internal measurement 80...100 %
    tamperproof of settings
    Protected by sealable cover
    connections - terminals
    Auxiliary power supply terminal block 0,2…2,5 mm² flexible AWG 24...AWG 12
    Auxiliary power supply terminal block 0,2…2,5 mm² rigid AWG 24...AWG 12
    Auxiliary power supply terminal block 0,25…2,5 mm² flexible AWG 24...AWG 12
    Fault screw terminal 0,2…2,5 mm² flexible AWG 24...AWG 12
    Fault screw terminal 0,2…4 mm² rigid AWG 24...AWG 12
    Fault screw terminal 0,25…2,5 mm² flexible AWG 24...AWG 12
    Relay test and fault reset screw terminal 0,14…1 mm² flexible AWG 26...AWG 16
    Relay test and fault reset screw terminal 0,14…1,5 mm² rigid AWG 26...AWG 16
    Relay test and fault reset screw terminal 0,25…0,5 mm² flexible AWG 26...AWG 16
    Sensor screw terminal 0,14…1 mm² flexible AWG 26...AWG 16
    Sensor screw terminal 0,14…1,5 mm² rigid AWG 26...AWG 16
    Sensor screw terminal 0,25…0,5 mm² flexible AWG 26...AWG 16
    Voltage presence screw terminal 0,2…2,5 mm² flexible AWG 24...AWG 12
    Voltage presence screw terminal 0,2…4 mm² rigid AWG 24...AWG 12
    Voltage presence screw terminal 0,25…2,5 mm² flexible AWG 24...AWG 12
    wire stripping length
    Auxiliary power supply 7 mm top
    Fault 8 mm bottom
    Relay test and fault reset 5 mm bottom
    Sensor 5 mm top
    Voltage presence 8 mm bottom
    tightening torque
    Auxiliary power supply 0,6 N.m top
    Fault 0,6 N.m bottom
    Relay test and fault reset 0,25 N.m bottom
    Sensor 0,25 N.m top
    Voltage presence 0,6 N.m bottom
    9 mm pitches
    6
    width
    54 mm
    height
    81 mm
    depth
    74 mm
    net weight
    0,3 kg
    IP degree of protection
    On front face IP40 EN/IEC 60529
    On side parts IP30 EN/IEC 60529
    On connection terminals IP20 EN/IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    mechanical robustness
    Fire resistance IEC 60695-2-1
    IK protection 2 joulesIK07 EN 50102
    Vibrations 13.2...100 Hz0.7 g
    Vibrations 2...13.2 Hz+/- 1 mm
    Environment
    overvoltage category
    IV
    electrical shock protection class
    Class II
    electromagnetic compatibility
    Conducted and radiated emissionsB CISPR 11
    Conducted radio-frequency immunity test3 IEC 61000-4-6
    Electrostatic discharge immunity test4 IEC 61000-4-2
    High-energy conducted susceptibility4 IEC 61000-4-5
    Low-energy conducted susceptibility4 IEC 61000-4-4
    Radiated susceptibility3 IEC 61000-4-3
    relative humidity
    95 % at 55 °C
    pollution degree
    3 conforming to IEC 60664-1
    ambient air temperature for operation
    -35…70 °C
    ambient air temperature for storage
    -55…85 °C
    Packing Units
    Iepakojuma 1 svars
    3,000 kg
    Iepakojuma 1 augstums
    0,010 dm
    Iepakojuma 1 platums
    0,800 dm
    Iepakojuma 1 garums
    0,800 dm
    Offer Sustainability
    Ilgtspējīgs piedāvājuma statuss
    Green Premium izstrādājums
    REACh regula
    ES RoHS direktīva
    Nesatur dzīvsudrabu
    Informācija par RoHS izņēmumiem
    Ķīnas RoHS regula
    Ķīnas RoHS deklarācija
    Produkts neietilpst Ķīnas RoHS ietvaros. Vielas deklarācijai informatīva nozīme.
    Vides informācijas publiskošana
    Cirkularitātes profils
    WEEE
    Eiropas Savienības tirgū no šī produkta ir jāatbrīvojas, ievērojot noteiktu atkritumu savākšanas kārtību, un produkts nedrīkst nonākt sadzīves atkritumu tvertnēs.
    Nesatur PVH
    Contractual warranty
    Garantija
    18 months