Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Skatīt visu   Vigirex
56506 attēlu etiķete Schneider Electric

56506

Green premium brand logo
56506 attēlu etiķete Schneider Electric
56506
Green premium brand logo

residual current protection relay, Vigirex RH197P, 30 mA to 30 A, 110 VAC to 130 VAC 50/60 Hz, alarm 50% IDn

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range
    Vigirex
    range of product
    Vigirex
    device short name
    RH197P
    product or component type
    Residual current protection relay
    range compatibility
    Vigirex RH TOA earth leakage current sensor
    Vigirex RH A earth leakage current sensor
    relay application
    Residual current protection relay
    Complementary
    earthing system
    TT
    IT
    TN-S
    [Us] rated supply voltage
    110...130 V AC 50/60 Hz
    power consumption in VA
    4 VA
    type of measurement
    Earth fault current internal measurement - 7...7 %
    refresh time
    0.5 s
    alarm threshold
    0.5
    residual earth-leakage time delay adjustment type
    Instantaneous 0,03 A
    Adjustable 7 settings 0,03…30 A 0…4,5 s
    signal contacts composition
    1 NO
    test function
    Remote test
    Local
    monitoring
    Electronics watchdog)
    Power supply continuous)
    Relay/sensor link continuous)
    [Ithe] conventional enclosed thermal current
    8 A
    minimum load
    10 mA 12 V
    net weight
    0,3 kg
    mechanical robustness
    Fire resistance IEC 60695-2-1
    IK protection 2 joulesIK07 EN 50102
    IP protectionIP20 IEC 60529
    IP protectionIP30 IEC 60529
    IP protectionIP40 IEC 60529
    Vibrations 13.2...100 Hz0.7 g
    Vibrations 2...13.2 Hz+/- 1 mm
    earth-leakage protection class
    Class A si
    Class AC
    overvoltage category
    IV
    tamperproof of settings
    Protected by sealable cover
    mounting support
    Panel
    height
    72 mm
    width
    72 mm
    depth
    92 mm
    connections - terminals
    Auxiliary power supply terminal block 0,2…2,5 mm² flexible AWG 24...AWG 12
    Auxiliary power supply terminal block 0,2…2,5 mm² rigid AWG 24...AWG 12
    Auxiliary power supply terminal block 0,25…2,5 mm² flexible AWG 24...AWG 12
    Fault terminal block 0,2…2,5 mm² flexible AWG 24...AWG 12
    Fault terminal block 0,2…2,5 mm² rigid AWG 24...AWG 12
    Fault terminal block 0,25…2,5 mm² flexible AWG 24...AWG 12
    Relay test and fault reset terminal block 0,2…2,5 mm² flexible AWG 24...AWG 12
    Relay test and fault reset terminal block 0,2…2,5 mm² rigid AWG 24...AWG 12
    Relay test and fault reset terminal block 0,25…2,5 mm² flexible AWG 24...AWG 12
    Sensor terminal block 0,2…2,5 mm² flexible AWG 24...AWG 12
    Sensor terminal block 0,2…2,5 mm² rigid AWG 24...AWG 12
    Sensor terminal block 0,25…2,5 mm² flexible AWG 24...AWG 12
    Voltage presence terminal block 0,2…2,5 mm² flexible AWG 24...AWG 12
    Voltage presence terminal block 0,2…2,5 mm² rigid AWG 24...AWG 12
    Voltage presence terminal block 0,25…2,5 mm² flexible AWG 24...AWG 12
    wire stripping length
    Auxiliary power supply 7 mm
    Fault 7 mm
    Relay test and fault reset 7 mm
    Sensor 7 mm
    Voltage presence 7 mm
    tightening torque
    Auxiliary power supply 0,6 N.m
    Fault 0,6 N.m
    Relay test and fault reset 0,6 N.m
    Sensor 0,6 N.m
    Voltage presence 0,6 N.m
    Environment
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…85 °C
    electromagnetic compatibility
    Conducted and radiated emissionsB CISPR 11
    Conducted radio-frequency immunity test3 IEC 61000-4-6
    Electrostatic discharge immunity test4 IEC 61000-4-2
    High-energy conducted susceptibility4 IEC 61000-4-5
    Low-energy conducted susceptibility4 IEC 61000-4-4
    Radiated susceptibility3 IEC 61000-4-3
    electrical shock protection class
    Class II
    Offer Sustainability
    Ilgtspējīgs piedāvājuma statuss
    Green Premium izstrādājums
    REACh regula
    ES RoHS direktīva
    Nesatur dzīvsudrabu
    Informācija par RoHS izņēmumiem
    Ķīnas RoHS regula
    Ķīnas RoHS deklarācija
    Produkts neietilpst Ķīnas RoHS ietvaros. Vielas deklarācijai informatīva nozīme.
    Vides informācijas publiskošana
    Cirkularitātes profils
    WEEE
    Eiropas Savienības tirgū no šī produkta ir jāatbrīvojas, ievērojot noteiktu atkritumu savākšanas kārtību, un produkts nedrīkst nonākt sadzīves atkritumu tvertnēs.
    Contractual warranty
    Garantija
    18 months
  • Skatīt vairāk View less

    Dokumenti

    Valoda
    • Visas valodas18
    • Latviešu13
    • English15
    • French11
    Katalogs
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 19.6 MB
    Datums  18.13.12
    CAD faili
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    RESID.-CURRENT RELAY RH197 (Versija 1.0)
    Faili dokumentā
    stp
    222.7 KB
    zip
    150.8 KB
    prp.document.label.format zip
    Izmērs 373.5 KB
    Datums  13.11.9
    Faili dokumentā
    stp
    222.7 KB
    zip
    150.8 KB
    Mechanical drawings\Overall dimensions\Closed cover\Side view (Versija 1.0)
    Faili dokumentā
    dwg
    66.3 KB
    dwf
    6.1 KB
    dxf
    159.5 KB
    wmf
    8.3 KB
    prp.document.label.format zip
    Izmērs 240.2 KB
    Datums  05.8.11
    Faili dokumentā
    dwg
    66.3 KB
    dwf
    6.1 KB
    dxf
    159.5 KB
    wmf
    8.3 KB
    Electrical schematics RHU or RMH (Versija 1.0)
    Faili dokumentā
    dwf
    58.2 KB
    dxf
    273.8 KB
    wmf
    426.1 KB
    dwg
    113.9 KB
    prp.document.label.format zip
    Izmērs 872 KB
    Datums  05.8.11
    Faili dokumentā
    dwf
    58.2 KB
    dxf
    273.8 KB
    wmf
    426.1 KB
    dwg
    113.9 KB
    Mechanical drawings\Overall dimensions\Mounting\Door cut-out (Versija 1.0)
    Faili dokumentā
    dwf
    1.8 KB
    dxf
    63.5 KB
    wmf
    6.7 KB
    dwg
    41.5 KB
    prp.document.label.format zip
    Izmērs 113.5 KB
    Datums  05.8.11
    Faili dokumentā
    dwf
    1.8 KB
    dxf
    63.5 KB
    wmf
    6.7 KB
    dwg
    41.5 KB
    Mechanical drawings\Overall dimensions\Facial view (Versija 1.0)
    Faili dokumentā
    dwg
    109 KB
    dwf
    30.8 KB
    dxf
    274.6 KB
    wmf
    110.7 KB
    prp.document.label.format zip
    Izmērs 525.1 KB
    Datums  05.8.11
    Faili dokumentā
    dwg
    109 KB
    dwf
    30.8 KB
    dxf
    274.6 KB
    wmf
    110.7 KB
    Electrical schematics (Versija 1.0)
    Faili dokumentā
    dwg
    116.9 KB
    dwf
    60.2 KB
    dxf
    281.6 KB
    wmf
    433 KB
    prp.document.label.format zip
    Izmērs 891.6 KB
    Datums  05.8.11
    Faili dokumentā
    dwg
    116.9 KB
    dwf
    60.2 KB
    dxf
    281.6 KB
    wmf
    433 KB
    Electrical schematics with MN (Versija 1.0)
    Faili dokumentā
    dwg
    116.6 KB
    dwf
    60.7 KB
    dxf
    283.3 KB
    wmf
    432.5 KB
    prp.document.label.format zip
    Izmērs 893 KB
    Datums  05.8.11
    Faili dokumentā
    dwg
    116.6 KB
    dwf
    60.7 KB
    dxf
    283.3 KB
    wmf
    432.5 KB
    Electrical schematics with MX (Versija 1.0)
    Faili dokumentā
    dwg
    116.6 KB
    dwf
    58.7 KB
    dxf
    280.5 KB
    wmf
    425.3 KB
    prp.document.label.format zip
    Izmērs 881 KB
    Datums  05.8.11
    Faili dokumentā
    dwg
    116.6 KB
    dwf
    58.7 KB
    dxf
    280.5 KB
    wmf
    425.3 KB
    Sertifikāts
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 665.8 KB
    Datums  11.10.11
    Instrukcijas lapa
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 4.1 MB
    Datums  17.1.3
    prp.document.label.format pdf
    Izmērs 799.9 KB
    Datums  15.2.3
    Atbilstības deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 315 KB
    Datums  19.24.5
    ES RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    56506 : 56506_ROHS_DECLARATION
    Apraksts
    56506_ROHS_DECLARATION
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.3.6
    Apraksts
    56506_ROHS_DECLARATION
    Informācija par ekspluatācijas izbeigšanu
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 270.2 KB
    Datums  10.15.6
    Produkta ietekme uz vidi
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 952.8 KB
    Datums  10.20.3
    REACh deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    56506 : 56506_REACH_DECLARATION
    Apraksts
    56506_REACH_DECLARATION
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.3.6
    Apraksts
    56506_REACH_DECLARATION
    Ķīnas RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    56506 : 56506_ROHS_CHINA_DECLARATION
    Apraksts
    56506_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.3.6
    Apraksts
    56506_ROHS_CHINA_DECLARATION
Salīdzināt produktus: /