Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Skatīt visus   Masterpact atvienošanas pārslēgi
64758 attēlu etiķete Schneider Electric

64758

64758 attēlu etiķete Schneider Electric
64758

switch-disconnector Masterpact NW12HF - 1200 A - 600 V - 4 poles - fix - UL 489

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range
    Masterpact
    product name
    Masterpact NW UL 489
    product or component type
    Switch disconnector
    device short name
    Masterpact NW12
    switch-disconnector name
    Masterpact NW12HF
    device application
    Protection
    poles description
    4P
    network type
    AC
    network frequency
    50/60 Hz
    [Ie] rated operational current
    1200 A AC
    [Ue] rated operational voltage
    240...600 V AC 50/60 Hz
    breaking capacity code
    HF
    suitability for isolation
    Yes IEC 60947-3
    Complementary
    control type
    Push-button
    mounting mode
    Fixed
    [Icw] rated short-time withstand current
    100 kA 220 V
    100 kA 480 V
    85 kA 600 V
    mechanical durability
    25000 cycles with maintenance
    12500 cycles without maintenance
    electrical durability
    2800 cycles without maintenance
    connection pitch
    115 mm
    height
    352 mm
    width
    537 mm
    depth
    297 mm
    net weight
    80 kg
    integral instant protection
    40 kA
    Environment
    standards
    UL 489
    IP degree of protection
    IP30
    Packing Units
    Iepakojuma 1 svars
    66,000 kg
    Iepakojuma 1 augstums
    6,000 dm
    Iepakojuma 1 platums
    6,000 dm
    Iepakojuma 1 garums
    8,000 dm
    Contractual warranty
    Garantija
    18 months