-
Komercializētie produkti
Main device application Distributionrange Acti 9product name Acti 9 iC60product or component type Miniature circuit-breakerdevice short name IC60Npoles description 1Pnumber of protected poles 1[In] rated current 4 Anetwork type ACDCtrip unit technology Thermal-magneticcurve code Bbreaking capacity 50 kA Icu conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz50 kA Icu conforming to EN/IEC 60947-2 - 12...60 V AC 50/60 Hz50 kA Icu conforming to EN/IEC 60947-2 - 100...133 V AC 50/60 Hz6000 A Icn conforming to EN/IEC 60898-1 - 230 V AC 50/60 Hz10 kA Icu conforming to EN/IEC 60947-2 - 60...72 V DC15 kA Icu conforming to EN/IEC 60947-2 - 12...60 V DCutilisation category Category A conforming to EN 60947-2Category A conforming to IEC 60947-2suitability for isolation Yes conforming to EN 60947-2Yes conforming to IEC 60947-2Yes conforming to EN 60898-1Yes conforming to IEC 60898-1standards EN 60898-1IEC 60947-2IEC 60898-1EN 60947-2Complementary network frequency 50/60 Hzmagnetic tripping limit 4 x In +/- 20 %[Ics] rated service breaking capacity 10 kA 100 % x Icu conforming to EN 60947-2 - 72 V DC10 kA 100 % x Icu conforming to IEC 60947-2 - 72 V DC6000 A 100 % x Icu conforming to IEC 60898-1 - 230 V AC 50/60 Hz6000 A 100 % x Icu conforming to EN 60898-1 - 230 V AC 50/60 Hz50 kA 100 % x Icu conforming to EN 60947-2 - 12...60 V AC 50/60 Hz50 kA 100 % x Icu conforming to EN 60947-2 - 220...240 V AC 50/60 Hz50 kA 100 % x Icu conforming to IEC 60947-2 - 12...60 V AC 50/60 Hz50 kA 100 % x Icu conforming to IEC 60947-2 - 220...240 V AC 50/60 Hz50 kA 100 % x Icu conforming to IEC 60947-2 - 100...133 V AC 50/60 Hz50 kA 100 % x Icu conforming to EN 60947-2 - 100...133 V AC 50/60 Hzlimitation class 3 conforming to EN 60898-13 conforming to IEC 60898-1[Ui] rated insulation voltage 500 V AC 50/60 Hz conforming to IEC 60947-2500 V AC 50/60 Hz conforming to EN 60947-2[Uimp] rated impulse withstand voltage 6 kV conforming to EN 60947-26 kV conforming to IEC 60947-2contact position indicator Yescontrol type Togglelocal signalling Trip indicatormounting mode Fixedmounting support DIN railcomb busbar and distribution block compatibility YES top or bottom9 mm pitches 2height 85 mmwidth 18 mmdepth 78.5 mmproduct weight 0.215 kgcolour Whitemechanical durability 20000 cycleselectrical durability 10000 cyclesconnections - terminals Single terminal, top or bottom rigid wire(s) 1...25 mm² maxSingle terminal, top or bottom flexible wire(s) 1...16 mm² maxwire stripping length 14 mm top or bottomtightening torque 2 N.m top or bottomearth-leakage protection WithoutEnvironment IP degree of protection IP20 conforming to EN 60529IP20 conforming to IEC 60529pollution degree 3 conforming to EN 60947-23 conforming to IEC 60947-2overvoltage category IVtropicalisation 2 conforming to IEC 60068-1relative humidity 95 % ( 55 °C )operating altitude 0...2000 mambient air temperature for operation -35...70 °Cambient air temperature for storage -40...85 °COffer Sustainability Sustainable offer status Green Premium productRoHS (date code: YYWW) REACh Product environmental profile Product end of life instructions Need no specific recycling operationsContractual warranty Warranty period 18 months -
Atpakaļ
Valoda- English
CAD failiIzmērsPievienot sadaļai Mani dokumentiCircuit breaker; iC60a; iC60N; iC60H; iC60L; 1P (Versija 1.0)ACTI9 IC60 1P (Versija 1.0)Circuit breaker; iC60a; iC60N; iC60H; iC60L; 1P (Versija 1.0)CAD files for A9F73104: Circuit breaker; iC60a 1P (Versija 1.0)SertifikātsIzmērsPievienot sadaļai Mani dokumentiLicence VDE for MCB iC60aNHL 40030278 according to EN 60947-2 (Versija 1.0)Licence VDE for MCB iC60NH 40029044 according to EN 60898-1:2003 +A1+A11+A12+A13 (Versija 1.0)Datums 18.8.6Izmērs 672.7 KBLicence VDE for MCB iC60NH 40035636 according to EN 60898-1:2003 +A1+A11+A12+A13 (Versija 1.0)Datums 18.8.6Izmērs 670.1 KBLicence VDE for MCB iC60NH 40037984 according to EN 60947-2 (Versija 1.0)CB Certificate for MCB iC60NH DE152484 according to IEC 60947-2 (Versija 1.0)CB Certificate for MCB iC60NH DE150595-A1 according to IEC 60947-2 (Versija 1.0)Datums 18.20.6Izmērs 1.9 MBAtbilstības deklarācijaIzmērsPievienot sadaļai Mani dokumentiEU Declaration FD16032918 iC60aNHL MCB (Versija 1.0)Produkta ietekme uz vidiIzmērsPievienot sadaļai Mani dokumentiiC60 Circuit Breaker - PEP (Versija 1.0)