Latvia

Laipni aicināti Schneider Electric tīmekļa vietnē

Laipni lūdzam mūsu tīmekļa vietnē!

Varat izvēlēties citu valsti, lai skatītu pieejamo produkciju, vai apmeklēt mūsu globālo tīmekļa vietni, lai skatītu informāciju par uzņēmumu.

Izvēlieties citu valsti vai reģionu

A9F83240 attēlu etiķete Schneider Electric

Skatīt visu Acti 9 iC60

Acti 9 iC60 - A9F83240

miniature circuit breaker

A9F83240 attēlu etiķete Schneider Electric
Skatīt visu Acti 9 iC60
Acti 9 iC60 - A9F83240
miniature circuit breaker

iC60H - miniature circuit breaker - 2P - 40A - B curve

Rādīt vairāk raksturlielumus >
Pievienot sadaļai Mani produkti Noņemt no sadaļas Mani produkti

  • Main
    device application
    Distribution
    range
    Acti 9
    product name
    Acti 9 iC60
    product or component type
    Miniature circuit-breaker
    device short name
    IC60H
    poles description
    2P
    number of protected poles
    2
    [In] rated current
    40 A
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    B
    breaking capacity
    10 kA Icu conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz
    15 kA Icu conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz
    30 kA Icu conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz
    10000 A Icn conforming to EN/IEC 60898-1 - 400 V AC 50/60 Hz
    42 kA Icu conforming to EN/IEC 60947-2 - 12...60 V AC 50/60 Hz
    15 kA Icu conforming to EN/IEC 60947-2 - <= 125 V DC
    42 kA Icu conforming to EN/IEC 60947-2 - 100...133 V AC 50/60 Hz
    utilisation category
    Category A conforming to EN 60947-2
    Category A conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60947-2
    Yes conforming to EN 60898-1
    Yes conforming to IEC 60898-1
    standards
    EN 60898-1
    EN 60947-2
    IEC 60898-1
    IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    magnetic tripping limit
    4 x In +/- 20 %
    [Ics] rated service breaking capacity
    7500 A 75 % x Icu conforming to EN 60898-1 - 400 V AC 50/60 Hz
    7500 A 75 % x Icu conforming to IEC 60898-1 - 400 V AC 50/60 Hz
    21 kA 50 % x Icu conforming to IEC 60947-2 - 12...133 V AC 50/60 Hz
    21 kA 50 % x Icu conforming to EN 60947-2 - 12...133 V AC 50/60 Hz
    15 kA 100 % x Icu conforming to IEC 60947-2 - 72...125 V DC
    15 kA 100 % x Icu conforming to EN 60947-2 - 72...125 V DC
    5 kA 50 % x Icu conforming to IEC 60947-2 - 440 V AC 50/60 Hz
    15 kA 50 % x Icu conforming to EN 60947-2 - 220...240 V AC 50/60 Hz
    7.5 kA 50 % x Icu conforming to EN 60947-2 - 380...415 V AC 50/60 Hz
    5 kA 50 % x Icu conforming to EN 60947-2 - 440 V AC 50/60 Hz
    15 kA 50 % x Icu conforming to IEC 60947-2 - 220...240 V AC 50/60 Hz
    7.5 kA 50 % x Icu conforming to IEC 60947-2 - 380...415 V AC 50/60 Hz
    limitation class
    3 conforming to EN 60898-1
    3 conforming to IEC 60898-1
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz conforming to IEC 60947-2
    500 V AC 50/60 Hz conforming to EN 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN 60947-2
    6 kV conforming to IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    Trip indicator
    mounting mode
    Fixed
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    YES top or bottom
    9 mm pitches
    4
    height
    85 mm
    width
    36 mm
    depth
    78.5 mm
    product weight
    0.25 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    connections - terminals
    Single terminal, top or bottom rigid wire(s) 1...35 mm² max
    Single terminal, top or bottom flexible wire(s) 1...25 mm² max
    wire stripping length
    14 mm top or bottom
    tightening torque
    3.5 N.m top or bottom
    earth-leakage protection
    Separate block
    Environment
    IP degree of protection
    IP20 conforming to EN 60529
    IP20 conforming to IEC 60529
    pollution degree
    3 conforming to EN 60947-2
    3 conforming to IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % ( 55 °C )
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -35...70 °C
    ambient air temperature for storage
    -40...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Atpakaļ

    Valoda
    • English
    CAD faili
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    ACTI9 IC60 2P
    Datums  18.11.4
    Izmērs 532.3 KB
    Datums  18.11.4
    Izmērs 240 KB
    Datums  18.11.4
    Izmērs 616.1 KB
    Circuit breaker; iC60H 2P
    Datums  14.13.3
    Izmērs 259 KB
    Datums  14.13.3
    Izmērs 811.3 KB
    Sertifikāts
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Datums  18.30.1
    Izmērs 1.7 MB
    Datums  18.30.1
    Izmērs 4.5 MB
    Datums  18.30.1
    Izmērs 3.8 MB
    Datums  18.30.1
    Izmērs 3.1 MB
    Datums  18.8.6
    Izmērs 1,005.5 KB
    Datums  18.8.6
    Izmērs 672.7 KB
    Datums  18.8.6
    Izmērs 670.1 KB
    Datums  18.8.6
    Izmērs 655.2 KB
    Datums  18.20.6
    Izmērs 2.5 MB
    Datums  18.20.6
    Izmērs 1.9 MB
    Atbilstības deklarācija
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Datums  18.25.1
    Izmērs 1.4 MB
    Produktu sastāvdaļu apraksts
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Datums  18.15.5
    Izmērs 220.6 KB
    REACh Declaration
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Datums  18.31.10
    Izmērs 0
    RoHs Declaration
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Datums  18.31.10
    Izmērs 0