Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Skatīt visus   Acti 9 iC60
A9F90240 attēlu etiķete Schneider Electric

A9F90240

Green premium brand logo
A9F90240 attēlu etiķete Schneider Electric
A9F90240
Green premium brand logo

Miniature circuit-breaker, Acti9 iC60L, 2P, 40 A, MA curve, 15000 A (IEC 60898-1), 15 kA (IEC 60947-2)

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    device application
    Motor
    range
    Acti 9
    product name
    Acti 9 iC60
    product or component type
    Miniature circuit-breaker
    device short name
    IC60L
    poles description
    2P
    number of protected poles
    2
    [In] rated current
    40 A
    network type
    AC
    trip unit technology
    Magnetic
    curve code
    MA
    breaking capacity
    10 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2
    15 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2
    30 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
    utilisation category
    Category A EN 60947-2
    Category A conforming to IEC 60947-2
    suitability for isolation
    Yes EN 60947-2
    Yes IEC 60947-2
    standards
    IEC 60947-2
    EN 60947-2
    Complementary
    network frequency
    50/60 Hz
    magnetic tripping limit
    12 x In +/- 20 %
    [Ics] rated service breaking capacity
    15 kA 50 % conforming to EN 60947-2 - 220...240 V AC 50/60 Hz
    7.5 kA 50 % conforming to EN 60947-2 - 380...415 V AC 50/60 Hz
    5 kA 50 % conforming to EN 60947-2 - 440 V AC 50/60 Hz
    15 kA 50 % conforming to IEC 60947-2 - 220...240 V AC 50/60 Hz
    7.5 kA 50 % conforming to IEC 60947-2 - 380...415 V AC 50/60 Hz
    5 kA 50 % conforming to IEC 60947-2 - 440 V AC 50/60 Hz
    limitation class
    3 conforming to EN 60898-1
    3 conforming to IEC 60898-1
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz conforming to EN 60947-2
    500 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kVEN 60947-2
    6 kV conforming to IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    Trip indicator
    mounting mode
    Fixed
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Top or bottom: YES
    9 mm pitches
    4
    height
    85 mm
    width
    36 mm
    depth
    78,5 mm
    net weight
    0,25 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    connections - terminals
    Single terminal top or bottom) 1…35 mm² rigid
    Single terminal top or bottom) 1…25 mm² flexible
    wire stripping length
    14 mm top or bottom
    tightening torque
    3,5 N.m top or bottom
    earth-leakage protection
    Separate block
    Environment
    IP degree of protection
    IP20 conforming to IEC 60529
    IP20 conforming to EN 60529
    pollution degree
    3 EN 60947-2
    3 conforming to IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -35…70 °C
    ambient air temperature for storage
    -40…85 °C
    Lepakojuma vienības
    Iepakojuma 1 svars
    260 g
    Iepakojuma 2 svars
    1,572 kg
    Iepakojuma 3 svars
    17,779 kg
    Offer Sustainability
    Ilgtspējīgs piedāvājuma statuss
    Green Premium izstrādājums
    REACh regula
    Nesatur REACh SVHC
    ES RoHS direktīva
    Nesatur toksiskus smagos metālus
    Nesatur dzīvsudrabu
    Informācija par RoHS izņēmumiem
    Ķīnas RoHS regula
    Ķīnas RoHS deklarācija
    Ķīnas aktīvā RoHS deklarācija (neietilpst Ķīnas RoHS juridiskajā jomā)
    Vides informācijas publiskošana
    WEEE
    Eiropas Savienības tirgū no šī produkta ir jāatbrīvojas, ievērojot noteiktu atkritumu savākšanas kārtību, un produkts nedrīkst nonākt sadzīves atkritumu tvertnēs.
    Contractual warranty
    Garantija
    18 months
  • Skatīt vairāk
    Skatīt mazāk

    Dokumenti

    Valoda
    • Visas valodas7
    • Latviešu5
    • English3
    Katalogs
    Formāts
    Izmērs
    Datums
    Pievienot mapei Mani dokumenti
    Elektriķa rokasgrāmata (Versija 2.0)
    Apraksts
    Zemsprieguma un automatizacijas materiali
    prp.document.label.format pdf
    Izmērs 60.5 MB
    Datums 20.7.2
    Apraksts
    Zemsprieguma un automatizacijas materiali
    CAD faili
    Formāts
    Izmērs
    Datums
    Pievienot mapei Mani dokumenti
    ACTI9 IC60 2P
    Faili dokumentā
    prp.document.label.format zip
    Izmērs 856.1 KB
    Datums 12.28.2
    Faili dokumentā
    ES RoHS deklarācija
    Formāts
    Izmērs
    Datums
    Pievienot mapei Mani dokumenti
    A9F90240 : Miniature circuit-breaker, Acti9 iC60L, 2P, 40 A, MA curve, 15000 A (IEC 60898-1), 15 kA (IEC 60947-2)
    Apraksts
    Miniature circuit-breaker, Acti9 iC60L, 2P, 40 A, MA curve, 15000 A (IEC 60898-1), 15 kA (IEC 60947-2)
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums 20.29.11
    Apraksts
    Miniature circuit-breaker, Acti9 iC60L, 2P, 40 A, MA curve, 15000 A (IEC 60898-1), 15 kA (IEC 60947-2)
    Produkta ietekme uz vidi
    Formāts
    Izmērs
    Datums
    Pievienot mapei Mani dokumenti
    prp.document.label.format pdf
    Izmērs 303.4 KB
    Datums 19.2.9
    REACh deklarācija
    Formāts
    Izmērs
    Datums
    Pievienot mapei Mani dokumenti
    A9F90240 : Miniature circuit-breaker, Acti9 iC60L, 2P, 40 A, MA curve, 15000 A (IEC 60898-1), 15 kA (IEC 60947-2)
    Apraksts
    Miniature circuit-breaker, Acti9 iC60L, 2P, 40 A, MA curve, 15000 A (IEC 60898-1), 15 kA (IEC 60947-2)
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums 20.29.11
    Apraksts
    Miniature circuit-breaker, Acti9 iC60L, 2P, 40 A, MA curve, 15000 A (IEC 60898-1), 15 kA (IEC 60947-2)
    Ķīnas RoHS deklarācija
    Formāts
    Izmērs
    Datums
    Pievienot mapei Mani dokumenti
    A9F90240 : Miniature circuit-breaker, Acti9 iC60L, 2P, 40 A, MA curve, 15000 A (IEC 60898-1), 15 kA (IEC 60947-2)
    Apraksts
    Miniature circuit-breaker, Acti9 iC60L, 2P, 40 A, MA curve, 15000 A (IEC 60898-1), 15 kA (IEC 60947-2)
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums 20.29.11
    Apraksts
    Miniature circuit-breaker, Acti9 iC60L, 2P, 40 A, MA curve, 15000 A (IEC 60898-1), 15 kA (IEC 60947-2)