Latvia

Laipni aicināti Schneider Electric tīmekļa vietnē

Laipni lūdzam mūsu tīmekļa vietnē!

Varat izvēlēties citu valsti, lai skatītu pieejamo produkciju, vai apmeklēt mūsu globālo tīmekļa vietni, lai skatītu informāciju par uzņēmumu.

Izvēlieties citu valsti vai reģionu

modular single phase power meter iEM2000T - 230V - 40A without display

Rādīt vairāk raksturlielumus >
Pievienot sadaļai Mani produkti Noņemt no sadaļas Mani produkti

  • Main
    range
    Acti 9
    family
    Acti 9 iEM2000
    device short name
    IEM2000T
    product or component type
    Energy meter
    Complementary
    poles description
    1P + N
    type of measurement
    Active power
    device application
    Sub billing
    accuracy class
    Active energy: class 1 according to IEC 62053-21
    Input type
    Direct input
    Rated current
    40 A
    rated voltage
    230 V +/- 20 %
    network frequency
    50 Hz
    60 Hz
    frequency measurement range
    48...62 Hz
    technology type
    Electronic
    display type
    Without display
    sampling rate
    32 samples/cycle
    measurement current
    0...40 A
    display digits
    0
    maximum value measured
    999999.9 kWh
    communication port protocol
    -
    communication port support
    -
    local signalling
    Indicator light (green) : power ON
    Indicator light (yellow) : metering and activity 3200 p/kWh
    Digital inputs
    0
    Digital outputs
    1 pulse
    output voltage
    5...35 V DC (20 mA)
    impulse duration
    120 ms
    power consumption in VA
    <= 10 VA
    mounting mode
    Clip-on
    mounting support
    DIN rail
    connections - terminals
    Power circuit : bottom tunnel type terminals for 1 10 mm²
    Remote transfer : top tunnel type terminals for 1 4 mm²
    tightening torque
    Power circuit: 1.2 N.m
    Remote transfer : 0.8 N.m
    standards
    IEC 61557-12
    IEC 62053-21
    product certifications
    CE
    Environment
    IP degree of protection
    IP40 conforming to IEC 60529
    ambient air temperature for operation
    -20...70 °C at < 32 A
    -20...55 °C at >= 32 A
    ambient air temperature for storage
    -40...70 °C
    relative humidity
    95 % at 55 °C
    colour
    White
    9 mm pitches
    2
    width
    18 mm
    height
    95 mm
    depth
    67 mm
    product weight
    0.073 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Atpakaļ

    Valoda
    • Latviešu
    • Spanish
    • Danish
    • French
    • Finnish
    • Chinese
    • Hungarian
    • Norwegian
    • English
    • Dutch
    • Portuguese
    • Russian
    • Czech
    • Polish
    • Italian
    • German
    • Swedish
    Katalogs
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    PowerLogic Catalogue - 266 pages - Print File (NO PRINTED VERSION AVAILABLE) (Versija 7.5)
    PowerLogic Catalog - 266 pages Web (NO PRINTED VERSION AVAILABLE) (Versija 7.5)
    PowerLogic Selection Guide - Web Version (Versija 3.0)
    Datums  18.13.4
    Izmērs 1.1 MB
    EcoStruxture Power connected products - catalogue 2018 (Versija 4.0)
    CAD faili
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    ENERGY METER 40A PULSE OUTPUT WITHOUT DI (Versija 1.0)
    Datums  13.18.7
    Izmērs 363.4 KB
    Datums  13.18.7
    Izmērs 440.5 KB
    Instrukcijas lapa
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Watt-hour meter - iEM2000T (Versija 01)
    Datums  17.21.9
    Izmērs 1.6 MB
    ES RoHS deklarācija
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Datums  19.6.3
    Izmērs 0
    REACh deklarācija
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Datums  19.6.3
    Izmērs 0
    Risinājumi
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Restaurant application with Acti9 Smartlink EL B (Versija 1.0)
    Tehniskā instrukcija
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    iEM2000 & iEM2100 Series Technical Datasheet - Print Version (Versija 2.1)
    iEM2000 & iEM2100 Series Technical Datasheet - Web Version (Versija 2.1)