-
Raksturlielumi
Pārskats Piegādes laiks Usually in StockGeneral provided equipment Rack mounting bracketsUser manualPhysical cable length 2,50 mcolour Beigedepth 16,5 cmheight 4,4 cmnet weight 3 kgwidth 43,2 cmInput permissible voltage 90…253 VMax line current 16 Ainput current limits 16 ALoad capacity 3680 VAnetwork frequency 50/60 Hzplug standard IEC 60320 C20input voltage 120 V 208 V 230 VOutput number of power socket outlets 0number of power socket outlets 8 IEC 60320 C13Conformance product certifications CEUL listedVCCIVDEstandards EN 60950FCC part 15 class AEnvironmental ambient air temperature for operation 0…40 °Crelative humidity 0…95 %operating altitude 0...10000 ftambient air temperature for storage -15…65 °CStorage Relative Humidity 0…95 %storage altitude 0,00…15240,00 mPacking Units Iepakojuma 1 svars 4,09 kgIepakojuma 1 augstums 7 cmIepakojuma 1 platums 48,3 cmIepakojuma 1 garums 34,3 cmVienību skaits iepakojumā 3 100Contractual warranty Garantija 2 years repair or replace