Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Skatīt visu   Altivar Process ATV600
ATV650U75N4 attēlu etiķete Schneider Electric

ATV650U75N4

Green premium brand logo
ATV650U75N4 attēlu etiķete Schneider Electric
ATV650U75N4
Green premium brand logo

variable speed drive ATV650 - 7.5kW/10HP - 380...480V - IP55

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range of product
    Altivar Process ATV600
    product or component type
    Variable speed drive
    product specific application
    Process and utilities
    device short name
    ATV650
    variant
    Standard version
    product destination
    Synchronous motors
    Asynchronous motors
    EMC filter
    Integrated 50 m EN/IEC 61800-3 category C2
    Integrated 150 m EN/IEC 61800-3 category C3
    IP degree of protection
    IP55IEC 61800-5-1
    IP55IEC 60529
    type of cooling
    Forced convection
    supply frequency
    50...60 Hz - 5...5 %
    network number of phases
    3 phases
    [Us] rated supply voltage
    380...480 V - 15...10 %
    motor power kW
    7,5 kW normal duty)
    5,5 kW heavy duty)
    motor power hp
    10 hp normal duty
    7,5 hp heavy duty
    line current
    13,8 A 380 V normal duty)
    11,9 A 480 V normal duty)
    10,5 A 380 V heavy duty)
    9,2 A 480 V heavy duty)
    prospective line Isc
    50 kA
    apparent power
    9,9 kVA 480 V normal duty)
    7,6 kVA 480 V heavy duty)
    continuous output current
    16,5 A 4 kHz normal duty
    12,7 A 4 kHz heavy duty
    maximum transient current
    18,2 A 60 s normal duty)
    19,1 A 60 s heavy duty)
    asynchronous motor control profile
    Optimized torque mode
    Constant torque standard
    Variable torque standard
    synchronous motor control profile
    Permanent magnet motor
    Synchronous reluctance motor
    output frequency
    0,0001…0,5 kHz
    speed drive output frequency
    0,1…599 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    2...12 kHz adjustable
    4...12 kHz with derating factor
    safety function
    STO (safe torque off) SIL 3
    discrete input logic
    16 preset speeds
    communication port protocol
    Modbus serial
    Ethernet
    Modbus TCP
    option card
    Slot A communication module, Profibus DP V1
    Slot A communication module, Profinet
    Slot A communication module, DeviceNet
    Slot A communication module, Modbus TCP/EtherNet/IP
    Slot A communication module, CANopen daisy chain RJ45
    Slot A communication module, CANopen SUB-D 9
    Slot A communication module, CANopen screw terminals
    Slot A/slot B digital and analog I/O extension module
    Slot A/slot B output relay extension module
    Slot A communication module, Ethernet IP/Modbus TCP/MD-Link
    communication module, BACnet MS/TP
    communication module, Ethernet Powerlink
    Complementary
    output voltage
    <= power supply voltage
    permissible temporary current boost
    1.1 x In 60 s normal duty)
    1.5 x In 60 s heavy duty)
    motor slip compensation
    Automatic whatever the load
    Can be suppressed
    Adjustable
    Not available in permanent magnet motor law
    acceleration and deceleration ramps
    Linear adjustable separately from 0.01...9999 s
    braking to standstill
    By DC injection
    protection type
    Thermal protection motor
    Safe torque off motor
    Motor phase break motor
    Thermal protection drive
    Safe torque off drive
    Overheating drive
    Overcurrent between output phases and earth drive
    Overload of output voltage drive
    Short-circuit protection drive
    Motor phase break drive
    Overvoltages on the DC bus drive
    Line supply overvoltage drive
    Line supply undervoltage drive
    Line supply phase loss drive
    Overspeed drive
    Break on the control circuit drive
    frequency resolution
    Display unit 0.1 Hz
    Analog input 0.012/50 Hz
    electrical connection
    Control removable screw terminals 0.5...1.5 mm² AWG 20...AWG 16
    Motor screw terminal 6...10 mm² AWG 10...AWG 8
    Line side screw terminal 4...6 mm² AWG 12...AWG10
    connector type
    RJ45 on the remote graphic terminal)Ethernet/Modbus TCP
    RJ45 on the remote graphic terminal)Modbus serial
    physical interface
    2-wire RS 485 Modbus serial
    transmission frame
    RTU Modbus serial
    transmission rate
    10/100 Mbit/s Ethernet IP/Modbus TCP
    4.8, 9.6, 19.2, 38.4 kbit/s Modbus serial
    exchange mode
    Half duplex, full duplex, autonegotiation Ethernet/Modbus TCP
    data format
    8 bits, configurable odd, even or no parity Modbus serial
    type of polarization
    No impedance Modbus serial
    number of addresses
    1…247 Modbus serial
    method of access
    Slave Modbus TCP
    supply
    External supply for digital inputs 24 V DC 19…30 V), <1,25 mA overload and short-circuit protection
    Internal supply for reference potentiometer (1 to 10 kOhm) 10.5 V DC +/- 5 %, <10 mA overload and short-circuit protection
    Internal supply for digital inputs and STO 24 V DC 21…27 V), <200 mA overload and short-circuit protection
    local signalling
    Local diagnostic 3 LEDs
    Embedded communication status 3 LEDs dual colour)
    Communication module status 4 LEDs dual colour)
    Presence of voltage 1 LED red)
    width
    264 mm
    height
    678 mm
    depth
    299 mm
    net weight
    13,7 kg
    analogue input number
    3
    analogue input type
    AI1, AI2, AI3 software-configurable voltage 0...10 V DC 30 kOhm 12 bits
    AI1, AI2, AI3 software-configurable current 0...20 mA/4...20 mA 250 Ohm 12 bits
    discrete input number
    8
    discrete input type
    DI1...DI6 programmable, 24 V DC <= 30 V)3.5 kOhm
    DI5, DI6 programmable as pulse input 0…30 kHz, 24 V DC <= 30 V)
    STOA, STOB safe torque off, 24 V DC <= 30 V)> 2.2 kOhm
    input compatibility
    DI1...DI6 discrete input level 1 PLC EN/IEC 61131-2
    DI5, DI6 discrete input level 1 PLC IEC 65A-68
    STOA, STOB discrete input level 1 PLC EN/IEC 61131-2
    discrete input logic
    Positive logic (source) DI1...DI6), < 5 V, > 11 V
    Negative logic (sink) DI1...DI6), > 16 V, < 10 V
    Positive logic (source) DI5, DI6), < 0.6 V, > 2.5 V
    Positive logic (source) STOA, STOB), < 5 V, > 11 V
    analogue output number
    2
    analogue output type
    Software-configurable voltage AO1, AO2 0...10 V DC 470 Ohm 10 bits
    Software-configurable current AO1, AO2 0...20 mA 10 bits
    sampling duration
    2 ms +/- 0.5 ms DI1...DI4) - discrete input
    5 ms +/- 1 ms DI5, DI6) - discrete input
    5 ms +/- 0.1 ms AI1, AI2, AI3) - analog input
    10 ms +/- 1 ms AO1) - analog output
    accuracy
    +/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input
    +/- 1 % AO1, AO2 for a temperature variation 60 °C analog output
    linearity error
    AI1, AI2, AI3 +/- 0.15 % of maximum value analog input
    AO1, AO2 +/- 0.2 % analog output
    relay output number
    3
    relay output type
    Configurable relay logic R1 fault relay NO/NC 100000 cycles
    Configurable relay logic R2 sequence relay NO 100000 cycles
    Configurable relay logic R3 sequence relay NO 100000 cycles
    refresh time
    Relay output R1, R2, R3)5 ms +/- 0.5 ms)
    minimum switching current
    Relay output R1, R2, R3 5 mA 24 V DC
    maximum switching current
    Relay output R1, R2, R3 resistive, cos phi = 1 3 A 250 V AC
    Relay output R1, R2, R3 resistive, cos phi = 1 3 A 30 V DC
    Relay output R1, R2, R3 inductive, cos phi = 0,4 7 ms 2 A 250 V AC
    Relay output R1, R2, R3 inductive, cos phi = 0,4 7 ms 2 A 30 V DC
    isolation
    Between power and control terminals
    Variable speed drive application selection
    Building - HVAC Compressor centrifugal
    Food and beverage processing Other application
    Mining mineral and metal Fan
    Mining mineral and metal Pump
    Oil and gas Fan
    Water and waste water Other application
    Building - HVAC Screw compressor
    Food and beverage processing Pump
    Food and beverage processing Fan
    Food and beverage processing Atomization
    Oil and gas Electro submersible pump (ESP)
    Oil and gas Water injection pump
    Oil and gas Jet fuel pump
    Oil and gas Compressor for refinery
    Water and waste water Centrifuge pump
    Water and waste water Positive displacement pump
    Water and waste water Electro submersible pump (ESP)
    Water and waste water Screw pump
    Water and waste water Lobe compressor
    Water and waste water Screw compressor
    Water and waste water Compressor centrifugal
    Water and waste water Fan
    Water and waste water Conveyor
    Water and waste water Mixer
    Motor power range AC-3
    7…11 kW 380…440 V 3 phases
    7…11 kW 480…500 V 3 phases
    mounting mode
    Wall mount
    Environment
    insulation resistance
    > 1 MOhm 500 V DC for 1 minute to earth
    noise level
    52 dB 86/188/EEC
    operating position
    Vertical +/- 10 degree
    maximum THDI
    <48 % from 80...100 % of load IEC 61000-3-12
    electromagnetic compatibility
    Electrostatic discharge immunity test level 3 IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 IEC 61000-4-3
    Electrical fast transient/burst immunity test level 4 IEC 61000-4-4
    1.2/50 µs - 8/20 µs surge immunity test level 3 IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 IEC 61000-4-6
    pollution degree
    2 EN/IEC 61800-5-1
    vibration resistance
    1.5 mm peak to peak 2…13 Hz)IEC 60068-2-6
    1 gn 13…200 Hz)IEC 60068-2-6
    shock resistance
    15 gn 11 ms IEC 60068-2-27
    relative humidity
    5…95 % without condensation IEC 60068-2-3
    ambient air temperature for operation
    -15…40 °C without derating)
    40…50 °C with derating factor)
    ambient air temperature for storage
    -40…70 °C
    operating altitude
    <= 1000 m without derating
    1000...4800 m with current derating 1 % per 100 m
    environmental characteristic
    Chemical pollution resistance class 3C3 EN/IEC 60721-3-3
    Dust pollution resistance class 3S3 EN/IEC 60721-3-3
    standards
    UL 508C
    EN/IEC 61800-3
    Environment 1 category C2 EN/IEC 61800-3
    Environment 2 category C3 EN/IEC 61800-3
    EN/IEC 61800-5-1
    IEC 61000-3-12
    IEC 60721-3
    IEC 61508
    IEC 13849-1
    product certifications
    TÜV
    CSA
    REACH
    DNV-GL
    ATEX zone 2/22
    ATEX INERIS
    UL
    marking
    CE
    Offer Sustainability
    Ilgtspējīgs piedāvājuma statuss
    Green Premium izstrādājums
    REACh regula
    ES RoHS direktīva
    Proaktīva atbilstība (uz izstrādājumu neattiecas ES RoHS juridiskās saistības)
    ES RoHS deklarācija
    Nesatur dzīvsudrabu
    Informācija par RoHS izņēmumiem
    Ķīnas RoHS regula
    Vides informācijas publiskošana
    Cirkularitātes profils
    WEEE
    Eiropas Savienības tirgū no šī produkta ir jāatbrīvojas, ievērojot noteiktu atkritumu savākšanas kārtību, un produkts nedrīkst nonākt sadzīves atkritumu tvertnēs.
  • Skatīt vairāk View less

    Dokumenti

    Valoda
    • Visas valodas45
    • Latviešu8
    • English42
    • Chinese6
    Katalogs
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 12.7 MB
    Datums  19.9.12
    Lietotāja rokasgrāmata
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 970.6 KB
    Datums  19.1.8
    prp.document.label.format pdf
    Izmērs 2.6 MB
    Datums  19.5.6
    prp.document.label.format xlsx
    Izmērs 258.6 KB
    Datums  19.16.5
    prp.document.label.format pdf
    Izmērs 9.5 MB
    Datums  19.14.5
    prp.document.label.format pdf
    Izmērs 6 MB
    Datums  19.19.3
    prp.document.label.format pdf
    Izmērs 193.4 KB
    Datums  19.1.3
    prp.document.label.format pdf
    Izmērs 1.1 MB
    Datums  18.30.10
    prp.document.label.format pdf
    Izmērs 1.8 MB
    Datums  17.30.11
    prp.document.label.format pdf
    Izmērs 2.1 MB
    Datums  17.30.11
    prp.document.label.format pdf
    Izmērs 2.4 MB
    Datums  17.31.10
    prp.document.label.format pdf
    Izmērs 1.3 MB
    Datums  17.31.10
    prp.document.label.format pdf
    Izmērs 1.5 MB
    Datums  17.28.4
    prp.document.label.format pdf
    Izmērs 5.2 MB
    Datums  17.27.4
    prp.document.label.format pdf
    Izmērs 3.5 MB
    Datums  16.31.8
    Sertifikāts
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 6.4 MB
    Datums  19.25.4
    prp.document.label.format pdf
    Izmērs 695.9 KB
    Datums  19.4.2
    prp.document.label.format pdf
    Izmērs 40.1 KB
    Datums  18.9.10
    prp.document.label.format zip
    Izmērs 10.6 MB
    Datums  18.18.5
    Faili dokumentā
    prp.document.label.format pdf
    Izmērs 1.3 MB
    Datums  18.9.2
    prp.document.label.format pdf
    Izmērs 48.3 KB
    Datums  17.13.11
    prp.document.label.format pdf
    Izmērs 374.9 KB
    Datums  17.18.7
    prp.document.label.format pdf
    Izmērs 14.2 MB
    Datums  15.10.7
    prp.document.label.format pdf
    Izmērs 378.4 KB
    Datums  15.3.2
    Instrukcijas lapa
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 2.5 MB
    Datums  19.24.4
    prp.document.label.format pdf
    Izmērs 2.1 MB
    Datums  19.1.2
    prp.document.label.format pdf
    Izmērs 9.2 MB
    Datums  18.25.9
    prp.document.label.format pdf
    Izmērs 5.1 MB
    Datums  17.31.1
    ES RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    ATV650U75N4 : ATV650U75N4_ROHS_DECLARATION
    Apraksts
    ATV650U75N4_ROHS_DECLARATION
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.25.5
    Apraksts
    ATV650U75N4_ROHS_DECLARATION
    Informācija par ekspluatācijas izbeigšanu
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 179.1 KB
    Datums  15.1.10
    Kuģniecības reģistru atbilstības sertifikāts
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 3 MB
    Datums  19.7.6
    prp.document.label.format pdf
    Izmērs 493.9 KB
    Datums  19.16.5
    prp.document.label.format zip
    Izmērs 833.3 KB
    Datums  19.12.3
    Faili dokumentā
    pdf
    418.7 KB
    pdf
    414.5 KB
    prp.document.label.format pdf
    Izmērs 1.5 MB
    Datums  18.31.10
    prp.document.label.format pdf
    Izmērs 4.7 MB
    Datums  18.31.7
    prp.document.label.format pdf
    Izmērs 448.1 KB
    Datums  18.18.5
    Produkta ietekme uz vidi
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 1.1 MB
    Datums  16.30.5
    prp.document.label.format pdf
    Izmērs 202.5 KB
    Datums  15.1.6
    REACh deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    ATV650U75N4 : ATV650U75N4_REACH_DECLARATION
    Apraksts
    ATV650U75N4_REACH_DECLARATION
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.25.5
    Apraksts
    ATV650U75N4_REACH_DECLARATION
    Risinājumi
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 938.5 KB
    Datums  18.18.6
    prp.document.label.format pdf
    Izmērs 2.2 MB
    Datums  17.12.1
    prp.document.label.format pdf
    Izmērs 2 MB
    Datums  17.12.1
    prp.document.label.format pdf
    Izmērs 2 MB
    Datums  17.12.1
    Ķīnas RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    ATV650U75N4 : ATV650U75N4_ROHS_CHINA_DECLARATION
    Apraksts
    ATV650U75N4_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.25.5
    Apraksts
    ATV650U75N4_ROHS_CHINA_DECLARATION
  • Skatīt vairāk View less

    Programmatūra un programmaparatūra

    Valoda
    • Visas valodas19
    • English19
    • Bulgarian3
    • Chinese4
    • Czech3
    • Danish3
    • Finnish3
    • French4
    • German4
    • Greek3
    • Hungarian3
    • Italian4
    • Korean3
    • Norwegian3
    • Polish3
    • Portuguese4
    • Romanian3
    • Russian3
    • Slovak3
    • Spanish4
    • Swedish3
    • Thai3
    • Turkish4
    • Vietnamese3
    Programmatūra - izdotā versija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    SoMove (FDT Standalone) (Versija V2.8.1)
    Faili dokumentā
    exe
    326.5 MB
    prp.document.label.format zip
    Izmērs 326.6 MB
    Datums  20.19.3
    Faili dokumentā
    exe
    326.5 MB
    prp.document.label.format zip
    Izmērs 5.1 MB
    Datums  20.19.3
    DTM files
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format zip
    Izmērs 102.6 MB
    Datums  20.28.4
    EDS faili
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format zip
    Izmērs 25.9 KB
    Datums  16.14.4
    prp.document.label.format zip
    Izmērs 23.2 KB
    Datums  15.16.4
    prp.document.label.format zip
    Izmērs 27.3 KB
    Datums  19.16.5
    prp.document.label.format zip
    Izmērs 27.2 KB
    Datums  19.1.2
    prp.document.label.format zip
    Izmērs 435.8 KB
    Datums  18.20.12
    prp.document.label.format zip
    Izmērs 106.6 KB
    Datums  18.6.12
    prp.document.label.format zip
    Izmērs 26.9 KB
    Datums  18.6.11
    prp.document.label.format zip
    Izmērs 26.4 KB
    Datums  18.31.8
    prp.document.label.format zip
    Izmērs 5.3 KB
    Datums  18.14.6
    prp.document.label.format zip
    Izmērs 4 KB
    Datums  18.18.5
    prp.document.label.format zip
    Izmērs 26.4 KB
    Datums  18.26.4
    prp.document.label.format zip
    Izmērs 26.4 KB
    Datums  18.2.2
    prp.document.label.format zip
    Izmērs 26.2 KB
    Datums  16.2.12
    prp.document.label.format zip
    Izmērs 53.7 KB
    Datums  16.30.8
    GDS faili
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format zip
    Izmērs 32.8 KB
    Datums  19.19.7
    prp.document.label.format zip
    Izmērs 74 KB
    Datums  18.1.10