Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Skatīt visu   Altivar 71
ATV71HD90N4D attēlu etiķete Schneider Electric

ATV71HD90N4D

Green premium brand logo
ATV71HD90N4D attēlu etiķete Schneider Electric
ATV71HD90N4D
Green premium brand logo

variable speed drive ATV71 - 90kW-125HP - 480V - EMC filter-graphic terminal

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range of product
    Altivar 71
    product or component type
    Variable speed drive
    product specific application
    Complex, high-power machines
    component name
    ATV71
    motor power kW
    90 kW, 3 phases 380...480 V
    motor power hp
    125 hp, 3 phases 380...480 V
    maximum motor cable length
    100 m shielded cable
    200 m unshielded cable
    power supply voltage
    380...480 V - 15...10 %
    network number of phases
    3 phases
    line current
    134 A 480 V 3 phases 90 kW / 125 hp
    166 A 380 V 3 phases 90 kW / 125 hp
    EMC filter
    Integrated
    assembly style
    With heat sink
    variant
    Without DC choke
    Reinforced version
    apparent power
    109,3 kVA 380 V 3 phases 90 kW / 125 hp
    prospective line Isc
    35 kA 3 phases
    nominal output current
    179 A 2.5 kHz 380 V 3 phases 90 kW / 125 hp
    179 A 2.5 kHz 460 V 3 phases 90 kW / 125 hp
    maximum transient current
    269 A 60 s 3 phases 90 kW / 125 hp
    295 A 2 s 3 phases 90 kW / 125 hp
    output frequency
    0,1…500 Hz
    nominal switching frequency
    2.5 kHz
    switching frequency
    2.5...8 kHz adjustable
    2.5...8 kHz with derating factor
    asynchronous motor control profile
    Flux vector control (FVC) with sensor (current vector)
    ENA (Energy adaptation) system for unbalanced loads
    Sensorless flux vector control (SFVC) (voltage or current vector)
    Voltage/frequency ratio (2 or 5 points)
    type of polarization
    No impedance Modbus
    Complementary
    product destination
    Asynchronous motors
    Synchronous motors
    power supply voltage limits
    323…528 V
    power supply frequency
    50...60 Hz - 5...5 %
    power supply frequency limits
    47.5...63 Hz
    speed range
    1…100 asynchronous motor in open-loop mode, without speed feedback
    1…1000 asynchronous motor in closed-loop mode with encoder feedback
    1…50 synchronous motor in open-loop mode, without speed feedback
    speed accuracy
    +/- 0.01 % of nominal speed in closed-loop mode with encoder feedback 0.2 Tn to Tn
    +/- 10 % of nominal slip without speed feedback 0.2 Tn to Tn
    torque accuracy
    +/- 15 % in open-loop mode, without speed feedback
    +/- 5 % in closed-loop mode with encoder feedback
    transient overtorque
    170 % +/- 10 % 60 s every 10 minutes
    220 % +/- 10 % 2 s
    braking torque
    <= 150 % with braking or hoist resistor
    30 % without braking resistor
    synchronous motor control profile
    Vector control without speed feedback
    regulation loop
    Adjustable PI regulator
    motor slip compensation
    Not available in voltage/frequency ratio (2 or 5 points)
    Adjustable
    Automatic whatever the load
    Suppressable
    diagnostic
    Drive voltage 1 LED red)
    output voltage
    <= power supply voltage
    insulation
    Electrical between power and control
    type of cable for mounting in an enclosure
    With a NEMA Type1 kit 3 UL 508 cable 40 °C, copper 75 °C / PVC
    With an IP21 or an IP31 kit 3 IEC cable 40 °C, copper 70 °C / PVC
    Without mounting kit 1 IEC cable 45 °C, copper 70 °C / PVC
    Without mounting kit 1 IEC cable 45 °C, copper 90 °C / XLPE/EPR
    electrical connection
    Terminal 2.5 mm², AWG 14 AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR)
    Terminal 2 x 100 mm² L1/R, L2/S, L3/T, U/T1, V/T2, W/T3)
    Terminal 60 mm² PA, PB)
    Terminal 2 x 100 mm² PC/-, PO, PA/+)
    tightening torque
    0,6 N.m AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR)
    24 N.m, 212 lb.in L1/R, L2/S, L3/T, U/T1, V/T2, W/T3)
    12 N.m, 106 lb.in PA, PB)
    41 N.m, 360 lb.in PC/-, PO, PA/+)
    supply
    Internal supply for reference potentiometer (1 to 10 kOhm) 10.5 V DC +/- 5 %, <10 mA overload and short-circuit protection
    Internal supply 24 V DC 21…27 V), <200 mA overload and short-circuit protection
    analogue input number
    2
    analogue input type
    AI1-/Al1+ bipolar differential voltage +/- 10 V DC 24 V max 11 bits + sign
    AI2 software-configurable current 0...20 mA 242 Ohm 11 bits
    AI2 software-configurable voltage 0...10 V DC 24 V max 30000 Ohm 11 bits
    input sampling time
    2 ms +/- 0.5 ms AI1-/Al1+) - analog
    2 ms +/- 0.5 ms Al2) - analog
    2 ms +/- 0.5 ms LI1...LI5) - discrete
    2 ms +/- 0.5 ms LI6)if configured as logic input - discrete
    response time
    <= 100 ms in STO (Safe Torque Off)
    AO1 2 ms +/- 0.5 ms analog
    R1A, R1B, R1C 7 ms +/- 0.5 ms discrete
    R2A, R2B 7 ms +/- 0.5 ms discrete
    absolute accuracy precision
    +/- 0.6 % AI1-/Al1+) for a temperature variation 60 °C
    +/- 0.6 % AI2) for a temperature variation 60 °C
    +/- 1 % AO1) for a temperature variation 60 °C
    linearity error
    +/- 0.15 % of maximum value AI1-/Al1+, AI2)
    +/- 0.2 % AO1)
    analogue output number
    1
    analogue output type
    AO1 software-configurable logic output 10 V 20 mA
    AO1 software-configurable current 0...20 mA 500 Ohm 10 bits
    AO1 software-configurable voltage 0...10 V DC 470 Ohm 10 bits
    discrete output number
    2
    discrete output type
    Configurable relay logic R1A, R1B, R1C) NO/NC - 100000 cycles
    Configurable relay logic R2A, R2B) NO - 100000 cycles
    minimum switching current
    3 mA 24 V DC configurable relay logic
    maximum switching current
    R1, R2 2 A 250 V AC inductive, cos phi = 0,4
    R1, R2 2 A 30 V DC inductive, cos phi = 0,4
    R1, R2 5 A 250 V AC resistive, cos phi = 1
    R1, R2 5 A 30 V DC resistive, cos phi = 1
    discrete input number
    7
    discrete input type
    LI1...LI5 programmable 24 V DC level 1 PLC 3500 Ohm
    LI6 switch-configurable 24 V DC level 1 PLC 3500 Ohm
    LI6 switch-configurable PTC probe 0…6 1500 Ohm
    PWR safety input 24 V DC 1500 Ohm ISO 13849-1 level d
    discrete input logic
    Negative logic (sink) LI1...LI5), > 16 V, < 10 V
    Positive logic (source) LI1...LI5), < 5 V, > 11 V
    Negative logic (sink) LI6)if configured as logic input, > 16 V, < 10 V
    Positive logic (source) LI6)if configured as logic input, < 5 V, > 11 V
    acceleration and deceleration ramps
    Automatic adaptation of ramp if braking capacity exceeded, by using resistor
    S, U or customized
    Linear adjustable separately from 0.01 to 9000 s
    braking to standstill
    By DC injection
    protection type
    Against exceeding limit speed drive
    Against input phase loss drive
    Break on the control circuit drive
    Input phase breaks drive
    Line supply overvoltage drive
    Line supply undervoltage drive
    Overcurrent between output phases and earth drive
    Overheating protection drive
    Overvoltages on the DC bus drive
    Short-circuit between motor phases drive
    Thermal protection drive
    Motor phase break motor
    Power removal motor
    Thermal protection motor
    insulation resistance
    > 1 mOhm 500 V DC for 1 minute to earth
    frequency resolution
    Analog input 0.024/50 Hz
    Display unit 0.1 Hz
    communication port protocol
    CANopen
    Modbus
    connector type
    1 RJ45 on front face)Modbus
    1 RJ45 on terminal)Modbus
    Male SUB-D 9 on RJ45CANopen
    physical interface
    2-wire RS 485 Modbus
    transmission frame
    RTU Modbus
    transmission rate
    4800 bps, 9600 bps, 19200 bps, 38.4 Kbps Modbus on terminal
    9600 bps, 19200 bps Modbus on front face
    20 kbps, 50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbps CANopen
    data format
    8 bits, 1 stop, even parity Modbus on front face
    8 bits, odd even or no configurable parity Modbus on terminal
    number of addresses
    1…127 CANopen
    1…247 Modbus
    method of access
    Slave CANopen
    marking
    CE
    operating position
    Vertical +/- 10 degree
    height
    920 mm
    depth
    377 mm
    width
    320 mm
    net weight
    76 kg
    option card
    Communication card CC-Link
    Controller inside programmable card
    Communication card DeviceNet
    Communication card Ethernet/IP
    Communication card Fipio
    I/O extension card
    Communication card Interbus-S
    Interface card for encoder
    Communication card Modbus Plus
    Communication card Modbus TCP
    Communication card Modbus/Uni-Telway
    Overhead crane card
    Communication card Profibus DP
    Communication card Profibus DP V1
    Environment
    noise level
    60,5 dB 86/188/EEC
    dielectric strength
    3535 V DC between earth and power terminals
    5092 V DC between control and power terminals
    electromagnetic compatibility
    1.2/50 µs - 8/20 µs surge immunity test level 3 IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 IEC 61000-4-6
    Electrical fast transient/burst immunity test level 4 IEC 61000-4-4
    Electrostatic discharge immunity test level 3 IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 IEC 61000-4-3
    Voltage dips and interruptions immunity test IEC 61000-4-11
    standards
    IEC 60721-3-3 class 3C2
    EN/IEC 61800-5-1
    EN 61800-3 environments 2 category C3
    EN 55011 class A group 2
    EN/IEC 61800-3
    UL Type 1
    EN 61800-3 environments 1 category C3
    product certifications
    GOST
    C-Tick
    CSA
    NOM 117
    UL
    pollution degree
    2 EN/IEC 61800-5-1
    3 UL 840
    IP degree of protection
    IP41 on upper part EN/IEC 60529
    IP41 on upper part EN/IEC 61800-5-1
    IP54 on lower part EN/IEC 60529
    IP54 on lower part EN/IEC 61800-5-1
    IP00 EN/IEC 60529
    IP00 EN/IEC 61800-5-1
    IP30 on side parts EN/IEC 60529
    IP30 on side parts EN/IEC 61800-5-1
    IP30 on the front panel EN/IEC 60529
    IP30 on the front panel EN/IEC 61800-5-1
    vibration resistance
    0.6 gn 10…200 Hz)EN/IEC 60068-2-6
    1.5 mm peak to peak 3…10 Hz)EN/IEC 60068-2-6
    shock resistance
    7 gn 11 ms EN/IEC 60068-2-27
    relative humidity
    5…95 % without condensation IEC 60068-2-3
    5…95 % without dripping water IEC 60068-2-3
    ambient air temperature for operation
    -10…50 °C without derating)
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m without derating
    1000...3000 m with current derating 1 % per 100 m
    Offer Sustainability
    Ilgtspējīgs piedāvājuma statuss
    Green Premium izstrādājums
    REACh regula
    ES RoHS direktīva
    Proaktīva atbilstība (uz izstrādājumu neattiecas ES RoHS juridiskās saistības)
    ES RoHS deklarācija
    Nesatur dzīvsudrabu
    Informācija par RoHS izņēmumiem
    Ķīnas RoHS regula
    Vides informācijas publiskošana
    WEEE
    Eiropas Savienības tirgū no šī produkta ir jāatbrīvojas, ievērojot noteiktu atkritumu savākšanas kārtību, un produkts nedrīkst nonākt sadzīves atkritumu tvertnēs.
    Contractual warranty
    Garantija
    18 months
  • Skatīt vairāk View less

    Dokumenti

    Valoda
    • Visas valodas14
    • Latviešu5
    • English11
    Katalogs
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 10.7 MB
    Datums  14.18.6
    Lietotāja rokasgrāmata
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 2.6 MB
    Datums  19.5.6
    prp.document.label.format pdf
    Izmērs 2.3 MB
    Datums  16.1.1
    prp.document.label.format pdf
    Izmērs 829.7 KB
    Datums  15.16.9
    prp.document.label.format pdf
    Izmērs 180.6 KB
    Datums  14.23.4
    CAD faili
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    Sertifikāts
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 2.3 MB
    Datums  16.20.4
    ES RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    ATV71HD90N4D : variable speed drive ATV71 - 90kW-125HP - 480V - EMC filter-graphic terminal
    Apraksts
    variable speed drive ATV71 - 90kW-125HP - 480V - EMC filter-graphic terminal
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.3.6
    Apraksts
    variable speed drive ATV71 - 90kW-125HP - 480V - EMC filter-graphic terminal
    Informācija par ekspluatācijas izbeigšanu
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 151.8 KB
    Datums  11.1.11
    Produkta ietekme uz vidi
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 946.8 KB
    Datums  09.1.12
    REACh deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    ATV71HD90N4D : variable speed drive ATV71 - 90kW-125HP - 480V - EMC filter-graphic terminal
    Apraksts
    variable speed drive ATV71 - 90kW-125HP - 480V - EMC filter-graphic terminal
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.3.6
    Apraksts
    variable speed drive ATV71 - 90kW-125HP - 480V - EMC filter-graphic terminal
    Ķīnas RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    ATV71HD90N4D : variable speed drive ATV71 - 90kW-125HP - 480V - EMC filter-graphic terminal
    Apraksts
    variable speed drive ATV71 - 90kW-125HP - 480V - EMC filter-graphic terminal
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.3.6
    Apraksts
    variable speed drive ATV71 - 90kW-125HP - 480V - EMC filter-graphic terminal
  • Skatīt vairāk View less

    Programmatūra un programmaparatūra

    Valoda
    • Visas valodas2
    • English2
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese1
    • Spanish2
    • Turkish1
    Programmatūra - izdotā versija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    SoMove (FDT Standalone) (Versija V2.8.1)
    Faili dokumentā
    exe
    326.5 MB
    prp.document.label.format zip
    Izmērs 326.6 MB
    Datums  20.19.3
    Faili dokumentā
    exe
    326.5 MB
    DTM files
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format zip
    Izmērs 422.7 MB
    Datums  18.2.5
    Faili dokumentā
Salīdzināt produktus: /