Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Skatīt visu   Altivar Process ATV900
ATV930U40N4Z attēlu etiķete Schneider Electric

ATV930U40N4Z

Green premium brand logo
ATV930U40N4Z attēlu etiķete Schneider Electric
ATV930U40N4Z
Green premium brand logo

variable speed drive, ATV930, 4kW, 380...480V, cabinet Integration, IP20

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range of product
    Altivar Process ATV900
    product or component type
    Variable speed drive
    device application
    Industrial application
    device short name
    ATV930
    variant
    Standard version
    With braking chopper
    product destination
    Synchronous motors
    Asynchronous motors
    EMC filter
    Integrated 10 m EN/IEC 61800-3 category C2
    Integrated 50 m EN/IEC 61800-3 category C3
    IP degree of protection
    IP20 IEC 61800-5-1
    IP20 IEC 60529
    type of cooling
    Forced convection
    supply frequency
    50...60 Hz +/- 5 %
    network number of phases
    3 phases
    [Us] rated supply voltage
    380...480 V - 15...10 %
    motor power kW
    4 kW normal duty)
    3 kW heavy duty)
    motor power hp
    5 hp normal duty
    4 hp heavy duty
    line current
    7,6 A 380 V normal duty)
    6,7 A 480 V normal duty)
    6 A 380 V heavy duty)
    5,4 A 480 V heavy duty)
    prospective line Isc
    50 kA
    apparent power
    5,6 kVA 480 V normal duty)
    4,5 kVA 480 V heavy duty)
    continuous output current
    9,3 A 4 kHz normal duty
    7,2 A 4 kHz heavy duty
    maximum transient current
    11,2 A 60 s normal duty)
    10,8 A 60 s heavy duty)
    asynchronous motor control profile
    Optimized torque mode
    Constant torque standard
    Variable torque standard
    synchronous motor control profile
    Permanent magnet motor
    Synchronous reluctance motor
    speed drive output frequency
    0,1…599 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    2...16 kHz adjustable
    4...16 kHz with derating factor
    safety function
    STO (safe torque off) SIL 3
    number of preset speeds
    16 preset speeds
    communication port protocol
    Modbus serial
    Modbus TCP
    Ethernet/IP
    option module
    Slot A communication module Profibus DP V1
    Slot A communication module Profinet
    Slot A communication module DeviceNet
    Slot A communication module EtherCAT
    Slot A communication module CANopen daisy chain RJ45
    Slot A communication module CANopen SUB-D 9
    Slot A communication module CANopen screw terminals
    Slot A/slot B/slot C digital and analog I/O extension module
    Slot A/slot B/slot C output relay extension module
    Slot B 5/12 V digital encoder interface module
    Slot B analog encoder interface module
    Slot B resolver encoder interface module
    communication module Ethernet Powerlink
    Complementary
    output voltage
    <= power supply voltage
    motor slip compensation
    Not available in permanent magnet motor law
    Can be suppressed
    Adjustable
    Automatic whatever the load
    acceleration and deceleration ramps
    Linear adjustable separately from 0.01...9999 s
    braking to standstill
    By DC injection
    protection type
    Thermal protection motor
    Safe torque off motor
    Motor phase break motor
    Thermal protection drive
    Safe torque off drive
    Overheating drive
    Overcurrent between output phases and earth drive
    Overload of output voltage drive
    Short-circuit protection drive
    Motor phase break drive
    Overvoltages on the DC bus drive
    Line supply overvoltage drive
    Line supply undervoltage drive
    Line supply phase loss drive
    Overspeed drive
    Break on the control circuit drive
    frequency resolution
    Display unit 0.1 Hz
    Analog input 0.012/50 Hz
    electrical connection
    Control screw terminal 0.5...1.5 mm² AWG 20...AWG 16
    Line side screw terminal 2.5...6 mm² AWG 14...AWG 10
    Motor screw terminal 2.5...6 mm² AWG 14...AWG 10
    DC bus screw terminal 2.5...6 mm² AWG 14...AWG 10
    connector type
    2 RJ45 Ethernet IP/Modbus TCP on the control block
    1 RJ45 Modbus serial on the control block
    physical interface
    2-wire RS 485 Modbus serial
    transmission frame
    RTU Modbus serial
    transmission rate
    10/100 Mbit/s Ethernet IP/Modbus TCP
    4.8, 9.6, 19.2, 38.4 kbit/s Modbus serial
    exchange mode
    Half duplex, full duplex, autonegotiation Ethernet IP/Modbus TCP
    data format
    8 bits, configurable odd, even or no parity Modbus serial
    type of polarization
    No impedance Modbus serial
    number of addresses
    1…247 Modbus serial
    method of access
    Slave Modbus TCP
    supply
    External supply for digital inputs 24 V DC 19…30 V), <1,25 mA overload and short-circuit protection
    Internal supply for reference potentiometer (1 to 10 kOhm) 10.5 V DC +/- 5 %, <10 mA overload and short-circuit protection
    Internal supply for digital inputs and STO 24 V DC 21…27 V), <200 mA overload and short-circuit protection
    local signalling
    Local diagnostic 3 LED mono/dual colour)
    Embedded communication status 5 LED dual colour)
    Communication module status 2 LED dual colour)
    Presence of voltage 1 LED red)
    width
    130 mm
    height
    285 mm
    depth
    196 mm
    analogue input number
    3
    analogue input type
    AI1, AI2, AI3 software-configurable voltage 0...10 V DC 30 kOhm 12 bits
    AI1, AI2, AI3 software-configurable current 0...20 mA/4...20 mA 250 Ohm 12 bits
    discrete input number
    10
    discrete input type
    DI1...DI8 programmable, 24 V DC <= 30 V)3.5 kOhm
    DI7, DI8 programmable as pulse input 0…30 kHz, 24 V DC <= 30 V)
    STOA, STOB safe torque off, 24 V DC <= 30 V)> 2.2 kOhm
    input compatibility
    DI1...DI8 discrete input level 1 PLC EN/IEC 61131-2
    DI7, DI8 pulse input level 1 PLC IEC 65A-68
    STOA, STOB discrete input level 1 PLC EN/IEC 61131-2
    discrete input logic
    Positive logic (source) DI1...DI8), < 5 V, > 11 V
    Negative logic (sink) DI1...DI8), > 16 V, < 10 V
    Positive logic (source) DI7, DI8), < 0.6 V, > 2.5 V
    Positive logic (source) STOA, STOB), < 5 V, > 11 V
    analogue output number
    2
    analogue output type
    Software-configurable voltage AQ1, AQ2 0...10 V DC 470 Ohm 10 bits
    Software-configurable current AQ1, AQ2 0...20 mA 500 Ohm 10 bits
    discrete output number
    2
    discrete output type
    Logic output DQ+ 0…1 kHz <= 30 V DC 100 mA
    Programmable as pulse output DQ+ 0…30 kHz <= 30 V DC 20 mA
    Logic output DQ- 0…1 kHz <= 30 V DC 100 mA
    sampling duration
    2 ms +/- 0.5 ms DI1...DI8) - discrete input
    5 ms +/- 1 ms DI7, DI8) - pulse input
    1 ms +/- 1 ms AI1, AI2, AI3) - analog input
    5 ms +/- 1 ms AQ1, AQ2) - analog output
    accuracy
    +/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input
    +/- 1 % AQ1, AQ2 for a temperature variation 60 °C analog output
    linearity error
    AI1, AI2, AI3 +/- 0.15 % of maximum value analog input
    AQ1, AQ2 +/- 0.2 % analog output
    maximum switching current
    Relay output R1 resistive, cos phi = 1 3 A 250 V AC
    Relay output R1 resistive, cos phi = 1 3 A 30 V DC
    Relay output R1 inductive, cos phi = 0,4 7 ms 2 A 250 V AC
    Relay output R1 inductive, cos phi = 0,4 7 ms 2 A 30 V DC
    Relay output R2, R3 resistive, cos phi = 1 5 A 250 V AC
    Relay output R2, R3 resistive, cos phi = 1 5 A 30 V DC
    Relay output R2, R3 inductive, cos phi = 0,4 7 ms 2 A 250 V AC
    Relay output R2, R3 inductive, cos phi = 0,4 7 ms 2 A 30 V DC
    relay output number
    3
    relay output type
    Configurable relay logic R1 fault relay NO/NC 100000 cycles
    Configurable relay logic R2 sequence relay NO 1000000 cycles
    Configurable relay logic R3 sequence relay NO 1000000 cycles
    refresh time
    Relay output R1, R2, R3)5 ms +/- 0.5 ms)
    minimum switching current
    Relay output R1, R2, R3 5 mA 24 V DC
    isolation
    Between power and control terminals
    Variable speed drive application selection
    Mixer Food and beverage processing
    Conveyor Food and beverage processing
    Shredder Food and beverage processing
    Process crane Hoisting
    Thruster Marine
    Winch Marine
    Press Material working (wood, ceramic, stone, pvc, metal)
    Extruder Material working (wood, ceramic, stone, pvc, metal)
    Other application Mining mineral and metal
    Drilling rig Oil and gas
    Progressive cavity pump Oil and gas
    Rod pump Oil and gas
    Swapping pump Oil and gas
    Compressor for regasification Oil and gas
    Separator Oil and gas
    Other application Oil and gas
    Separator Water and waste water
    power range
    4…6 kW 380…440 V 3 phases
    4…6 kW 480…500 V 3 phases
    mounting mode
    Cabinet mount
    Environment
    insulation resistance
    > 1 MOhm 500 V DC for 1 minute to earth
    noise level
    54,5 dB 86/188/EEC
    power dissipation in W
    Natural convection 33 W 380 V 4 kHz
    Forced convection 97 W 380 V 4 kHz
    vibration resistance
    1.5 mm peak to peak 2…13 Hz)IEC 60068-2-6
    1 gn 13…200 Hz)IEC 60068-2-6
    shock resistance
    15 gn 11 ms IEC 60068-2-27
    volume of cooling air
    38 m3/h
    operating position
    Vertical +/- 10 degree
    maximum THDI
    <48 % full load IEC 61000-3-12
    electromagnetic compatibility
    Electrostatic discharge immunity test level 3 IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 IEC 61000-4-3
    Electrical fast transient/burst immunity test level 4 IEC 61000-4-4
    1.2/50 µs - 8/20 µs surge immunity test level 3 IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 IEC 61000-4-6
    environmental characteristic
    Chemical pollution resistance class 3C3 EN/IEC 60721-3-3
    Dust pollution resistance class 3S3 EN/IEC 60721-3-3
    pollution degree
    2 EN/IEC 61800-5-1
    relative humidity
    5…95 % without condensation IEC 60068-2-3
    ambient air temperature for operation
    -15…50 °C without derating)
    50…60 °C with derating factor)
    ambient air temperature for storage
    -40…70 °C
    operating altitude
    <= 1000 m without derating
    1000...4800 m with current derating 1 % per 100 m
    standards
    UL 508C
    EN/IEC 61800-3
    Environment 1 category C2 EN/IEC 61800-3
    Environment 2 category C3 EN/IEC 61800-3
    EN/IEC 61800-5-1
    IEC 61000-3-12
    IEC 60721-3
    IEC 61508
    IEC 13849-1
    product certifications
    REACH
    CSA
    UL
    TÜV
    marking
    CE
    Offer Sustainability
    Ilgtspējīgs piedāvājuma statuss
    Green Premium izstrādājums
    REACh regula
    ES RoHS direktīva
    Proaktīva atbilstība (uz izstrādājumu neattiecas ES RoHS juridiskās saistības)
    ES RoHS deklarācija
    Nesatur dzīvsudrabu
    Informācija par RoHS izņēmumiem
    Ķīnas RoHS regula
    Vides informācijas publiskošana
    Cirkularitātes profils
    WEEE
    Eiropas Savienības tirgū no šī produkta ir jāatbrīvojas, ievērojot noteiktu atkritumu savākšanas kārtību, un produkts nedrīkst nonākt sadzīves atkritumu tvertnēs.
  • Skatīt vairāk View less

    Dokumenti

    Valoda
    • Visas valodas17
    • Latviešu4
    • English14
    Katalogs
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 12 MB
    Datums  19.9.12
    Lietotāja rokasgrāmata
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 19.3 MB
    Datums  20.19.4
    prp.document.label.format pdf
    Izmērs 7.7 MB
    Datums  20.31.1
    prp.document.label.format pdf
    Izmērs 2.6 MB
    Datums  19.5.6
    prp.document.label.format pdf
    Izmērs 10.7 MB
    Datums  19.15.5
    prp.document.label.format pdf
    Izmērs 10.9 MB
    Datums  18.1.12
    prp.document.label.format pdf
    Izmērs 1.2 MB
    Datums  18.30.9
    prp.document.label.format pdf
    Izmērs 118.2 KB
    Datums  18.10.9
    prp.document.label.format xlsx
    Izmērs 255.5 KB
    Datums  18.1.6
    CAD faili
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format stp
    Izmērs 1.6 MB
    Datums  19.9.10
    Instrukcijas lapa
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 2.1 MB
    Datums  19.1.2
    ES RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    ATV930U40N4Z : ATV930U40N4Z_ROHS_DECLARATION
    Apraksts
    ATV930U40N4Z_ROHS_DECLARATION
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.3.6
    Apraksts
    ATV930U40N4Z_ROHS_DECLARATION
    Informācija par ekspluatācijas izbeigšanu
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 8.5 MB
    Datums  19.1.5
    Produkta ietekme uz vidi
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 8.6 MB
    Datums  19.1.5
    REACh deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    ATV930U40N4Z : ATV930U40N4Z_REACH_DECLARATION
    Apraksts
    ATV930U40N4Z_REACH_DECLARATION
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.3.6
    Apraksts
    ATV930U40N4Z_REACH_DECLARATION
    Risinājumi
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 3.7 MB
    Datums  19.14.5
    Ķīnas RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    ATV930U40N4Z : ATV930U40N4Z_ROHS_CHINA_DECLARATION
    Apraksts
    ATV930U40N4Z_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.3.6
    Apraksts
    ATV930U40N4Z_ROHS_CHINA_DECLARATION
  • Skatīt vairāk View less

    Programmatūra un programmaparatūra

    Valoda
    • Visas valodas20
    • English20
    • Bulgarian12
    • Chinese13
    • Czech12
    • Danish12
    • Finnish12
    • French13
    • German13
    • Greek12
    • Hungarian12
    • Italian13
    • Korean12
    • Norwegian12
    • Polish12
    • Portuguese13
    • Romanian12
    • Russian12
    • Slovak12
    • Spanish13
    • Swedish12
    • Thai12
    • Turkish13
    • Vietnamese12
    Programmatūra - izdotā versija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    SoMove (FDT Standalone) (Versija V2.8.1)
    Faili dokumentā
    exe
    326.5 MB
    prp.document.label.format zip
    Izmērs 326.6 MB
    Datums  20.19.3
    Faili dokumentā
    exe
    326.5 MB
    prp.document.label.format zip
    Izmērs 5.1 MB
    Datums  20.19.3
    DTM files
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    EDS faili
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format zip
    Izmērs 27.1 KB
    Datums  20.6.1
    prp.document.label.format zip
    Izmērs 4.5 KB
    Datums  19.15.5
    prp.document.label.format zip
    Izmērs 4.5 KB
    Datums  19.1.5
    prp.document.label.format zip
    Izmērs 4.5 KB
    Datums  19.1.5
    prp.document.label.format zip
    Izmērs 4.5 KB
    Datums  19.1.5
    prp.document.label.format zip
    Izmērs 4.3 KB
    Datums  19.1.5
    prp.document.label.format zip
    Izmērs 4.5 KB
    Datums  19.1.5
    prp.document.label.format zip
    Izmērs 4.3 KB
    Datums  19.1.5
    prp.document.label.format zip
    Izmērs 4.3 KB
    Datums  19.1.5
    prp.document.label.format zip
    Izmērs 4.3 KB
    Datums  19.1.5
    prp.document.label.format zip
    Izmērs 27 KB
    Datums  19.1.2
    prp.document.label.format zip
    Izmērs 27.1 KB
    Datums  19.16.5
    prp.document.label.format zip
    Izmērs 106.6 KB
    Datums  18.6.12
    prp.document.label.format zip
    Izmērs 26.6 KB
    Datums  18.6.11
    prp.document.label.format zip
    Izmērs 26.5 KB
    Datums  18.31.8
    prp.document.label.format zip
    Izmērs 26.5 KB
    Datums  18.31.1
    GDS faili
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format zip
    Izmērs 74 KB
    Datums  18.1.10