Latvia

Laipni aicināti Schneider Electric tīmekļa vietnē

Laipni lūdzam mūsu tīmekļa vietnē!

Varat izvēlēties citu valsti, lai skatītu pieejamo produkciju, vai apmeklēt mūsu globālo tīmekļa vietni, lai skatītu informāciju par uzņēmumu.

Izvēlieties citu valsti vai reģionu

Pievienot sadaļai Mani produkti Noņemt no sadaļas Mani produkti

  • Overview
    Model Name
    APC Back-UPS 500VA,AVR, IEC outlets
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Albania , Algeria , Andorra , Angola , Armenia , Austria , Azerbaijan , Bahrain , Belarus , Belgium , Benin , Bosnia And Herzegovina , Botswana , Bulgaria , Burkina Faso , Burundi , Cameroon , Central African Republic , Chad , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guinea , French Guiana , Hungary , Iceland , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jordan , Kazakhstan , Kenya , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Namibia , Netherlands , Niger , Nigeria , Oman , Pakistan , Poland , Portugal , Qatar , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sudan , Suriname , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Togo , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , Uzbekistan , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    Output Power Capacity
    300 Watts / 500 VA
    Max Configurable Power (Watts)
    300 Watts / 500 VA
    Nominal Output Voltage
    230V
    Output Frequency (sync to mains)
    50 Hz
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (1) IEC Jumpers (Battery Backup) , (3) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    45 - 65 Hz
    Input Connections
    IEC-320 C14
    Cord Length
    1.83 meters
    Input voltage range for main operations
    160 - 280 V
    Maximum Input Current
    2 A
    Input Breaker Capacity
    7 A
    Batteries & Runtime
    Replacement Battery
    APCRBC114
    Communications & Management
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    273 Joules
    Physical
    Maximum Height
    185.0 mm
    Maximum Width
    115.0 mm
    Maximum Depth
    213.0 mm
    Net Weight
    5.2 kg
    Shipping Weight
    5.68 kg
    Shipping Height
    257.0 mm
    Shipping Width
    190.0 mm
    Shipping Depth
    291.0 mm
    Master Carton Units
    2.0
    Color
    Black
    SCC Codes
    6073130430736 7
    Units per Pallet
    60.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    CE
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Atpakaļ

    Valoda
    • Latviešu
    • Slovenian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • English
    • Estonian
    Lietotāja rokasgrāmata
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Back-UPS BX 500CI/650CI/650CI-FR/800CI/1100CI AR (Versija 0)
    Back-UPS BX500CI (Versija 0)
    Datums  19.7.3
    Izmērs 71.7 KB
    Brošūra
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Back-UPS BX500CI (Versija 0)
    Datums  19.6.2
    Izmērs 70.8 KB
    Sertifikāts
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    APC Back-UPS 500VA, 550VA, 650VA, AVR, 230V, and 500VA, 650VA non-AVR (Versija 0)
    EU Declaration of Conformity for BackUPS BC, BX (Versija 0)
    APC BACK-UPS RS 500, 230V WITHOUT AUTO SHUTDOWN SOFTWARE, RUSSIA, ME, AFRICA, ASEAN (Versija 0)
    EAC certificate for BackUPS (Versija 1)
    Datums  16.26.2
    Izmērs 2.9 MB
    Informācija par ekspluatācijas izbeigšanu
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    EoLi - Back-UPS Profile 1 (Versija 0)
    Datums  19.8.2
    Izmērs 404.8 KB
    Produkta ietekme uz vidi
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    ePEP - Product Environmental Profile 1 for Back-UPS (Versija 0)