Latvia

Laipni aicināti Schneider Electric tīmekļa vietnē

Laipni lūdzam mūsu tīmekļa vietnē!

Varat izvēlēties citu valsti, lai skatītu pieejamo produkciju, vai apmeklēt mūsu globālo tīmekļa vietni, lai skatītu informāciju par uzņēmumu.

Izvēlieties citu valsti vai reģionu

BX700U-GR attēlu etiķete Schneider Electric

Skatīt visu Back-UPS

Back-UPS - BX700U-GR

BX700U-GR attēlu etiķete Schneider Electric
Skatīt visu Back-UPS
Back-UPS - BX700U-GR

APC BACK-UPS 700VA, 230V, AVR, SCHUKO Sockets

Rādīt vairāk raksturlielumus >
Pievienot sadaļai Mani produkti Pievienot sadaļai Mani produkti

  • Overview
    Model Name
    APC BACK-UPS 700VA, 230V, AVR, SCHUKO Sockets
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Albania , Andorra , Austria , Azerbaijan , Belgium , Bosnia And Herzegovina , Bulgaria , Croatia , Estonia , Georgia , Germany , Greece , Hungary , Iceland , Italy , Latvia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Netherlands , Portugal , Romania , Russian Federation , Slovenia , Spain , Turkey , Turkmenistan
    Output
    Output Power Capacity
    390 Watts / 700 VA
    Max Configurable Power (Watts)
    390 Watts / 700 VA
    Nominal Output Voltage
    230V
    Output Frequency (sync to mains)
    50/60 Hz +/-1 Hz
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (4) Schuko CEE 7 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    Schuko CEE 7/7P
    Cord Length
    1.52 meters
    Input voltage range for main operations
    140 - 300 V
    Input Breaker Capacity
    7 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    6 hour(s)
    Communications & Management
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    273 Joules
    Physical
    Maximum Height
    200.0 mm
    Maximum Width
    115.0 mm
    Maximum Depth
    256.0 mm
    Net Weight
    6.0 kg
    Shipping Weight
    6.4 kg
    Shipping Height
    275.0 mm
    Shipping Width
    295.0 mm
    Shipping Depth
    340.0 mm
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 40 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-9000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Atpakaļ

    Valoda
    • Latviešu
    • Slovenian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • English
    • Estonian
    Lietotāja rokasgrāmata
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Back-UPS BX700U Series (Versija 1)
    Datums  19.7.3
    Izmērs 224.8 KB
    Brošūra
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Back-UPS BX700U-GR Specification Sheet (Versija 0)
    Datums  19.9.2
    Izmērs 214.5 KB
    Sertifikāts
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    EAC certificate for BX650/800/1100/1400 series (Versija 0)
    CE EMC report for APC BACK-UPS 700VA, 230V, AVR (Versija 0)
    EU Declaration of Conformity for BackUPS BC, BX (Versija 0)
    CB certificate for Back-UPS 1100VA, 800VA, 700VA, 230V, AVR (Versija 0)