Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Skatīt visus   Canalis KT
KTA0800EL74 attēlu etiķete Schneider Electric

KTA0800EL74

KTA0800EL74 attēlu etiķete Schneider Electric
KTA0800EL74

KT 5X800AL FEED UNIT EL N4

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Center feeder trunking
    device short name
    KTA
    device application
    Feeder length
    supply
    Dry-type transformer
    material
    Aluminium
    [Ie] rated operational current
    800 A 35 °C
    neutral position
    Left
    earth conductor
    Reinforced
    short-circuit level
    Reinforced version
    provided equipment
    Trunking unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    35 kA
    [Ipk] rated peak withstand current
    73 kA
    radiated magnetic field
    0,4 µT
    thermal stress limit
    1225 A².s
    THDI
    0…15 % 800 A
    15…33 % 1000 A
    33…100 % 1250 A
    maximum voltage drop
    <0,0083 V 1 50 Hz with 1A for 100 m long
    <0,0081 V 0,9 50 Hz with 1A for 100 m long
    <0,0076 V 0,8 50 Hz with 1A for 100 m long
    <0,0069 V 0,7 50 Hz with 1A for 100 m long
    mounting mode
    By screws
    mounting support
    Plate
    polarity
    3L + N + PER
    number of tap-off outlets
    0
    standards
    IEC 61439-1
    IEC 61439-6
    dimension type
    Made to measure
    connection pitch
    390…700 mm
    bar width
    160 mm
    depth
    140 mm
    height
    334 mm
    length
    1 260 mm
    1680 mm
    colour
    White RAL 9001)
    linear load
    15 kg/m
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    derating factor
    0…35 °C 100 % of In)
    35…40 °C 97 % of In)
    40…45 °C (93 % of In)
    45…50 °C (90 % of In)
    50…55 °C 86 % of In)
    Packing Units
    Vienību tips iepakojumā 1
    PCE
    Vienību skaits iepakojumā 1
    1
    Iepakojuma 1 svars
    14,8 kg
    Iepakojuma 1 augstums
    25 cm
    Iepakojuma 1 platums
    190 cm
    Iepakojuma 1 garums
    13,8 cm