Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Skatīt visus   Canalis KT
KTC1350ET72C attēlu etiķete Schneider Electric

KTC1350ET72C

KTC1350ET72C attēlu etiķete Schneider Electric
KTC1350ET72C

KT 5X1350CO FEEDER LENGTH

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Busbar trunking
    busbar description
    Transport length
    device short name
    KTC
    device application
    Feeder length
    material
    Copper
    [Ie] rated operational current
    1350 A 35 °C
    polarity
    3L + N + PE
    number of tap-off outlets
    0
    earth conductor
    Reinforced
    short-circuit level
    Reinforced version
    length
    2001…2500 mm
    provided equipment
    Jointing unit
    Trunking unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    65 kA
    [Ipk] rated peak withstand current
    143 kA
    radiated magnetic field
    0,5 µT
    thermal stress limit
    4225 A².s
    THDI
    15…33 % 1000 A
    0…15 % 1350 A
    maximum voltage drop
    <0,0031 V 1 50 Hz with 1A for 100 m long
    <0,0034 V 0,9 50 Hz with 1A for 100 m long
    <0,0033 V 0,8 50 Hz with 1A for 100 m long
    <0,0031 V 0,7 50 Hz with 1A for 100 m long
    mounting mode
    By hook
    mounting support
    Pendant
    Cantilever arm
    installation direction
    Vertical
    Horizontal
    neutral position
    Right
    standards
    IEC 61439-6
    IEC 61439-1
    dimension type
    Made to measure
    width
    140 mm
    height
    104 mm
    colour
    White (RAL 9001)
    linear load
    33 kg/m
    Environment
    IP degree of protection
    IP55 IEC 60529
    IK degree of protection
    IK08 IEC 62262
    derating factor
    0…35 °C (100 % of In)
    35…40 °C 95 % of In)
    40…45 °C 90 % of In)
    45…50 °C 84 % of In)
    50…55 °C 79 % of In)
    Packing Units
    Vienību tips iepakojumā 1
    PCE
    Vienību skaits iepakojumā 1
    1
    Iepakojuma 1 svars
    86,625 kg
    Iepakojuma 1 augstums
    10,4 cm
    Iepakojuma 1 platums
    14 cm
    Iepakojuma 1 garums
    250 cm