Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Skatīt visus   TeSys D
LC1D096Q7 attēlu etiķete Schneider Electric

LC1D096Q7

Green premium brand logo
LC1D096Q7 attēlu etiķete Schneider Electric
LC1D096Q7
Green premium brand logo

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 380 V AC coil

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-3
    AC-1
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit <= 690 V AC 25...400 Hz
    Power circuit <= 300 V DC
    [Ie] rated operational current
    9 A 60 °C) <= 440 V AC AC-3 power circuit
    25 A 60 °C) <= 440 V AC AC-1 power circuit
    motor power kW
    2.2 kW at 220...230 V AC 50/60 Hz (AC-3)
    4 kW at 380...400 V AC 50/60 Hz (AC-3)
    4 kW 415...440 V AC 50/60 Hz AC-3)
    5.5 kW at 500 V AC 50/60 Hz (AC-3)
    5.5 kW at 660...690 V AC 50/60 Hz (AC-3)
    2,2 kW 400 V AC 50/60 Hz AC-4)
    motor power HP (UL / CSA)
    1 hp 230/240 V AC 50/60 Hz 1 phase
    2 hp 200/208 V AC 50/60 Hz 3 phases
    2 hp 230/240 V AC 50/60 Hz 3 phases
    5 hp 460/480 V AC 50/60 Hz 3 phases
    7,5 hp 575/600 V AC 50/60 Hz 3 phases
    0,33 hp 115 V AC 50/60 Hz 1 phase
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    380 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    25 A 60 °C power circuit
    10 A 60 °C signalling circuit
    Irms rated making capacity
    250 A 440 V power circuit IEC 60947
    140 A AC signalling circuit IEC 60947-5-1
    250 A DC signalling circuit IEC 60947-5-1
    rated breaking capacity
    250 A 440 V power circuit IEC 60947
    [Icw] rated short-time withstand current
    105 A 40 °C - 10 s power circuit
    210 A 40 °C - 1 s power circuit
    30 A 40 °C - 10 min power circuit
    61 A 40 °C - 1 min power circuit
    100 A - 1 s signalling circuit
    120 A - 500 ms signalling circuit
    140 A - 100 ms signalling circuit
    associated fuse rating
    10 A gG signalling circuit IEC 60947-5-1
    25 A gG <= 690 V type 1 power circuit
    20 A gG <= 690 V type 2 power circuit
    average impedance
    2.5 mOhm - Ith 25 A 50 Hz for power circuit
    [Ui] rated insulation voltage
    Power circuit 690 V IEC 60947-4-1
    Power circuit 600 V CSA
    Power circuit 600 V UL
    Signalling circuit 690 V IEC 60947-1
    Signalling circuit 600 V CSA
    Signalling circuit 600 V UL
    electrical durability
    0,6 Mcycles 25 A AC-1 <= 440 V
    2 Mcycles 9 A AC-3 <= 440 V
    power dissipation per pole
    1,56 W AC-1
    0,2 W AC-3
    Front cover
    With
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    CSA
    DNV
    BV
    CCC
    RINA
    UL
    GOST
    LROS (Lloyds register of shipping)
    GL
    connections - terminals
    Control circuit: lugs-ring terminals (external diameter: 8 mm)
    Power circuit: lugs-ring terminals (external diameter: 8 mm)
    tightening torque
    Control circuit: 1.7 N.m - on lugs-ring terminals - with screwdriver flat Ø 6 mm M3.5
    Control circuit: 1.7 N.m - on lugs-ring terminals - with screwdriver Philips No 2 M3.5
    Power circuit 1,7 N.m lugs-ring terminals flat Ø 8 mm M3.5
    Power circuit 1,7 N.m lugs-ring terminals Philips No 2 M3.5
    operating time
    12...22 ms closing
    4...19 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    15 Mcycles
    maximum operating rate
    3600 cyc/h 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.3...0.6 Uc -40…70 °C drop-out AC 50/60 Hz
    0.8...1.1 Uc -40…60 °C operational AC 50 Hz
    0.85...1.1 Uc -40…60 °C operational AC 60 Hz
    1...1.1 Uc 60…70 °C operational AC 50/60 Hz
    inrush power in VA
    70 VA 60 Hz 0,75 20 °C)
    70 VA 50 Hz 0,75 20 °C)
    hold-in power consumption in VA
    7,5 VA 60 Hz 0,3 20 °C)
    7 VA 50 Hz 0,3 20 °C)
    heat dissipation
    2…3 W 50/60 Hz
    auxiliary contacts type
    Mechanically linked 1 NO + 1 NC IEC 60947-5-1
    Mirror contact 1 NC IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm signalling circuit
    contact compatibility
    M2
    compatibility code
    LC1D
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -40…60 °C
    60…70 °C with derating
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    0...3000 m
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V1 UL 94
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 4 Gn, 5...300 Hz
    Shocks contactor open: 10 Gn for 11 ms
    Shocks contactor closed: 15 Gn for 11 ms
    height
    77 mm
    width
    45 mm
    depth
    86 mm
    net weight
    0,32 kg
    Lepakojuma vienības
    Iepakojuma 1 svars
    0,332 kg
    Iepakojuma 1 augstums
    0,490 dm
    Iepakojuma 1 platums
    1,110 dm
    Iepakojuma 1 garums
    0,890 dm
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
    Cirkularitātes profils
    WEEE
    Eiropas Savienības tirgū no šī produkta ir jāatbrīvojas, ievērojot noteiktu atkritumu savākšanas kārtību, un produkts nedrīkst nonākt sadzīves atkritumu tvertnēs.
    Nesatur PVH
    Contractual warranty
    Garantija
    18 months
  • Skatīt vairāk
    Skatīt mazāk

    Dokumenti

    Valoda
    • Visas valodas9
    • Latviešu4
    • English6
    • Chinese2
    • French2
    Sertifikāts
    Formāts
    Izmērs
    Datums
    Pievienot mapei Mani dokumenti
    prp.document.label.format pdf
    Izmērs 2.9 MB
    Datums 18.20.7
    prp.document.label.format pdf
    Izmērs 2.4 MB
    Datums 12.21.5
    Instrukcijas lapa
    Formāts
    Izmērs
    Datums
    Pievienot mapei Mani dokumenti
    prp.document.label.format pdf
    Izmērs 934.1 KB
    Datums 17.1.3
    Atbilstības deklarācija
    Formāts
    Izmērs
    Datums
    Pievienot mapei Mani dokumenti
    prp.document.label.format pdf
    Izmērs 476 KB
    Datums 20.3.12
    ES RoHS deklarācija
    Formāts
    Izmērs
    Datums
    Pievienot mapei Mani dokumenti
    LC1D096Q7 : TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 380 V AC coil
    Apraksts
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 380 V AC coil
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums 21.5.3
    Apraksts
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 380 V AC coil
    Informācija par ekspluatācijas izbeigšanu
    Formāts
    Izmērs
    Datums