LC1D098P7
LC1D098P7
TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 20 A - 230 V AC coil
Rādīt vairāk raksturlielumus-
Raksturlielumi
Main range TeSysproduct name TeSys Dproduct or component type Contactordevice short name LC1Dcontactor application Resistive loadutilisation category AC-1poles description 4Ppower pole contact composition 2 NO + 2 NC[Ue] rated operational voltage Power circuit <= 690 V AC 25...400 HzPower circuit <= 300 V DC[Ie] rated operational current 20 A 60 °C) <= 440 V AC AC-1 power circuitcontrol circuit type AC 50/60 Hz[Uc] control circuit voltage 230 V AC 50/60 Hzauxiliary contact composition 1 NO + 1 NC[Uimp] rated impulse withstand voltage 6 kV IEC 60947overvoltage category III[Ith] conventional free air thermal current 25 A 60 °C power circuit10 A 60 °C signalling circuitIrms rated making capacity 250 A 440 V power circuit IEC 60947140 A AC signalling circuit IEC 60947-5-1250 A DC signalling circuit IEC 60947-5-1rated breaking capacity 250 A 440 V power circuit IEC 60947[Icw] rated short-time withstand current 105 A 40 °C - 10 s power circuit210 A 40 °C - 1 s power circuit30 A 40 °C - 10 min power circuit61 A 40 °C - 1 min power circuit100 A - 1 s signalling circuit120 A - 500 ms signalling circuit140 A - 100 ms signalling circuitassociated fuse rating 10 A gG signalling circuit IEC 60947-5-125 A gG <= 690 V type 1 power circuit20 A gG <= 690 V type 2 power circuitaverage impedance 2,5 mOhm - Ith 25 A 50 Hz power circuit[Ui] rated insulation voltage Power circuit 690 V IEC 60947-4-1Power circuit 600 V CSAPower circuit 600 V ULSignalling circuit 690 V IEC 60947-1Signalling circuit 600 V CSASignalling circuit 600 V ULelectrical durability 0.6 Mcycles 25 A AC-1 at Ue <= 440 Vpower dissipation per pole 1,56 W AC-1Front cover Withmounting support PlateRailstandards CSA C22.2 No 14EN 60947-4-1EN 60947-5-1IEC 60947-4-1IEC 60947-5-1UL 508product certifications GLCCCRINACSADNVGOSTBVLROS (Lloyds register of shipping)ULconnections - terminals Power circuit screw clamp terminals 1 1…4 mm²flexible without cable endPower circuit screw clamp terminals 2 1…4 mm²flexible without cable endPower circuit screw clamp terminals 1 1…4 mm²flexible with cable endPower circuit screw clamp terminals 2 1…2,5 mm²flexible with cable endPower circuit screw clamp terminals 1 1…4 mm²solid without cable endPower circuit screw clamp terminals 2 1…4 mm²solid without cable endControl circuit screw clamp terminals 1 1…4 mm²flexible without cable endControl circuit screw clamp terminals 2 1…4 mm²flexible without cable endControl circuit screw clamp terminals 1 1…4 mm²flexible with cable endControl circuit screw clamp terminals 2 1…2,5 mm²flexible with cable endControl circuit screw clamp terminals 1 1…4 mm²solid without cable endControl circuit screw clamp terminals 2 1…4 mm²solid without cable endtightening torque Power circuit 1,7 N.m screw clamp terminals flat Ø 6 mmPower circuit 1,7 N.m screw clamp terminals Philips No 2Control circuit 1,7 N.m screw clamp terminals flat Ø 6 mmControl circuit 1,7 N.m screw clamp terminals Philips No 2operating time 12...22 ms closing4...19 ms openingsafety reliability level B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1mechanical durability 15 Mcyclesmaximum operating rate 3600 cyc/h 60 °CComplementary coil technology Without built-in suppressor modulecontrol circuit voltage limits 0.3...0.6 Uc -40…70 °C drop-out AC 50/60 Hz0.8...1.1 Uc -40…60 °C operational AC 50 Hz0.85...1.1 Uc -40…60 °C operational AC 60 Hz1...1.1 Uc 60…70 °C operational AC 50/60 Hzinrush power in VA 70 VA 60 Hz 0,75 20 °C)70 VA 50 Hz 0,75 20 °C)hold-in power consumption in VA 7,5 VA 60 Hz 0,3 20 °C)7 VA 50 Hz 0,3 20 °C)heat dissipation 2…3 W 50/60 Hzauxiliary contacts type Mechanically linked 1 NO + 1 NC IEC 60947-5-1Mirror contact 1 NC IEC 60947-4-1signalling circuit frequency 25...400 Hzminimum switching current 5 mA signalling circuitminimum switching voltage 17 V signalling circuitnon-overlap time 1,5 ms on de-energisation between NC and NO contact1,5 ms on energisation between NC and NO contactinsulation resistance > 10 MOhm signalling circuitcontact compatibility M6compatibility code LC1DEnvironment IP degree of protection IP20 front face IEC 60529protective treatment TH IEC 60068-2-30pollution degree 3ambient air temperature for operation -40…60 °C60…70 °C with deratingambient air temperature for storage -60…80 °Coperating altitude 0...3000 mfire resistance 850 °C IEC 60695-2-1flame retardance V1 UL 94mechanical robustness Vibrations contactor open2 Gn, 5...300 HzVibrations contactor closed4 Gn, 5...300 HzShocks contactor open10 Gn for 11 msShocks contactor closed15 Gn for 11 msheight 85 mmwidth 45 mmdepth 92 mmnet weight 0,365 kgLepakojuma vienības Vienību tips iepakojumā 1 PCEVienību skaits iepakojumā 1 1Iepakojuma 1 svars 392 gIepakojuma 1 augstums 5,5 cmIepakojuma 1 platums 9,5 cmIepakojuma 1 garums 11,7 cmOffer Sustainability Ilgtspējīgs piedāvājuma statuss Green Premium izstrādājumsREACh regula Nesatur REACh SVHC JāES RoHS direktīva Atbilstīgs
ES RoHS deklarācijaNesatur toksiskus smagos metālus JāNesatur dzīvsudrabu JāInformācija par RoHS izņēmumiem Ķīnas RoHS regula Ķīnas RoHS deklarācija
Ķīnas aktīvā RoHS deklarācija (neietilpst Ķīnas RoHS juridiskajā jomā)Vides informācijas publiskošana Cirkularitātes profils WEEE Eiropas Savienības tirgū no šī produkta ir jāatbrīvojas, ievērojot noteiktu atkritumu savākšanas kārtību, un produkts nedrīkst nonākt sadzīves atkritumu tvertnēs.Nesatur PVH JāContractual warranty Garantija 18 months -
Skatīt vairāk
Dokumenti
Valoda- Visas valodas14
- Latviešu4
- English11
- Chinese3
- French2
KatalogsFormātsIzmērsDatumsPievienot mapei Mani dokumentiTeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Versija 10.0)AprakstsReady-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.prp.document.label.format pdfIzmērs 118.2 MBDatums 20.22.7AprakstsReady-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.TeSys catalogue - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Versija 8.0)AprakstsContactors : TeSys D. Mini contactors, pre cabled reversing contactors : TeSys SK, K Modular (on DIN rail) contactors, dual tariff contactors, impulse relays :TeSys SKGC, GC, GY, GF Accessoriesprp.document.label.format pdfIzmērs 16.1 MBDatums 20.22.7AprakstsContactors : TeSys D. Mini contactors, pre cabled reversing contactors : TeSys SK, K Modular (on DIN rail) contactors, dual tariff contactors, impulse relays :TeSys SKGC, GC, GY, GF AccessoriesTeSys catalogue - 2020 - chapter A6 - Circuit breaker + contactor coordination tables and design guidelines (Versija 7.0)AprakstsCoordination between protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categories Contactors for specific application; standards, protection against contact, protective treatments Included : TeSys island coordination tablesprp.document.label.format pdfIzmērs 3.7 MBDatums 20.22.7AprakstsCoordination between protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categories Contactors for specific application; standards, protection against contact, protective treatments Included : TeSys island coordination tablesCAD failiFormātsIzmērsDatumsPievienot mapei Mani dokumenti