Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Skatīt visu   TeSys D
LC1D400086B7 attēlu etiķete Schneider Electric

LC1D400086B7

LC1D400086B7 attēlu etiķete Schneider Electric
LC1D400086B7

TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 <= 440 V 60 A - 24 V AC 50/60 Hz coil

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    4P
    power pole contact composition
    2 NO + 2 NC
    [Ue] rated operational voltage
    Power circuit <= 690 V AC 25...400 Hz
    Power circuit <= 300 V DC
    [Ie] rated operational current
    60 A 60 °C) <= 440 V AC AC-1 power circuit
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    60 A 60 °C power circuit
    Irms rated making capacity
    800 A 440 V power circuit IEC 60947
    rated breaking capacity
    800 A 440 V power circuit IEC 60947
    [Icw] rated short-time withstand current
    320 A 40 °C - 10 s power circuit
    720 A 40 °C - 1 s power circuit
    72 A 40 °C - 10 min power circuit
    165 A 40 °C - 1 min power circuit
    associated fuse rating
    80 A gG <= 690 V type 1 power circuit
    80 A gG <= 690 V type 2 power circuit
    average impedance
    1,5 mOhm - Ith 60 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 600 V CSA
    Power circuit 600 V UL
    Power circuit 690 V IEC 60947-4-1
    electrical durability
    1,4 Mcycles 60 A AC-1 <= 440 V
    power dissipation per pole
    5,4 W AC-1
    safety cover
    Without
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    RINA
    GOST
    DNV
    LROS (Lloyds register of shipping)
    BV
    GL
    UL
    CSA
    CCC
    connections - terminals
    Control circuit lugs-ring terminals 8 mm)
    Power circuit lugs-ring terminals 16,5 mm)
    tightening torque
    Control circuit 1,7 N.m lugs-ring terminals flat Ø 6 mm M3.5
    Control circuit 1,7 N.m lugs-ring terminals Philips No 2 M3.5
    Power circuit 6 N.m lugs-ring terminals hexagonal 10 mm M6
    operating time
    4...19 ms opening
    12...26 ms closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    6 Mcycles
    maximum operating rate
    3600 cyc/h 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out 0.3...0.6 Uc AC 50/60 Hz 60 °C)
    Operational 0.8...1.1 Uc AC 50 Hz 60 °C)
    Operational 0.85...1.1 Uc AC 60 Hz 60 °C)
    inrush power in VA
    140 VA 60 Hz 0,75 20 °C)
    160 VA 50 Hz 0,75 20 °C)
    hold-in power consumption in VA
    13 VA 60 Hz 0,3 20 °C)
    15 VA 50 Hz 0,3 20 °C)
    heat dissipation
    4…5 W 50/60 Hz
    Environment
    IP degree of protection
    IP20 front face IEC 60529
    protective treatment
    TH IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C at Uc
    operating altitude
    3000 m without
    fire resistance
    850 °C IEC 60695-2-1
    flame retardance
    V1 UL 94
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed4 Gn, 5...300 Hz
    Shocks contactor closed15 Gn for 11 ms
    Shocks contactor open10 Gn for 11 ms
    height
    127 mm
    width
    85 mm
    depth
    125 mm
    net weight
    1,44 kg
    Offer Sustainability
    REACh regula
    Nesatur REACh SVHC
    ES RoHS direktīva
    Nesatur toksiskus smagos metālus
    Nesatur dzīvsudrabu
    Informācija par RoHS izņēmumiem
    Ķīnas RoHS regula
    WEEE
    Eiropas Savienības tirgū no šī produkta ir jāatbrīvojas, ievērojot noteiktu atkritumu savākšanas kārtību, un produkts nedrīkst nonākt sadzīves atkritumu tvertnēs.
    Contractual warranty
    Garantija
    18 months
  • Skatīt vairāk View less

    Dokumenti

    Valoda
    • Visas valodas7
    • Latviešu4
    • English4
    • Chinese2
    CAD faili
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format zip
    Izmērs 1.1 MB
    Datums  18.26.1
    Faili dokumentā
    Sertifikāts
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 2.2 MB
    Datums  18.22.1
    ES RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    LC1D400086B7 : TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 <= 440 V 60 A - 24 V AC 50/60 Hz coil
    Apraksts
    TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 <= 440 V 60 A - 24 V AC 50/60 Hz coil
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.25.5
    Apraksts
    TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 <= 440 V 60 A - 24 V AC 50/60 Hz coil
    Informācija par ekspluatācijas izbeigšanu
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 287.5 KB
    Datums  20.20.3
    Produkta ietekme uz vidi
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 379 KB
    Datums  20.20.3
    REACh deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    LC1D400086B7 : TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 <= 440 V 60 A - 24 V AC 50/60 Hz coil
    Apraksts
    TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 <= 440 V 60 A - 24 V AC 50/60 Hz coil
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.25.5
    Apraksts
    TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 <= 440 V 60 A - 24 V AC 50/60 Hz coil
    Ķīnas RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    LC1D400086B7 : TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 <= 440 V 60 A - 24 V AC 50/60 Hz coil
    Apraksts
    TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 <= 440 V 60 A - 24 V AC 50/60 Hz coil
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.25.5
    Apraksts
    TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 <= 440 V 60 A - 24 V AC 50/60 Hz coil
Salīdzināt produktus: /