Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Skatīt visu   TeSys D
LC1DT60AYC7 attēlu etiķete Schneider Electric

LC1DT60AYC7

LC1DT60AYC7 attēlu etiķete Schneider Electric
LC1DT60AYC7

TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 60 A - 660 V AC 50/60 Hz coil

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    Power circuit <= 690 V AC 25...400 Hz
    Power circuit <= 300 V DC
    [Ie] rated operational current
    60 A 60 °C) <= 440 V AC AC-1 power circuit
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    660 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    10 A 60 °C signalling circuit
    60 A 60 °C power circuit
    Irms rated making capacity
    140 A AC signalling circuit IEC 60947-5-1
    250 A DC signalling circuit IEC 60947-5-1
    800 A 440 V power circuit IEC 60947
    rated breaking capacity
    800 A 440 V power circuit IEC 60947
    [Icw] rated short-time withstand current
    320 A 40 °C - 10 s power circuit
    720 A 40 °C - 1 s power circuit
    72 A 40 °C - 10 min power circuit
    165 A 40 °C - 1 min power circuit
    100 A - 1 s signalling circuit
    120 A - 500 ms signalling circuit
    140 A - 100 ms signalling circuit
    associated fuse rating
    10 A gG signalling circuit IEC 60947-5-1
    80 A gG <= 690 V type 1 power circuit
    80 A gG <= 690 V type 2 power circuit
    average impedance
    1,6 mOhm - Ith 60 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 600 V CSA
    Power circuit 600 V UL
    Signalling circuit 690 V IEC 60947-1
    Signalling circuit 600 V CSA
    Signalling circuit 600 V UL
    Power circuit 690 V IEC 60947-4-1
    electrical durability
    1,4 Mcycles 60 A AC-1 <= 440 V
    power dissipation per pole
    5,8 W AC-1
    Front cover
    With
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    UL
    CCC
    CSA
    LROS (Lloyds register of shipping)
    GL
    DNV
    RINA
    BV
    GOST
    connections - terminals
    Control circuit screw clamp terminals 2 1…2,5 mm²flexible with cable end
    Control circuit screw clamp terminals 1 1…4 mm²flexible without cable end
    Control circuit screw clamp terminals 2 1…4 mm²flexible without cable end
    Control circuit screw clamp terminals 1 1…4 mm²flexible with cable end
    Control circuit screw clamp terminals 1 1…4 mm²solid without cable end
    Control circuit screw clamp terminals 2 1…4 mm²solid without cable end
    Power circuit EverLink BTR screw connectors 1 1…35 mm²flexible without cable end
    Power circuit EverLink BTR screw connectors 2 1…25 mm²flexible without cable end
    Power circuit EverLink BTR screw connectors 1 1…35 mm²flexible with cable end
    Power circuit EverLink BTR screw connectors 2 1…25 mm²flexible with cable end
    Power circuit EverLink BTR screw connectors 1 1…35 mm²solid without cable end
    Power circuit EverLink BTR screw connectors 2 1…25 mm²solid without cable end
    tightening torque
    Control circuit 1,7 N.m screw clamp terminals flat Ø 6 mm
    Control circuit 1,7 N.m screw clamp terminals Philips No 2
    Power circuit 8 N.m screw clamp terminals 25…35 mm² hexagonal 4 mm
    Power circuit 5 N.m screw clamp terminals 1…25 mm² hexagonal 4 mm
    operating time
    4...19 ms opening
    12...26 ms closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    6 Mcycles
    maximum operating rate
    3600 cyc/h 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out 0.3...0.6 Uc AC 50/60 Hz 60 °C)
    Operational 0.8...1.1 Uc AC 50 Hz 60 °C)
    Operational 0.85...1.1 Uc AC 60 Hz 60 °C)
    inrush power in VA
    140 VA 60 Hz 0,75 20 °C)
    160 VA 50 Hz 0,75 20 °C)
    hold-in power consumption in VA
    13 VA 60 Hz 0,3 20 °C)
    15 VA 50 Hz 0,3 20 °C)
    heat dissipation
    4…5 W 50/60 Hz
    auxiliary contacts type
    Mechanically linked 1 NO + 1 NC IEC 60947-5-1
    Mirror contact 1 NC IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    non-overlap time
    1,5 ms on de-energisation between NC and NO contact
    1,5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm signalling circuit
    Environment
    IP degree of protection
    IP20 front face IEC 60529
    protective treatment
    TH IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C at Uc
    operating altitude
    3000 m without
    fire resistance
    850 °C IEC 60695-2-1
    flame retardance
    V1 UL 94
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed4 Gn, 5...300 Hz
    Shocks contactor closed15 Gn for 11 ms
    Shocks contactor open10 Gn for 11 ms
    height
    122 mm
    width
    70 mm
    depth
    120 mm
    net weight
    1,09 kg
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
    Eiropas Savienības tirgū no šī produkta ir jāatbrīvojas, ievērojot noteiktu atkritumu savākšanas kārtību, un produkts nedrīkst nonākt sadzīves atkritumu tvertnēs.
    Contractual warranty
    Garantija
    18 months
  • Skatīt vairāk View less

    Dokumenti

    Valoda
    • Visas valodas8
    • Latviešu6
    • English5
    • French4
    CAD faili
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    Sertifikāts
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 3.8 MB
    Datums  18.2.8
    Instrukcijas lapa
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 2.8 MB
    Datums  18.1.3
    Atbilstības deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 307.6 KB
    Datums  19.28.6
    ES RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    LC1DT60AYC7 : TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 60 A - 660 V AC 50/60 Hz coil
    Apraksts
    TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 60 A - 660 V AC 50/60 Hz coil
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.27.5
    Apraksts
    TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 60 A - 660 V AC 50/60 Hz coil
    REACh deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    LC1DT60AYC7 : TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 60 A - 660 V AC 50/60 Hz coil
    Apraksts
    TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 60 A - 660 V AC 50/60 Hz coil
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.27.5
    Apraksts
    TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 60 A - 660 V AC 50/60 Hz coil
    Ķīnas RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    LC1DT60AYC7 : TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 60 A - 660 V AC 50/60 Hz coil
    Apraksts
    TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 60 A - 660 V AC 50/60 Hz coil
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.27.5
    Apraksts
    TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 60 A - 660 V AC 50/60 Hz coil
Salīdzināt produktus: /