Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Skatīt visu   TeSys F
LC1F115U7 attēlu etiķete Schneider Electric

LC1F115U7

Green premium brand logo
LC1F115U7 attēlu etiķete Schneider Electric
LC1F115U7
Green premium brand logo

TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 115 A - coil 240 V AC

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-4
    AC-1
    AC-3
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    200 A 40 °C) <= 440 V AC-1
    115 A 55 °C) <= 440 V AC-3
    motor power kW
    55 kW 380...400 V AC 50/60 Hz AC-3)
    59 kW 415 V AC 50/60 Hz AC-3)
    59 kW 440 V AC 50/60 Hz AC-3)
    75 kW 500 V AC 50/60 Hz AC-3)
    80 kW 660...690 V AC 50/60 Hz AC-3)
    30 kW 220...230 V AC 50/60 Hz AC-3)
    18,5 kW 400 V AC 50/60 Hz AC-4)
    [Uc] control circuit voltage
    240 V AC 40...400 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    200 A 40 °C
    rated breaking capacity
    920 A IEC 60947-4-1
    [Icw] rated short-time withstand current
    1100 A 40 °C - 10 s
    640 A 40 °C - 30 s
    520 A 40 °C - 1 min
    400 A 40 °C - 3 min
    320 A 40 °C - 10 min
    associated fuse rating
    125 A aM <= 440 V
    200 A gG <= 440 V
    average impedance
    0,37 mOhm - Ith 200 A 50 Hz
    [Ui] rated insulation voltage
    1000 V IEC 60947-4-1
    1500 V VDE 0110 group C
    power dissipation per pole
    15 W AC-1
    5 W AC-3
    mounting support
    Plate
    standards
    EN 60947-1
    IEC 60947-1
    JIS C8201-4-1
    EN 60947-4-1
    IEC 60947-4-1
    product certifications
    LROS (Lloyds register of shipping)
    BV
    RINA
    RMRoS
    DNV
    UL
    CB
    CCC
    ABS
    connections - terminals
    Power circuit bar 2 20 x 3 mm
    Power circuit lugs-ring terminals 1 95 mm²
    Power circuit connector 1 95 mm²
    Control circuit screw clamp terminals 1 1…4 mm²flexible without cable end
    Control circuit screw clamp terminals 2 1…4 mm²flexible without cable end
    Control circuit screw clamp terminals 1 1…4 mm²flexible with cable end
    Control circuit screw clamp terminals 2 1…2,5 mm²flexible with cable end
    Control circuit screw clamp terminals 1 1…4 mm²solid without cable end
    Control circuit screw clamp terminals 2 1…4 mm²solid without cable end
    Power circuit bolted connection
    tightening torque
    Power circuit 10 N.m
    Control circuit 1,2 N.m
    control circuit voltage limits
    Operational 0.85...1.1 Uc 40...400 Hz 55 °C)
    Drop-out 0.35...0.55 Uc 40...400 Hz 55 °C)
    inrush power in VA
    770 VA 40...400 Hz 0,9 20 °C)
    hold-in power consumption in VA
    8,1 VA 40...400 Hz 0,9 20 °C)
    heat dissipation
    5,9…7,2 W
    operating time
    35 ms closing at Uc)
    130 ms opening at Uc)
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 55 °C
    compatibility code
    LC1F
    Environment
    IP degree of protection
    IP2x front face with shrouds IEC 60529
    IP2x front face with shrouds VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -40…60 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    60…70 °C at Uc
    operating altitude
    3000 m without derating
    height
    162 mm
    width
    163,3 mm
    depth
    171 mm
    net weight
    3,43 kg
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
    Produkts neietilpst Ķīnas RoHS ietvaros. Vielas deklarācijai informatīva nozīme.
    Vides informācijas publiskošana
    Cirkularitātes profils
    WEEE
    Eiropas Savienības tirgū no šī produkta ir jāatbrīvojas, ievērojot noteiktu atkritumu savākšanas kārtību, un produkts nedrīkst nonākt sadzīves atkritumu tvertnēs.
    Contractual warranty
    Garantija
    18 months
  • Skatīt vairāk View less

    Dokumenti

    Valoda
    • Visas valodas17
    • Latviešu8
    • English14
    • Chinese7
    • French9
    • German7
    • Italian7
    • Portuguese7
    • Russian7
    • Spanish7
    Katalogs
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 111.5 MB
    Datums  19.12.7
    CAD faili
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    Brošūra
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format zip
    Izmērs 825.6 MB
    Datums  15.26.11
    Sertifikāts
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 2.1 MB
    Datums  17.17.4
    prp.document.label.format pdf
    Izmērs 389.8 KB
    Datums  13.14.5
    Instrukcijas lapa
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 4.5 MB
    Datums  19.1.4
    prp.document.label.format pdf
    Izmērs 6 MB
    Datums  19.2.1
    Atbilstības deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 301.8 KB
    Datums  19.4.7
    ES RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    LC1F115U7 : LC1F115U7_ROHS_DECLARATION
    Apraksts
    LC1F115U7_ROHS_DECLARATION
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.25.5
    Apraksts
    LC1F115U7_ROHS_DECLARATION
    Informācija par ekspluatācijas izbeigšanu
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 295.3 KB
    Datums  16.17.3
    prp.document.label.format pdf
    Izmērs 302.6 KB
    Datums  10.15.6
    Kuģniecības reģistru atbilstības sertifikāts
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 20.1 MB
    Datums  18.16.10
    prp.document.label.format pdf
    Izmērs 272.4 KB
    Datums  17.29.5
    Produkta ietekme uz vidi
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 397.4 KB
    Datums  16.17.3
    REACh deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    LC1F115U7 : LC1F115U7_REACH_DECLARATION
    Apraksts
    LC1F115U7_REACH_DECLARATION
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.25.5
    Apraksts
    LC1F115U7_REACH_DECLARATION
    Ķīnas RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    LC1F115U7 : LC1F115U7_ROHS_CHINA_DECLARATION
    Apraksts
    LC1F115U7_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.25.5
    Apraksts
    LC1F115U7_ROHS_CHINA_DECLARATION
Salīdzināt produktus: /