Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Skatīt visu   TeSys F
LC1F150L7 attēlu etiķete Schneider Electric

LC1F150L7

LC1F150L7 attēlu etiķete Schneider Electric
LC1F150L7

TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 150 A - coil 115 V AC

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-3
    AC-4
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    250 A 40 °C) <= 440 V AC-1
    150 A 55 °C) <= 440 V AC-3
    motor power kW
    75 kW 380...400 V AC 50/60 Hz AC-3)
    80 kW 415 V AC 50/60 Hz AC-3)
    80 kW 440 V AC 50/60 Hz AC-3)
    90 kW 500 V AC 50/60 Hz AC-3)
    100 kW 660...690 V AC 50/60 Hz AC-3)
    40 kW 220...230 V AC 50/60 Hz AC-3)
    22 kW 400 V AC 50/60 Hz AC-4)
    [Uc] control circuit voltage
    208 V AC 40...400 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    250 A 40 °C
    rated breaking capacity
    1200 A IEC 60947-4-1
    [Icw] rated short-time withstand current
    1200 A 40 °C - 10 s
    700 A 40 °C - 30 s
    600 A 40 °C - 1 min
    450 A 40 °C - 3 min
    350 A 40 °C - 10 min
    associated fuse rating
    160 A aM <= 440 V
    250 A gG <= 440 V
    average impedance
    0,35 mOhm - Ith 250 A 50 Hz
    [Ui] rated insulation voltage
    1000 V IEC 60947-4-1
    1500 V VDE 0110 group C
    power dissipation per pole
    22 W AC-1
    8 W AC-3
    mounting support
    Plate
    standards
    IEC 60947-4-1
    EN 60947-1
    JIS C8201-4-1
    IEC 60947-1
    EN 60947-4-1
    product certifications
    CB
    RINA
    BV
    UL
    LROS (Lloyds register of shipping)
    DNV
    CCC
    RMRoS
    ABS
    connections - terminals
    Control circuit screw clamp terminals 1 1…4 mm²flexible without cable end
    Control circuit screw clamp terminals 2 1…4 mm²flexible without cable end
    Control circuit screw clamp terminals 1 1…4 mm²flexible with cable end
    Control circuit screw clamp terminals 2 1…2,5 mm²flexible with cable end
    Control circuit screw clamp terminals 1 1…4 mm²solid without cable end
    Control circuit screw clamp terminals 2 1…4 mm²solid without cable end
    Power circuit bar 2 25 x 3 mm
    Power circuit lugs-ring terminals 1 120 mm²
    Power circuit connector 1 120 mm²
    Power circuit bolted connection
    tightening torque
    Control circuit 1,2 N.m
    Power circuit 18 N.m
    control circuit voltage limits
    Operational 0.85...1.1 Uc 40...400 Hz 55 °C)
    Drop-out 0.35...0.55 Uc 40...400 Hz 55 °C)
    inrush power in VA
    770 VA 40...400 Hz 0,9 20 °C)
    hold-in power consumption in VA
    8,1 VA 40...400 Hz 0,9 20 °C)
    heat dissipation
    5,9…7,2 W
    operating time
    35 ms closing at Uc)
    130 ms opening at Uc)
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 55 °C
    compatibility code
    LC1F
    Environment
    IP degree of protection
    IP2x front face with shrouds IEC 60529
    IP2x front face with shrouds VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -40…60 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C
    height
    170 mm
    width
    163,5 mm
    depth
    171 mm
    net weight
    3,43 kg
    Offer Sustainability
    REACh regula
    ES RoHS direktīva
    Nesatur dzīvsudrabu
    Informācija par RoHS izņēmumiem
    Ķīnas RoHS regula
    Ķīnas RoHS deklarācija
    Produkts neietilpst Ķīnas RoHS ietvaros. Vielas deklarācijai informatīva nozīme.
    Contractual warranty
    Garantija
    18 months
  • Skatīt vairāk View less

    Dokumenti

    Valoda
    • Visas valodas15
    • Latviešu8
    • English12
    • Chinese6
    • French7
    • German6
    • Italian6
    • Portuguese6
    • Russian6
    • Spanish6
    Katalogs
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 111.5 MB
    Datums  19.12.7
    CAD faili
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    Brošūra
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format zip
    Izmērs 825.6 MB
    Datums  15.26.11
    Sertifikāts
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 2.1 MB
    Datums  17.17.4
    prp.document.label.format pdf
    Izmērs 389.8 KB
    Datums  13.14.5
    Instrukcijas lapa
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 6 MB
    Datums  19.2.1
    ES RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    LC1F150L7 : TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 150 A - coil 115 V AC
    Apraksts
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 150 A - coil 115 V AC
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.30.5
    Apraksts
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 150 A - coil 115 V AC
    Informācija par ekspluatācijas izbeigšanu
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 181.1 KB
    Datums  15.1.12
    prp.document.label.format pdf
    Izmērs 302.6 KB
    Datums  10.15.6
    Kuģniecības reģistru atbilstības sertifikāts
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 20.1 MB
    Datums  18.16.10
    prp.document.label.format pdf
    Izmērs 272.4 KB
    Datums  17.29.5
    Produkta ietekme uz vidi
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 197.1 KB
    Datums  15.8.9
    REACh deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    LC1F150L7 : TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 150 A - coil 115 V AC
    Apraksts
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 150 A - coil 115 V AC
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.30.5
    Apraksts
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 150 A - coil 115 V AC
    Ķīnas RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    LC1F150L7 : TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 150 A - coil 115 V AC
    Apraksts
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 150 A - coil 115 V AC
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.30.5
    Apraksts
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 150 A - coil 115 V AC
Salīdzināt produktus: /