Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Skatīt visu   TeSys F
LC1F185D7 attēlu etiķete Schneider Electric

LC1F185D7

Green premium brand logo
LC1F185D7 attēlu etiķete Schneider Electric
LC1F185D7
Green premium brand logo

TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 275 A - coil 42 V AC

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-4
    AC-3
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 460 V DC
    <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    275 A 40 °C) <= 440 V AC-1
    185 A 55 °C) <= 440 V AC-3
    motor power kW
    90 kW 380...400 V AC 50/60 Hz AC-3)
    100 kW 415 V AC 50/60 Hz AC-3)
    100 kW 440 V AC 50/60 Hz AC-3)
    110 kW 500 V AC 50/60 Hz AC-3)
    110 kW 660...690 V AC 50/60 Hz AC-3)
    55 kW 220...230 V AC 50/60 Hz AC-3)
    33 kW 400 V AC 50/60 Hz AC-4)
    [Uc] control circuit voltage
    42 V AC 40...400 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    275 A 40 °C
    rated breaking capacity
    1480 A IEC 60947-4-1
    [Icw] rated short-time withstand current
    1500 A 40 °C - 10 s
    920 A 40 °C - 30 s
    740 A 40 °C - 1 min
    500 A 40 °C - 3 min
    400 A 40 °C - 10 min
    associated fuse rating
    200 A aM <= 440 V
    315 A gG <= 440 V
    average impedance
    0,33 mOhm - Ith 275 A 50 Hz
    [Ui] rated insulation voltage
    1000 V IEC 60947-4-1
    1500 V VDE 0110 group C
    power dissipation per pole
    12 W AC-3
    25 W AC-1
    mounting support
    Plate
    standards
    IEC 60947-1
    EN 60947-1
    IEC 60947-4-1
    JIS C8201-4-1
    EN 60947-4-1
    product certifications
    CB
    BV
    DNV
    LROS (Lloyds register of shipping)
    ABS
    RMRoS
    RINA
    UL
    CCC
    connections - terminals
    Control circuit screw clamp terminals 1 1…4 mm²flexible without cable end
    Control circuit screw clamp terminals 2 1…4 mm²flexible without cable end
    Control circuit screw clamp terminals 1 1…4 mm²flexible with cable end
    Control circuit screw clamp terminals 2 1…2,5 mm²flexible with cable end
    Control circuit screw clamp terminals 1 1…4 mm²solid without cable end
    Control circuit screw clamp terminals 2 1…4 mm²solid without cable end
    Power circuit bar 2 25 x 3 mm
    Power circuit lugs-ring terminals 1 150 mm²
    Power circuit connector 1 150 mm²
    Power circuit bolted connection
    tightening torque
    Control circuit 1,2 N.m
    Power circuit 18 N.m
    control circuit voltage limits
    Operational 0.85...1.1 Uc 40...400 Hz 55 °C)
    Drop-out 0.35...0.55 Uc 40...400 Hz 55 °C)
    inrush power in VA
    1070 VA 40...400 Hz 0,9 20 °C)
    hold-in power consumption in VA
    9,9 VA 40...400 Hz 0,9 20 °C)
    heat dissipation
    8…9,8 W
    operating time
    20...35 ms closing
    7...15 ms opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 55 °C
    compatibility code
    LC1F
    Environment
    IP degree of protection
    IP2x front face with shrouds IEC 60529
    IP2x front face with shrouds VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C
    height
    174 mm
    width
    168,5 mm
    depth
    181 mm
    net weight
    4,65 kg
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
    Produkts neietilpst Ķīnas RoHS ietvaros. Vielas deklarācijai informatīva nozīme.
    Vides informācijas publiskošana
    Cirkularitātes profils
    WEEE
    Eiropas Savienības tirgū no šī produkta ir jāatbrīvojas, ievērojot noteiktu atkritumu savākšanas kārtību, un produkts nedrīkst nonākt sadzīves atkritumu tvertnēs.
    Contractual warranty
    Garantija
    18 months
  • Skatīt vairāk View less

    Dokumenti

    Valoda
    • Visas valodas14
    • Latviešu5
    • English11
    • Chinese4
    • French6
    • German4
    • Italian4
    • Portuguese4
    • Russian4
    • Spanish4
    Katalogs
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 111.5 MB
    Datums  19.12.7
    CAD faili
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format zip
    Izmērs 1.6 MB
    Datums  14.27.3
    Faili dokumentā
    Brošūra
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format zip
    Izmērs 825.6 MB
    Datums  15.26.11
    Sertifikāts
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 2.1 MB
    Datums  17.17.4
    prp.document.label.format pdf
    Izmērs 253.9 KB
    Datums  13.17.7
    Instrukcijas lapa
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 4.5 MB
    Datums  19.1.4
    prp.document.label.format pdf
    Izmērs 6 MB
    Datums  19.2.1
    Atbilstības deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 301.8 KB
    Datums  19.4.7
    ES RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    LC1F185D7 : TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 275 A - coil 42 V AC
    Apraksts
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 275 A - coil 42 V AC
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.27.5
    Apraksts
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 275 A - coil 42 V AC
    Informācija par ekspluatācijas izbeigšanu
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 181.1 KB
    Datums  15.1.12
    prp.document.label.format pdf
    Izmērs 302.6 KB
    Datums  10.15.6
    Produkta ietekme uz vidi
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 197.1 KB
    Datums  15.8.9
    REACh deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    LC1F185D7 : TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 275 A - coil 42 V AC
    Apraksts
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 275 A - coil 42 V AC
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.27.5
    Apraksts
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 275 A - coil 42 V AC
    Ķīnas RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    LC1F185D7 : TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 275 A - coil 42 V AC
    Apraksts
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 275 A - coil 42 V AC
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.27.5
    Apraksts
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 275 A - coil 42 V AC
Salīdzināt produktus: /