Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Skatīt visu   uxure Motor Control Configurator
LC1F265U7 attēlu etiķete Schneider Electric

LC1F265U7

Green premium brand logo
LC1F265U7 attēlu etiķete Schneider Electric
LC1F265U7
Green premium brand logo

TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 265 A - coil 240 V AC

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-3
    AC-1
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    350 A 40 °C) <= 440 V AC AC-1
    265 A 55 °C) <= 440 V AC AC-3
    motor power kW
    132 kW 380...400 V AC 50/60 Hz AC-3)
    140 kW 415 V AC 50/60 Hz AC-3)
    140 kW 440 V AC 50/60 Hz AC-3)
    160 kW 500 V AC 50/60 Hz AC-3)
    160 kW 660...690 V AC 50/60 Hz AC-3)
    147 kW 1000 V AC 50/60 Hz AC-3)
    75 kW 220...230 V AC 50/60 Hz AC-3)
    51 kW 400 V AC 50/60 Hz AC-4)
    [Uc] control circuit voltage
    240 V AC 40...400 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    350 A 40 °C
    rated breaking capacity
    2120 A IEC 60947-4-1
    [Icw] rated short-time withstand current
    2200 A 40 °C - 10 s
    1230 A 40 °C - 30 s
    950 A 40 °C - 1 min
    620 A 40 °C - 3 min
    480 A 40 °C - 10 min
    associated fuse rating
    315 A aM <= 440 V
    400 A gG <= 440 V
    average impedance
    0,3 mOhm - Ith 350 A 50 Hz
    [Ui] rated insulation voltage
    1000 V IEC 60947-4-1
    1500 V VDE 0110 group C
    power dissipation per pole
    37 W AC-1
    21 W AC-3
    mounting support
    Plate
    standards
    IEC 60947-4-1
    EN 60947-4-1
    JIS C8201-4-1
    IEC 60947-1
    EN 60947-1
    product certifications
    UL
    DNV
    ABS
    LROS (Lloyds register of shipping)
    RINA
    CB
    CSA
    BV
    RMRoS
    connections - terminals
    Control circuit screw clamp terminals 1 1…4 mm²flexible without cable end
    Control circuit screw clamp terminals 2 1…4 mm²flexible without cable end
    Control circuit screw clamp terminals 1 1…4 mm²flexible with cable end
    Control circuit screw clamp terminals 2 1…2,5 mm²flexible with cable end
    Control circuit screw clamp terminals 1 1…4 mm²solid without cable end
    Control circuit screw clamp terminals 2 1…4 mm²solid without cable end
    Power circuit bar 2 32 x 4 mm
    Power circuit lugs-ring terminals 1 240 mm²
    Power circuit connector 1 240 mm²
    Power circuit bolted connection
    tightening torque
    Control circuit 1,2 N.m
    Power circuit 35 N.m
    control circuit voltage limits
    Operational 0.85...1.1 Uc 40...400 Hz 55 °C)
    Drop-out 0.15...0.2 Uc 40...400 Hz 55 °C)
    inrush power in VA
    650 VA 40...400 Hz 0,9 20 °C)
    hold-in power consumption in VA
    10 VA 40...400 Hz 0,9 20 °C)
    heat dissipation
    8 W
    operating time
    40...65 ms closing
    100...170 ms opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 55 °C
    compatibility code
    LC1F
    motor power range
    55…100 kW 200…240 V 3 phases
    110…220 kW 480…500 V 3 phases
    110…220 kW 380…440 V 3 phases
    motor starter type
    Direct on-line contactor
    contactor coil voltage
    240 V AC standard
    Environment
    IP degree of protection
    IP20 front face with shrouds IEC 60529
    IP20 front face with shrouds VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C
    height
    203 mm
    width
    201,5 mm
    depth
    213 mm
    net weight
    7,44 kg
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
    Produkts neietilpst Ķīnas RoHS ietvaros. Vielas deklarācijai informatīva nozīme.
    Vides informācijas publiskošana
    Cirkularitātes profils
    WEEE
    Eiropas Savienības tirgū no šī produkta ir jāatbrīvojas, ievērojot noteiktu atkritumu savākšanas kārtību, un produkts nedrīkst nonākt sadzīves atkritumu tvertnēs.
    Contractual warranty
    Garantija
    18 months
  • Skatīt vairāk View less

    Dokumenti

    Valoda
    • Visas valodas19
    • Latviešu9
    • English16
    • Chinese8
    • French11
    • German8
    • Italian8
    • Portuguese8
    • Russian8
    • Spanish9
    Katalogs
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 111.5 MB
    Datums  19.12.7
    CAD faili
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    Brošūra
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format zip
    Izmērs 825.6 MB
    Datums  15.26.11
    Sertifikāts
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 1.8 MB
    Datums  17.17.4
    prp.document.label.format pdf
    Izmērs 144.1 KB
    Datums  14.30.7
    Instrukcijas lapa
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 2.7 MB
    Datums  17.2.5
    prp.document.label.format pdf
    Izmērs 536.6 KB
    Datums  16.1.4
    prp.document.label.format pdf
    Izmērs 3.2 MB
    Datums  16.1.4
    prp.document.label.format pdf
    Izmērs 4.5 MB
    Datums  19.1.4
    prp.document.label.format pdf
    Izmērs 6 MB
    Datums  19.2.1
    prp.document.label.format pdf
    Izmērs 989.9 KB
    Datums  09.1.12
    Atbilstības deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 301.8 KB
    Datums  19.4.7
    ES RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    LC1F265U7 : TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 265 A - coil 240 V AC
    Apraksts
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 265 A - coil 240 V AC
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.29.5
    Apraksts
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 265 A - coil 240 V AC
    Informācija par ekspluatācijas izbeigšanu
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 181.1 KB
    Datums  15.1.12
    prp.document.label.format pdf
    Izmērs 302.6 KB
    Datums  10.15.6
    Produkta ietekme uz vidi
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 197.1 KB
    Datums  15.8.9
    REACh deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    LC1F265U7 : TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 265 A - coil 240 V AC
    Apraksts
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 265 A - coil 240 V AC
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.29.5
    Apraksts
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 265 A - coil 240 V AC
    Ķīnas RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    LC1F265U7 : TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 265 A - coil 240 V AC
    Apraksts
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 265 A - coil 240 V AC
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.29.5
    Apraksts
    TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 265 A - coil 240 V AC
Salīdzināt produktus: /