Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Skatīt visu   TeSys K
LC1K06013B7 attēlu etiķete Schneider Electric

LC1K06013B7

Green premium brand logo
LC1K06013B7 attēlu etiķete Schneider Electric
LC1K06013B7
Green premium brand logo

TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NC aux. - 24 V AC coil

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range
    TeSys
    product or component type
    Contactor
    product name
    TeSys K
    device short name
    LC1K
    device application
    Control
    contactor application
    Motor control
    Complementary
    utilisation category
    AC-3
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit 690 V AC 50/60 Hz
    Signalling circuit <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    6 A<= 440 V AC AC-3 power circuit
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    motor power kW
    1,5 kW 220...230 V AC 50/60 Hz AC-3
    2,2 kW 380...415 V AC 50/60 Hz AC-3
    3 kW 440 V AC 50/60 Hz AC-3
    3 kW 480 V AC 50/60 Hz AC-3
    3 kW 500...600 V AC 50/60 Hz AC-3
    3 kW 660...690 V AC 50/60 Hz AC-3
    1,5 kW 400 V AC 50/60 Hz AC-4
    auxiliary contact composition
    1 NC
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    20 A 50 °C power circuit
    10 A 50 °C signalling circuit
    Irms rated making capacity
    110 A AC power circuit NF C 63-110
    110 A AC power circuit IEC 60947
    110 A AC signalling circuit IEC 60947
    rated breaking capacity
    110 A 415 V IEC 60947
    110 A 440 V IEC 60947
    80 A 500 V IEC 60947
    110 A 220...230 V IEC 60947
    110 A 380...400 V IEC 60947
    70 A 660...690 V IEC 60947
    [Icw] rated short-time withstand current
    90 A 50 °C - 1 s power circuit
    85 A 50 °C - 5 s power circuit
    80 A 50 °C - 10 s power circuit
    60 A 50 °C - 30 s power circuit
    45 A 50 °C - 1 min power circuit
    40 A 50 °C - 3 min power circuit
    20 A 50 °C - >= 15 min power circuit
    80 A - 1 s signalling circuit
    90 A - 500 ms signalling circuit
    110 A - 100 ms signalling circuit
    associated fuse rating
    25 A gG <= 440 V power circuit
    25 A aM power circuit
    10 A gG signalling circuit IEC 60947
    10 A gG signalling circuit VDE 0660
    average impedance
    3 mOhm - Ith 20 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 600 V UL 508
    Power circuit 690 V IEC 60947-4-1
    Signalling circuit 690 V IEC 60947-4-1
    Signalling circuit 690 V IEC 60947-5-1
    Signalling circuit 600 V UL 508
    Power circuit 600 V CSA C22.2 No 14
    Signalling circuit 600 V CSA C22.2 No 14
    insulation resistance
    > 10 MOhm signalling circuit
    inrush power in VA
    30 VA 20 °C)
    hold-in power consumption in VA
    4,5 VA 20 °C)
    heat dissipation
    1,3 W
    control circuit voltage limits
    Operational 0.8...1.15 Uc 50 °C)
    Drop-out 0.2...0.75 Uc 50 °C)
    connections - terminals
    spring terminals 1 0,75…1,5 mm²solid
    spring terminals 1 0,75…1,5 mm²flexible without cable end
    maximum operating rate
    3600 cyc/h
    auxiliary contacts type
    Instantaneous 1 NC
    signalling circuit frequency
    <= 400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    mounting support
    Plate
    Rail
    operating time
    10...20 ms coil de-energisation and NO opening
    10...20 ms coil energisation and NO closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    non overlap distance
    0,5 mm
    mechanical durability
    10 Mcycles
    electrical durability
    1,3 Mcycles 6 A AC-3 <= 440 V
    mechanical robustness
    Shocks contactor closed, on X axis10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on Y axis15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on Z axis15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on X axis6 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Y axis10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Z axis10 Gn for 11 ms IEC 60068-2-27
    Vibrations contactor closed4 Gn, 5...300 Hz IEC 60068-2-6
    Vibrations contactor opened2 Gn, 5...300 Hz IEC 60068-2-6
    height
    58 mm
    width
    45 mm
    depth
    57 mm
    net weight
    0,18 kg
    Environment
    standards
    BS 5424
    IEC 60947
    NF C 63-110
    VDE 0660
    product certifications
    UL
    CSA
    IP degree of protection
    IP2x VDE 0106
    protective treatment
    TC IEC 60068
    TC DIN 50016
    ambient air temperature for storage
    -50…80 °C
    operating altitude
    2000 m without derating
    flame retardance
    V1 UL 94
    Requirement 2 NF F 16-101
    Requirement 2 NF F 16-102
    Lepakojuma vienības
    Vienību tips iepakojumā 1
    PCE
    Vienību skaits iepakojumā 1
    1
    Iepakojuma 1 svars
    182 g
    Iepakojuma 1 augstums
    4,8 cm
    Iepakojuma 1 platums
    6,2 cm
    Iepakojuma 1 garums
    6,5 cm
    Vienību tips iepakojumā 2
    S02
    Vienību skaits iepakojumā 2
    50
    Iepakojuma 2 svars
    9,467 kg
    Iepakojuma 2 augstums
    15 cm
    Iepakojuma 2 platums
    30 cm
    Iepakojuma 2 garums
    40 cm
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
    Ķīnas aktīvā RoHS deklarācija (neietilpst Ķīnas RoHS juridiskajā jomā)
    Vides informācijas publiskošana
    Cirkularitātes profils
    WEEE
    Eiropas Savienības tirgū no šī produkta ir jāatbrīvojas, ievērojot noteiktu atkritumu savākšanas kārtību, un produkts nedrīkst nonākt sadzīves atkritumu tvertnēs.
    Contractual warranty
    Garantija
    18 months
  • Skatīt vairāk View less

    Dokumenti

    Valoda
    • Visas valodas21
    • Latviešu16
    • English19
    • French15
    Katalogs
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 118.2 MB
    Datums  20.22.7
    CAD faili
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    CONTACTOR SPRING (Versija 1.0)
    Faili dokumentā
    stp
    741.8 KB
    zip
    470.8 KB
    prp.document.label.format zip
    Izmērs 1.2 MB
    Datums  17.18.12
    Faili dokumentā
    stp
    741.8 KB
    zip
    470.8 KB
    Control circuit\Mini-contactor - LC1K../LC7K..\For Faston connector (Versija 1.0)
    Faili dokumentā
    dwg
    44.4 KB
    dwf
    2 KB
    dxf
    45.2 KB
    wmf
    3.4 KB
    prp.document.label.format zip
    Izmērs 95 KB
    Datums  05.13.1
    Faili dokumentā
    dwg
    44.4 KB
    dwf
    2 KB
    dxf
    45.2 KB
    wmf
    3.4 KB
    Control circuit\Mini-contactor - LC1K../LC7K..\For screw clamp (Versija 1.0)
    Faili dokumentā
    dwg
    107.7 KB
    dwf
    8.8 KB
    dxf
    218.1 KB
    wmf
    27.1 KB
    prp.document.label.format zip
    Izmērs 361.8 KB
    Datums  05.13.1
    Faili dokumentā
    dwg
    107.7 KB
    dwf
    8.8 KB
    dxf
    218.1 KB
    wmf
    27.1 KB
    Control circuit\Mini-contactor - LC1K../LC7K..\For screw clamp (Versija 1.0)
    Faili dokumentā
    dwf
    3.6 KB
    dxf
    96.5 KB
    wmf
    9.9 KB
    dwg
    62.1 KB
    prp.document.label.format zip
    Izmērs 172.1 KB
    Datums  05.13.1
    Faili dokumentā
    dwf
    3.6 KB
    dxf
    96.5 KB
    wmf
    9.9 KB
    dwg
    62.1 KB
    Control circuit\Mini-contactor - LC1K../LC7K..\For Faston connector (Versija 1.0)
    Faili dokumentā
    dwf
    10 KB
    dxf
    220.2 KB
    wmf
    26.7 KB
    dwg
    110.2 KB
    prp.document.label.format zip
    Izmērs 367.1 KB
    Datums  05.13.1
    Faili dokumentā
    dwf
    10 KB
    dxf
    220.2 KB
    wmf
    26.7 KB
    dwg
    110.2 KB
    Control circuit\Mini-contactor - LC1K../LC7K..\For printed circuit board (Versija 1.0)
    Faili dokumentā
    dwg
    44.2 KB
    dwf
    1.9 KB
    dxf
    44.6 KB
    wmf
    3.3 KB
    prp.document.label.format zip
    Izmērs 94 KB
    Datums  05.13.1
    Faili dokumentā
    dwg
    44.2 KB
    dwf
    1.9 KB
    dxf
    44.6 KB
    wmf
    3.3 KB
    Control circuit\Mini-contactor - LC1K../LC7K..\For printed circuit board (Versija 1.0)
    Faili dokumentā
    dwg
    69.2 KB
    dwf
    3.5 KB
    dxf
    116 KB
    wmf
    12.4 KB
    prp.document.label.format zip
    Izmērs 201.1 KB
    Datums  05.13.1
    Faili dokumentā
    dwg
    69.2 KB
    dwf
    3.5 KB
    dxf
    116 KB
    wmf
    12.4 KB
    Control circuit\Mini-contactor - LC1K../LC7K..\For printed circuit board (Versija 1.0)
    Faili dokumentā
    dwg
    124.4 KB
    dwf
    10.5 KB
    dxf
    259.8 KB
    wmf
    33.3 KB
    prp.document.label.format zip
    Izmērs 428 KB
    Datums  05.13.1
    Faili dokumentā
    dwg
    124.4 KB
    dwf
    10.5 KB
    dxf
    259.8 KB
    wmf
    33.3 KB
    Control circuit\Mini-contactor - LC1K../LC7K..\For Faston connector (Versija 1.0)
    Faili dokumentā
    dwg
    51.5 KB
    dwf
    2.6 KB
    dxf
    67.3 KB
    wmf
    5.8 KB
    prp.document.label.format zip
    Izmērs 127.2 KB
    Datums  05.13.1
    Faili dokumentā
    dwg
    51.5 KB
    dwf
    2.6 KB
    dxf
    67.3 KB
    wmf
    5.8 KB
    Control circuit\Mini-contactor - LC1K../LC7K..\For screw clamp (Versija 1.0)
    Faili dokumentā
    dwg
    43.6 KB
    dwf
    1.9 KB
    dxf
    43.2 KB
    wmf
    3.2 KB
    prp.document.label.format zip
    Izmērs 91.8 KB
    Datums  05.13.1
    Faili dokumentā
    dwg
    43.6 KB
    dwf
    1.9 KB
    dxf
    43.2 KB
    wmf
    3.2 KB
    Sertifikāts
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 3.3 MB
    Datums  18.20.7
    prp.document.label.format pdf
    Izmērs 3.7 MB
    Datums  15.14.9
    prp.document.label.format pdf
    Izmērs 747.3 KB
    Datums  15.17.7
    Instrukcijas lapa
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 623.9 KB
    Datums  16.1.6
    Atbilstības deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 286.6 KB
    Datums  19.28.6
    ES RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    LC1K06013B7 : LC1K06013B7_ROHS_DECLARATION
    Apraksts
    LC1K06013B7_ROHS_DECLARATION
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.7.8
    Apraksts
    LC1K06013B7_ROHS_DECLARATION
    Informācija par ekspluatācijas izbeigšanu
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 260.6 KB
    Datums  20.20.3
    Produkta ietekme uz vidi
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 342 KB
    Datums  20.20.3
    Ķīnas RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    LC1K06013B7 : LC1K06013B7_ROHS_CHINA_DECLARATION
    Apraksts
    LC1K06013B7_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.7.8
    Apraksts
    LC1K06013B7_ROHS_CHINA_DECLARATION