Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Skatīt visu   TeSys D
LC2D12P7V attēlu etiķete Schneider Electric

LC2D12P7V

Green premium brand logo
LC2D12P7V attēlu etiķete Schneider Electric
LC2D12P7V
Green premium brand logo

TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 12 A - 230 V AC coil

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Reversing contactor
    device short name
    LC2D
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-3
    AC-1
    device presentation
    Preassembled with reversing power busbar
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit <= 690 V AC 25...400 Hz
    Power circuit <= 300 V DC
    [Ie] rated operational current
    25 A 60 °C) <= 440 V AC AC-1 power circuit
    12 A 60 °C) <= 440 V AC AC-3 power circuit
    motor power kW
    3 kW 220...230 V AC 50 Hz
    5,5 kW 380...400 V AC 50 Hz
    5,5 kW 415...440 V AC 50 Hz
    7,5 kW 500 V AC 50 Hz
    7,5 kW 660...690 V AC 50 Hz
    motor power HP (UL / CSA)
    1 hp 115 V AC 60 Hz 1 phase
    2 hp 230/240 V AC 60 Hz 1 phase
    3 hp 200/208 V AC 60 Hz 3 phases
    3 hp 230/240 V AC 60 Hz 3 phases
    7,5 hp 460/480 V AC 60 Hz 3 phases
    10 hp 575/600 V AC 60 Hz 3 phases
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    230 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    10 A 60 °C signalling circuit
    25 A 60 °C power circuit
    Irms rated making capacity
    250 A 440 V power circuit IEC 60947
    140 A AC signalling circuit IEC 60947-5-1
    250 A DC signalling circuit IEC 60947-5-1
    rated breaking capacity
    250 A 440 V power circuit IEC 60947
    [Icw] rated short-time withstand current
    30 A 40 °C - 10 min power circuit
    61 A 40 °C - 1 min power circuit
    105 A 40 °C - 10 s power circuit
    210 A 40 °C - 1 s power circuit
    100 A - 1 s signalling circuit
    120 A - 500 ms signalling circuit
    140 A - 100 ms signalling circuit
    associated fuse rating
    10 A gG signalling circuit IEC 60947-5-1
    40 A gG <= 690 V type 1 power circuit
    25 A gG <= 690 V type 2 power circuit
    average impedance
    2,5 mOhm - Ith 25 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 690 V IEC 60947-4-1
    Power circuit 600 V CSA
    Power circuit 600 V UL
    Signalling circuit 690 V IEC 60947-1
    Signalling circuit 600 V CSA
    Signalling circuit 600 V UL
    electrical durability
    2 Mcycles 12 A AC-3 <= 440 V
    0,8 Mcycles 25 A AC-1 <= 440 V
    power dissipation per pole
    1,56 W AC-1
    0,36 W AC-3
    Front cover
    With
    interlocking type
    Electrical and mechanical
    mounting support
    Plate
    Rail
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    LROS (Lloyds register of shipping)
    DNV
    GOST
    RINA
    GL
    UL
    BV
    CCC
    CSA
    connections - terminals
    Power circuit screw clamp terminals 1 1…4 mm²flexible without cable end
    Power circuit screw clamp terminals 2 1…4 mm²flexible without cable end
    Power circuit screw clamp terminals 1 1…4 mm²flexible with cable end
    Power circuit screw clamp terminals 2 1…2,5 mm²flexible with cable end
    Power circuit screw clamp terminals 1 1…4 mm²solid without cable end
    Power circuit screw clamp terminals 2 1…4 mm²solid without cable end
    Control circuit screw clamp terminals 1 1…4 mm²flexible without cable end
    Control circuit screw clamp terminals 2 1…4 mm²flexible without cable end
    Control circuit screw clamp terminals 1 1…4 mm²flexible with cable end
    Control circuit screw clamp terminals 2 1…2,5 mm²flexible with cable end
    Control circuit screw clamp terminals 1 1…4 mm²solid without cable end
    Control circuit screw clamp terminals 2 1…4 mm²solid without cable end
    tightening torque
    Power circuit 1,7 N.m screw clamp terminals flat Ø 6 mm
    Power circuit 1,7 N.m screw clamp terminals Philips No 2
    Control circuit 1,7 N.m screw clamp terminals flat Ø 6 mm
    Control circuit 1,7 N.m screw clamp terminals Philips No 2
    operating time
    12...22 ms closing
    4...19 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    15 Mcycles
    maximum operating rate
    3600 cyc/h 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out 0.3...0.6 Uc AC 50/60 Hz 60 °C)
    Operational 0.8...1.1 Uc AC 50 Hz 60 °C)
    Operational 0.85...1.1 Uc AC 60 Hz 60 °C)
    inrush power in VA
    70 VA 60 Hz 0,75 20 °C)
    70 VA 50 Hz 0,75 20 °C)
    hold-in power consumption in VA
    7,5 VA 60 Hz 0,3 20 °C)
    7 VA 50 Hz 0,3 20 °C)
    heat dissipation
    2…3 W 50/60 Hz
    auxiliary contacts type
    Mechanically linked 1 NO + 1 NC IEC 60947-5-1
    Mirror contact 1 NC IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    non-overlap time
    1,5 ms on de-energisation between NC and NO contact
    1,5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm signalling circuit
    Environment
    IP degree of protection
    IP20 front face IEC 60529
    protective treatment
    TH IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C at Uc
    operating altitude
    3000 m without derating
    fire resistance
    850 °C IEC 60695-2-1
    flame retardance
    V1 UL 94
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed4 Gn, 5...300 Hz
    Shocks contactor open10 Gn for 11 ms
    Shocks contactor closed15 Gn for 11 ms
    height
    77 mm
    width
    90 mm
    depth
    86 mm
    net weight
    0,697 kg
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
    Cirkularitātes profils
    WEEE
    Eiropas Savienības tirgū no šī produkta ir jāatbrīvojas, ievērojot noteiktu atkritumu savākšanas kārtību, un produkts nedrīkst nonākt sadzīves atkritumu tvertnēs.
    Contractual warranty
    Garantija
    18 months
  • Skatīt vairāk View less

    Dokumenti

    Valoda
    • Visas valodas10
    • Latviešu6
    • English7
    • French4
    CAD faili
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    REVERSING CONTACTOR (Versija 1.0)
    Faili dokumentā
    prp.document.label.format zip
    Izmērs 1.1 MB
    Datums  17.18.12
    Faili dokumentā
    Sertifikāts
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 2.9 MB
    Datums  18.20.7
    prp.document.label.format pdf
    Izmērs 2.4 MB
    Datums  12.21.5
    Instrukcijas lapa
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 850.6 KB
    Datums  16.1.6
    Atbilstības deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 303.8 KB
    Datums  19.28.6
    ES RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    LC2D12P7V : LC2D12P7V_ROHS_DECLARATION
    Apraksts
    LC2D12P7V_ROHS_DECLARATION
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.27.5
    Apraksts
    LC2D12P7V_ROHS_DECLARATION
    Informācija par ekspluatācijas izbeigšanu
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 157.9 KB
    Datums  16.28.4
    Produkta ietekme uz vidi
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 132 KB
    Datums  16.28.4
    REACh deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    LC2D12P7V : LC2D12P7V_REACH_DECLARATION
    Apraksts
    LC2D12P7V_REACH_DECLARATION
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.27.5
    Apraksts
    LC2D12P7V_REACH_DECLARATION
    Ķīnas RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    LC2D12P7V : LC2D12P7V_ROHS_CHINA_DECLARATION
    Apraksts
    LC2D12P7V_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.27.5
    Apraksts
    LC2D12P7V_ROHS_CHINA_DECLARATION
Salīdzināt produktus: /