Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Skatīt visu   TeSys D
LP1D80008EW attēlu etiķete Schneider Electric

LP1D80008EW

Green premium brand logo
LP1D80008EW attēlu etiķete Schneider Electric
LP1D80008EW
Green premium brand logo

TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 125 A - 48 V DC coil

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LP1D
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    4P
    power pole contact composition
    2 NO + 2 NC
    [Ue] rated operational voltage
    Power circuit <= 1000 V AC 25...400 Hz
    Power circuit <= 300 V DC
    [Ie] rated operational current
    125 A 60 °C) <= 440 V AC AC-1 power circuit
    [Uc] control circuit voltage
    48 V DC
    coil type
    Wide range
    [Uimp] rated impulse withstand voltage
    8 kV IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    125 A 60 °C power circuit
    Irms rated making capacity
    1100 A 440 V power circuit IEC 60947
    rated breaking capacity
    1100 A 440 V power circuit IEC 60947
    [Icw] rated short-time withstand current
    135 A 40 °C - 10 min power circuit
    320 A 40 °C - 1 min power circuit
    640 A 40 °C - 10 s power circuit
    990 A 40 °C - 1 s power circuit
    associated fuse rating
    200 A gG <= 690 V type 1 power circuit
    160 A gG <= 690 V type 2 power circuit
    average impedance
    0,8 mOhm - Ith 125 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 600 V CSA
    Power circuit 600 V UL
    Power circuit 1000 V IEC 60947-4-1
    electrical durability
    0,8 Mcycles 125 A AC-1 <= 440 V
    power dissipation per pole
    12,5 W AC-1
    Front cover
    Without
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    BV
    CCC
    CSA
    DNV
    EAC
    GL
    LROS (Lloyds register of shipping)
    UL
    connections - terminals
    Control circuit screw clamp terminals 1 1…4 mm²flexible without cable end
    Control circuit screw clamp terminals 2 1…4 mm²flexible without cable end
    Control circuit screw clamp terminals 2 1…2,5 mm²flexible with cable end
    Control circuit screw clamp terminals 1 1…4 mm²solid without cable end
    Control circuit screw clamp terminals 2 1…4 mm²solid without cable end
    Power circuit connector 1 4…50 mm²flexible without cable end
    Power circuit connector 2 4…25 mm²flexible without cable end
    Power circuit connector 1 4…50 mm²flexible with cable end
    Power circuit connector 2 4…16 mm²flexible with cable end
    Power circuit connector 1 4…50 mm²solid without cable end
    Power circuit connector 2 4…25 mm²solid without cable end
    Control circuit screw clamp terminals 1 1…2,5 mm²flexible with cable end
    tightening torque
    Control circuit 1,7 N.m screw clamp terminals flat Ø 6 mm
    Control circuit 1,7 N.m screw clamp terminals Philips No 2
    Power circuit 9 N.m connector flat Ø 6 to Ø 8 mm
    Power circuit 9 N.m connector hexagonal 4 mm
    operating time
    6...20 ms opening
    20...35 ms closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    4 Mcycles
    maximum operating rate
    3600 cyc/h 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.1...0.3 Uc 55 °C drop-out DC
    0.75...1.2 Uc 55 °C operational DC
    time constant
    75 ms
    inrush power in W
    22 W 20 °C
    hold-in power consumption in W
    22 W 20 °C
    Environment
    IP degree of protection
    IP20 front face IEC 60529
    protective treatment
    TH IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C at Uc
    operating altitude
    3000 m without derating
    fire resistance
    850 °C IEC 60695-2-1
    flame retardance
    V1 UL 94
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed3 Gn, 5...300 Hz
    Shocks contactor open8 Gn for 11 ms
    Shocks contactor closed10 Gn for 11 ms
    height
    127 mm
    width
    96 mm
    depth
    196 mm
    net weight
    2,91 kg
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
    Eiropas Savienības tirgū no šī produkta ir jāatbrīvojas, ievērojot noteiktu atkritumu savākšanas kārtību, un produkts nedrīkst nonākt sadzīves atkritumu tvertnēs.
    Contractual warranty
    Garantija
    18 months
  • Skatīt vairāk View less

    Dokumenti

    Valoda
    • Visas valodas8
    • Latviešu4
    • English5
    • Chinese2
    • French2
    Katalogs
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 111.5 MB
    Datums  19.12.7
    Sertifikāts
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 510.7 KB
    Datums  14.16.6
    prp.document.label.format pdf
    Izmērs 1.9 MB
    Datums  18.22.1
    Atbilstības deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 293.2 KB
    Datums  19.29.8
    ES RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    LP1D80008EW : TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 125 A - 48 V DC coil
    Apraksts
    TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 125 A - 48 V DC coil
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.27.5
    Apraksts
    TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 125 A - 48 V DC coil
    Produkta ietekme uz vidi
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    prp.document.label.format pdf
    Izmērs 194.5 KB
    Datums  15.1.12
    REACh deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    LP1D80008EW : TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 125 A - 48 V DC coil
    Apraksts
    TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 125 A - 48 V DC coil
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.27.5
    Apraksts
    TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 125 A - 48 V DC coil
    Ķīnas RoHS deklarācija
    Formāts
    Izmērs
    Datums 
    Pievienot sadaļai Mani dokumenti
    LP1D80008EW : TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 125 A - 48 V DC coil
    Apraksts
    TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 125 A - 48 V DC coil
    prp.document.label.format pdf
    Izmērs 195.3 KB
    Datums  20.27.5
    Apraksts
    TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 125 A - 48 V DC coil
Salīdzināt produktus: /