Latvia

Laipni aicināti Schneider Electric tīmekļa vietnē

Laipni lūdzam mūsu tīmekļa vietnē!

Varat izvēlēties citu valsti, lai skatītu pieejamo produkciju, vai apmeklēt mūsu globālo tīmekļa vietni, lai skatītu informāciju par uzņēmumu.

Izvēlieties citu valsti vai reģionu

electronic overload relay for motor TeSys - 0.3...1.5 A - 48 V AC/DC

Rādīt vairāk raksturlielumus >
Pievienot sadaļai Mani produkti Noņemt no sadaļas Mani produkti

  • Main
    device short name
    LR97
    product or component type
    Electronic overcurrent relay
    device application
    Protection
    relay application
    Locked rotor, mechanical jamming I > 3 x Isetting
    Overload Imax > Isetting
    Sensitivity to phase failure
    product compatibility
    LC1D09...D38
    network type
    AC
    DC
    [Us] rated supply voltage
    48 V AC/DC
    thermal protection adjustment range
    0.3...1.5 A
    quantity per set
    Set of 10
    Complementary
    network frequency
    50...60 Hz
    mounting support
    Direct on contactor
    Rail
    tripping threshold
    0.3...1.3 A
    surge withstand
    6 kV conforming to IEC 61000-4-5
    contacts type and composition
    1 C/O
    [Ith] conventional free air thermal current
    3 Afor control circuit
    protection type
    BS fuse 3 A - for control circuit
    GB2 circuit breaker 3 A - for control circuit
    GG fuse 3 A - for control circuit
    maximum power
    28 Wat 110 V DC conforming to IEC 60947
    28 Wat 220 V DC conforming to IEC 60947
    55 Wat 24 V DC conforming to IEC 60947
    55 Wat 48 V DC conforming to IEC 60947
    140 VAat 48 V AC conforming to IEC 60947
    360 VAat 110 V AC conforming to IEC 60947
    360 VAat 220 V AC conforming to IEC 60947
    70 VAat 24 V AC conforming to IEC 60947
    [Ui] rated insulation voltage
    600 V power circuit conforming to CSA
    600 V power circuit conforming to UL
    690 V power circuit conforming to IEC 60947-4-1
    [Uimp] rated impulse withstand voltage
    6 kV
    phase failure sensitivity
    < 3 s
    reset
    Automatic reset 120 s fixed
    Electrical by interruption of power supply for minimum 0.1 s
    Manual reset
    time range
    0.2...10 s - O-time knob
    0.3...10 s - O-time knob
    0.5..30 s - D-time knob
    signalling function
    2 LEDs
    connections - terminals
    Control circuit: cable 1 cable 1...25 mm² - cable stiffness: flexible - with cable end
    Control circuit: cable 1 cable 1...25 mm² - cable stiffness: flexible - without cable end
    Control circuit: cable 1 cable 2.5 mm² - cable stiffness: flexible - without cable end
    Control circuit: lug-clamp 1 cable 0.34 mm² - cable stiffness: flexible - with cable end
    Control circuit: lug-clamp 1 cable 0.75 mm² - cable stiffness: flexible - without cable end
    Control circuit: lug-clamp 2 cable 1.5 mm² - cable stiffness: flexible - with cable end
    Control circuit: lug-clamp 2 cable 2.5 mm² - cable stiffness: flexible - without cable end
    Power circuit: cable 1 cable 1...4 mm² - cable stiffness: flexible - with cable end
    Power circuit: cable 1 cable 1.5...10 mm² - cable stiffness: flexible - without cable end
    Power circuit: lug-clamp 1 cable 1...4 mm² - cable stiffness: flexible - with cable end
    Power circuit: lug-clamp 1 cable 1.5...10 mm² - cable stiffness: flexible - without cable end
    tightening torque
    Control circuit : 0.6...1.2 N.m - on lug-clamp
    Power circuit : 2 N.m - on cable
    height
    67.5 mm
    width
    45 mm
    depth
    67.5 mm
    product weight
    0.172 kg
    Environment
    standards
    IEC 60255-6
    IEC 60947
    product certifications
    CSA
    GOST
    UL
    protective treatment
    TH conforming to IEC 60068
    IP degree of protection
    IP20 conforming to IEC 60529
    ambient air temperature for operation
    -25...60 °C conforming to IEC 60947-4-1
    ambient air temperature for storage
    -30...80 °C
    operating altitude
    2000 m
    fire resistance
    850 °C conforming to IEC 60695-2-1
    shock resistance
    15 gn 11 ms conforming to IEC 60068-2-7
    vibration resistance
    4 gn conforming to IEC 60068-2-6
    dielectric strength
    2 Vat 50 Hz conforming to IEC 60255-5
    resistance to electrostatic discharge
    6 kV in indirect mode
    8 kV in air
    resistance to radiated fields
    10 V/m level 3
    resistance to fast transients
    2 kV
    disturbance radiated/conducted
    10 V conforming to EN 61000-4-6
    Class A conforming to EN 55011
    Contractual warranty
    Warranty period
    18 months
  • Atpakaļ

    Valoda
    • Spanish
    • French
    • Italian
    • German
    • English
    Katalogs
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    TeSys catalogue - 2019 - chapter B11 Overload relays TeSys LRK, LRD, LR9, RM1, LT3 (Versija 6.0)
    CAD faili
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Electronic over current relays LR97D for 0.3 at 38A, with relay setting range (Versija 1.0)
    TeSys LR97D Electronic over current relay (Versija 1.0)
    Datums  18.17.7
    Izmērs 539.5 KB
    Datums  18.17.7
    Izmērs 349.7 KB
    Electronic over current relays LR97D for 0.3 at 38A, with relay setting range (Versija 1.0)
    Sertifikāts
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    CCC TeSys LR97D - TeSys LR97D (Versija 1.0)
    Datums  17.10.11
    Izmērs 2.4 MB
    Instrukcijas lapa
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    LR97 D Relais de surcharge électroniques instantanés (Versija 03)
    LR97 D Relais de surcharge électroniques instantanés (Versija 03)
    LR97 D Relais de surcharge électroniques instantanés (Versija 03)
    LR97 D Relais de surcharge électroniques instantanés (Versija 03)
    LR97 D Electronic Over Current Relays (Versija 03)
    Datums  17.16.11
    Izmērs 334.7 KB
    Informācija par ekspluatācijas izbeigšanu
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    End-of-Life Instructions TeSys LR97D (Versija 2.0)
    Datums  18.19.11
    Izmērs 148 KB