Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Skatīt visus   TeSys LRD
LRD12 attēlu etiķete Schneider Electric

LRD12

Green premium brand logo
LRD12 attēlu etiķete Schneider Electric
LRD12
Green premium brand logo

Thermal overload relay, TeSys LRD, 5.5...8 A, class 10A

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range
    TeSys
    product name
    TeSys LRD
    product or component type
    Differential thermal overload relay
    device short name
    LRD
    relay application
    Motor protection
    product compatibility
    LC1D18
    LC1D25
    LC1D32
    LC1D12
    LC1D09
    LC1D38
    network type
    DC
    AC
    thermal overload class
    Class 10A IEC 60947-4-1
    thermal protection adjustment range
    5,5…8 A
    [Ui] rated insulation voltage
    Power circuit 600 V CSA
    Power circuit 600 V UL
    Power circuit 690 V IEC 60947-4-1
    Complementary
    network frequency
    0...400 Hz
    mounting support
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    tripping threshold
    1.14 +/- 0.06 Ir IEC 60947-4-1
    auxiliary contact composition
    1 NO + 1 NC
    [Ith] conventional free air thermal current
    5 A signalling circuit
    permissible current
    1,5 A 240 V AC-15 signalling circuit
    0.1 A at 250 V DC-13 for signalling circuit
    [Ue] rated operational voltage
    690 V AC 0...400 Hz power circuit IEC 60947-4-1
    associated fuse rating
    4 A gG signalling circuit
    4 A BS signalling circuit
    [Uimp] rated impulse withstand voltage
    6 kV
    phase failure sensitivity
    Tripping current 130 % of Ir on two phase, the last one at 0
    control type
    Red push-button stop
    Blue push-button reset
    temperature compensation
    -20…60 °C
    connections - terminals
    Control circuit screw clamp terminals 2 1…2,5 mm² flexible without cable end
    Control circuit screw clamp terminals 2 1…2,5 mm² flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm² solid
    Power circuit: screw clamp terminals 1 cable(s) 1.5…10 mm² flexible without cable end
    Power circuit screw clamp terminals 1 1…4 mm² flexible with cable end
    Power circuit screw clamp terminals 1 1…6 mm² solid
    tightening torque
    Control circuit 1,7 N.m screw clamp terminals
    Power circuit 1,7 N.m screw clamp terminals
    height
    66 mm
    width
    45 mm
    depth
    70 mm
    net weight
    0,124 kg
    Environment
    protective treatment
    TH conforming to IEC 60068
    IP degree of protection
    IP20 conforming to IEC 60529
    ambient air temperature for operation
    -20…60 °C without derating IEC 60947-4-1
    ambient air temperature for storage
    -60…70 °C
    flame retardance
    V1 UL 94
    mechanical robustness
    Vibrations6 Gn IEC 60068-2-6
    Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
    dielectric strength
    1,89 kV 50 Hz IEC 60947-1
    standards
    EN/IEC 60947-4-1
    EN/IEC 60947-5-1
    UL 60947-4-1
    UL 60947-5-1
    CSA C22.2 No 60947-4-1
    CSA C22.2 No 60947-5-1
    GB/T 14048.4
    GB/T 14048.5
    EN 50495
    product certifications
    IEC
    UL
    CSA
    CCC
    EAC
    BV
    RINA
    DNV-GL
    LROS (Lloyds register of shipping)
    ATEX INERIS
    Packing Units
    Vienību tips iepakojumā 1
    PCE
    Vienību skaits iepakojumā 1
    1
    Iepakojuma 1 svars
    146 g
    Iepakojuma 1 augstums
    5 cm
    Iepakojuma 1 platums
    7,7 cm
    Iepakojuma 1 garums
    9 cm
    Vienību tips iepakojumā 2
    S02
    Vienību skaits iepakojumā 2
    24
    Iepakojuma 2 svars
    3,81 kg
    Iepakojuma 2 augstums
    15 cm
    Iepakojuma 2 platums
    30 cm
    Iepakojuma 2 garums
    40 cm
    Vienību tips iepakojumā 3
    P06
    Vienību skaits iepakojumā 3
    384
    Iepakojuma 3 svars
    69,54 kg
    Iepakojuma 3 augstums
    80 cm
    Iepakojuma 3 platums
    80 cm
    Iepakojuma 3 garums
    60 cm
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
    Produkts neietilpst Ķīnas RoHS ietvaros. Vielas deklarācijai informatīva nozīme.
    Vides informācijas publiskošana
    Cirkularitātes profils
    WEEE
    Eiropas Savienības tirgū no šī produkta ir jāatbrīvojas, ievērojot noteiktu atkritumu savākšanas kārtību, un produkts nedrīkst nonākt sadzīves atkritumu tvertnēs.
    Contractual warranty
    Garantija
    18 months