Latvia

Laipni aicināti Schneider Electric tīmekļa vietnē

Laipni lūdzam mūsu tīmekļa vietnē!

Varat izvēlēties citu valsti, lai skatītu pieejamo produkciju, vai apmeklēt mūsu globālo tīmekļa vietni, lai skatītu informāciju par uzņēmumu.

Izvēlieties citu valsti vai reģionu

ION7550 - wDispl - 5MB 256s - 5A 240VAC/300VDC 50Hz - RS+T2 - 8I+3R+4O

Rādīt vairāk raksturlielumus >
Pievienot sadaļai Mani produkti Noņemt no sadaļas Mani produkti

  • Main
    range
    PowerLogic
    device short name
    ION7550
    product or component type
    Energy and power quality meter
    Complementary
    power quality analysis
    Waveform capture
    Disturbance direction detection
    Compliance monitoring
    Dip and swell, transient
    Harmonic distortion
    Programmablity (logic and math functions)
    Setpoint learning
    Voltage sag and swell detection
    Up to the 63rd harmonic
    device application
    Tariff metering
    Co-generation and IPP monitoring
    Demand and power factor control
    Load curtailment
    Equipment monitoring and control
    Energy pulsing and totalisation
    Instrument transformer correction
    type of measurement
    Apparent power total
    Apparent power per phase
    Active power total
    Active power per phase
    Reactive power total
    Reactive power per phase
    Voltage
    Current
    Frequency
    Power factor total
    Power factor per phase
    supply voltage
    85...240 V AC 47...63 Hz
    110...300 V DC
    network frequency
    50 Hz
    [In] rated current
    5 A
    type of network
    1P + N
    3P
    3P + N
    power consumption in VA
    20 VA at 85...240 V AC
    <= 45 VA at 85...240 V DC
    20 VA at 110...300 V
    <= 45 VA at 110...300 V
    display resolution
    320 x 240 pixels QVGA
    display type
    Backlit LCD
    sampling rate
    256 samples/cycle
    measurement current
    0...5 A
    input type
    Current 0.005...20 A 0.002 Ohm
    measurement voltage
    100...600 V AC phase to phase
    57...347 V AC phase to neutral
    frequency measurement range
    42...69 Hz
    number of inputs
    8 digital 120 V DC
    measurement accuracy
    0.2 % energy
    0.1 % current 1...5 A
    0.1 % voltage 57...288 V
    accuracy class
    Class 0.2S energy conforming to IEC 62053-22
    number of outputs
    3 relay
    4 solid state
    communication port protocol
    Telnet
    DNP3 : <= 115.2 kbits/s,
    ION : <= 115.2 kbits/s,
    Modbus : <= 115.2 kbits/s,
    Modbus master
    communication port support
    Infrared
    RS485 terminal block
    RS485/RS232 SUB-D 9
    data recording
    Data logs
    Event logs
    Min/max of instantaneous values
    Sequence of event recording
    Time stamping
    Trending/forecasting
    GPS synchronisation
    transmission rate
    300...57600 bauds
    300...115200 bauds
    <= 19200 bauds
    memory capacity
    5 MB
    web services
    Web server
    tamperproof of settings
    Protected by access code
    Environment
    electromagnetic compatibility
    ● susceptibility to electromagnetic fields, conforming to IEC 61000-4-3
    ● electrical fast transient/burst immunity test, conforming to IEC 61000-4-4
    ● 1.2/50 µs shock waves immunity test, conforming to IEC 61000-4-5
    ● electrostatic discharge, conforming to IEC 61000-4-2
    ● conducted and radiated emissions class B, conforming to CISPR 22
    mounting mode
    Flush-mounted
    mounting support
    Enclosure door
    type of installation
    Indoor installation
    overvoltage category
    III
    IP degree of protection
    IP30 back IEC 60529
    IP50 front face IEC 60529
    relative humidity
    5...95 %
    pollution degree
    2
    ambient air temperature for operation
    -20...70 °C
    ambient air temperature for storage
    -40...85 °C
    operating altitude
    0...2000 m
    standards
    IEC 61010-1
    width
    192 mm
    depth
    174 mm
    height
    192 mm
    product weight
    1.9 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Atpakaļ

    Valoda
    • Russian
    • English
    Katalogs
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    PowerLogic Catalogue - 266 pages - Print File (NO PRINTED VERSION AVAILABLE) (Versija 7.5)
    PowerLogic Catalog - 266 pages Web (NO PRINTED VERSION AVAILABLE) (Versija 7.5)
    Lietotāja rokasgrāmata
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    PowerLogic ION7550 / ION7650 Installation Guide - EN (Versija 14)
    IEC 61000-4-30 compliance and ION meters -EN (Versija 12)
    PowerLogic™ ION7550 / ION7650 Meter User Guide (Versija 07)
    ION Device Templates Reference (Versija 10)
    Datums  18.17.10
    Izmērs 18 MB
    CAD faili
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    Dimensions_for_7500 (Versija 1.0)
    Datums  15.19.10
    Izmērs 2.2 MB
    Dimensions_for_7500_PDF (Versija 1.0)
    Datums  15.9.9
    Izmērs 438.6 KB
    Sertifikāts
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    ION7550-Measurement Canada Certificate (Versija 1.0)
    Datums  18.26.3
    Izmērs 217.9 KB
    ION7550-EAC Certificate (Versija 1.0)
    Datums  18.26.3
    Izmērs 659.6 KB
    ION7550-IEC61000-4-30 Certificate (Versija 1.0)
    Datums  18.6.4
    Izmērs 624.2 KB
    ECDION7x50-V1a. (Versija 1.0)
    Datums  18.21.11
    Izmērs 654.2 KB
    7650_61000-4-30_Ed3_16200649-01b_Certificate (Versija 1.0)
    Datums  18.21.11
    Izmērs 624.2 KB
    7550_7650_Russia_EAC_Certificate (Versija 1.0)
    Datums  18.21.11
    Izmērs 659.6 KB
    7550_7650_IEC61850_Certificate (Versija 1.0)
    Datums  18.21.11
    Izmērs 2.3 MB
    ION7550-IEC62053-22 IEC62053-21 IEC62053-23 Certificat (Versija 1.0)
    ION7550-OFGEM Certificate (Versija 1.0)
    Datums  18.26.3
    Izmērs 205.9 KB
    ION7550-ECD (Versija 1.0)
    Datums  18.26.3
    Izmērs 654.2 KB
    ION7550-IEC61850 Certificate (Versija 1.0)
    Datums  18.26.3
    Izmērs 2.3 MB
    ION7550-EN55022 Certificate (Versija 1.0)
    Datums  18.6.4
    Izmērs 230.1 KB
    ION7550-EMC Immunity Certificate (Versija 1.0)
    Datums  18.6.4
    Izmērs 281.1 KB
    ION7550-CISPR 22 Certificate (Versija 1.0)
    Datums  18.6.4
    Izmērs 286.8 KB
    7550_7650_Russia_Metrology_Certificate (Versija 1.0)
    Datums  18.21.11
    Izmērs 683.5 KB
    Prezentācija
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    PowerLogic ION7550/ION7650 series energy and PQ meters introduction (Versija 2.0)
    Programmaparatūra - izdotā versija
    Datums 
    Izmērs
    Pievienot sadaļai Mani dokumenti
    ION7650 V410 Firmware (Versija 410)
    Datums  18.28.12
    Izmērs 1.6 MB
    ION7650 v375 Firmware (Versija 1.0)
    Datums  18.4.7
    Izmērs 2.8 MB
    Datums  18.4.7
    Izmērs 3.3 MB
    Datums  18.4.7
    Izmērs 2.8 MB
    Datums  18.4.7
    Izmērs 3.3 MB
    Datums  18.4.7
    Izmērs 2.8 MB
    ION7650 v411 Firmware (Versija 1.0)
    Datums  18.21.11
    Izmērs 2.8 MB
    Datums  18.21.11
    Izmērs 3.3 MB
    Datums  18.21.11
    Izmērs 3.3 MB