Spacial S3D plain door w/o mount.plate. H300xW300xD200 IP66 IK10 RAL7035.
Rādīt vairāk raksturlielumus >-
Komercializētie produkti
Main range Spacialproduct name Spacial S3DApplication Multi-purposeCategory Compact enclosureenclosure nominal height 300 mmenclosure nominal width 300 mmenclosure nominal depth 200 mmdoor type Plainmounting plate description Without mounting platetype of gland plate Standardinstallation accessory type Wall-mountingdevice composition Lock 1Door 1Body 1Cable gland plate 1Complementary body type Gutter-shaped front rail double sheet thicknessSingle piece bodynumber of doors 1 front facedoor opening side Reversible 120 °lock type 3 mm double-bar lockaccessibility for operation Frontremovable parts Door by hingesCable gland plate by screwsmaterial Steelsurface finish Epoxy-polyester powdercolour Grey RAL 7035standards IEC 62208product certifications DNVCULULBVGLLRproduct weight 4.562 kgEnvironment IP degree of protection IP66 conforming to IEC 60529IK degree of protection IK10 conforming to IEC 62262Offer Sustainability Sustainable offer status Green Premium productRoHS (date code: YYWW) REACh Product environmental profile Product end of life instructions Need no specific recycling operationsContractual warranty Warranty period 18 months 18 months -
Atpakaļ
Valoda- Latviešu
- English
KatalogsIzmērsPievienot sadaļai Mani dokumentiQuick Selection Guide 2018 - Universal Enclosures - S3D version (Versija 1.0)CAD failiIzmērsPievienot sadaļai Mani dokumentiDXF Drawings for Enclosure S3D 300x300x200 (Versija 1.0)EPLAN Macros XML Format Spacial S3D (Versija 1.1)CAD Drawing - 3D STP Format - S3D plain door without mounting plate H300xW300xD200 (Versija 1.0)Datums 17.28.4Izmērs 1.1 MBDatums 17.28.4Izmērs 6.2 MBCAD Drawing Package for Spacial S3D Enclosures (Versija 1.0)Spacial 3D wall mounted steel enclosure 300 x 300 x 200 (Versija 1.0)Spacial 3D wall mounted steel enclosure 300 x 300 x 200 (Versija 1.0)Spacial 3D wall mounted steel enclosure 300 x 300 x 200 (Versija 1.0)Spacial 3D wall mounted steel enclosure 300 x 300 x 200 (Versija 1.0)CAD files for NSYS3D3320: Steel wall-mounting enclosures Spacial S3D - plain door without mounting plate (Versija 1.0)Datums 19.6.2Izmērs 125.5 KBSertifikātsIzmērsPievienot sadaļai Mani dokumentiCertificate of conformity to IEC/EN 62208 of Spacial S3D-S3DB-S3DM and S57 (Versija 1.0)Datums 17.3.2Izmērs 539 KBInstrukcijas lapaIzmērsPievienot sadaļai Mani dokumentiProdukta ietekme uz vidiIzmērsPievienot sadaļai Mani dokumentiSpacial S3D - Steel Wall Mounting Enclosure (Versija 2.0)REACh deklarācijaIzmērsPievienot sadaļai Mani dokumentiES RoHS deklarācijaIzmērsPievienot sadaļai Mani dokumenti