Spacial S3D plain door with mount.plate. H400xW300xD200 IP66 IK10 RAL7035.
Rādīt vairāk raksturlielumus >-
Komercializētie produkti
Main range Spacialproduct name Spacial S3DApplication Multi-purposeCategory Compact enclosureenclosure nominal height 400 mmenclosure nominal width 300 mmenclosure nominal depth 200 mmdoor type Plainmounting plate description Plaintype of gland plate Standardinstallation accessory type Wall-mountingdevice composition Body 1Mounting plate 1Door with lock 1Cable gland plate 1Complementary body type Single piece bodyGutter-shaped front rail double sheet thicknessnumber of doors 1 front facedoor opening side Reversible 120 °lock type 3 mm double-bar lockaccessibility for operation Frontremovable parts Door by hingesCable gland plate by screwsMounting plate by fixing elementmaterial Galvanised steel for mounting plateSteel for enclosuresurface finish Epoxy-polyester powder enclosurecolour Grey RAL 7035 enclosure:standards IEC 62208product certifications DNVBVULGLLRCULproduct weight 6.9 kgEnvironment IP degree of protection IP66 conforming to IEC 60529IK degree of protection IK10 conforming to IEC 62262Offer Sustainability Sustainable offer status Green Premium productRoHS (date code: YYWW) REACh Product environmental profile Product end of life instructions Need no specific recycling operationsContractual warranty Warranty period 18 months 18 months -
Atpakaļ
Valoda- Latviešu
- English
KatalogsIzmērsPievienot sadaļai Mani dokumentiQuick Selection Guide 2018 - Universal Enclosures - S3D version (Versija 1.0)CAD failiIzmērsPievienot sadaļai Mani dokumentiDXF Drawings for Enclosure S3D 400x300x200 (Versija 1.0)EPLAN Macros XML Format Spacial S3D (Versija 1.1)CAD Drawing - 3D STP Format - S3D plain door with mounting plate H400xW300xD200 (Versija 1.0)Datums 17.28.4Izmērs 1.2 MBDatums 17.28.4Izmērs 6.5 MBCAD Drawing Package for Spacial S3D Enclosures (Versija 1.0)enclosure_NSYS3D4320P_d_1.stp (Versija 1.0)enclosure_NSYS3D4320P_d_0.stp (Versija 1.0)enclosure_NSYS3D4320P_g_1.stp (Versija 1.0)enclosure_NSYS3D4320P_g_0.stp (Versija 1.0)CAD files for NSYS3D4320P: Steel wall-mounting enclosures Spacial S3D - plain door with plain mounting plate (Versija 1.0)Datums 19.6.2Izmērs 123.8 KBSertifikātsIzmērsPievienot sadaļai Mani dokumentiCertificate of conformity to IEC/EN 62208 of Spacial S3D-S3DB-S3DM and S57 (Versija 1.0)Datums 17.3.2Izmērs 539 KBInstrukcijas lapaIzmērsPievienot sadaļai Mani dokumentiProdukta ietekme uz vidiIzmērsPievienot sadaļai Mani dokumentiSpacial S3D - Steel Wall Mounting Enclosure (Versija 2.0)REACh deklarācijaIzmērsPievienot sadaļai Mani dokumentiES RoHS deklarācijaIzmērsPievienot sadaļai Mani dokumenti