Spacial S3D tspt door w/o mount.plate H600xW600xD200.IP66 IK08 RAL7035.
Rādīt vairāk raksturlielumus >-
Komercializētie produkti
Main range Spacialproduct name Spacial S3DApplication Multi-purposeCategory Compact enclosureenclosure nominal height 600 mmenclosure nominal width 600 mmenclosure nominal depth 200 mmdoor type Glazedmounting plate description Without mounting platetype of gland plate Standardinstallation accessory type Wall-mountingdevice composition Lock 1Door 1Body 1Cable gland plate 1Complementary body type Single piece bodyGutter-shaped front rail double sheet thicknessnumber of doors 1 front facedoor opening side Reversible 120 °lock type 3 points lock, 3 mm double-baraccessibility for operation Frontremovable parts Door by hingesCable gland plate by screwsmaterial Steel for bodySteel and security glass for doorsurface finish Epoxy-polyester powdercolour Grey RAL 7035standards IEC 62208product certifications GLULCULBVLRDNVproduct weight 14 kgEnvironment IP degree of protection IP66 conforming to IEC 60529IK degree of protection IK08 conforming to IEC 62262Offer Sustainability Sustainable offer status Green Premium productRoHS (date code: YYWW) REACh Product environmental profile Product end of life instructions Need no specific recycling operationsContractual warranty Warranty period 18 months 18 months -
Atpakaļ
Valoda- Latviešu
- English
KatalogsIzmērsPievienot sadaļai Mani dokumentiQuick Selection Guide 2018 - Universal Enclosures - S3D version (Versija 1.0)CAD failiIzmērsPievienot sadaļai Mani dokumentiDXF Drawings for Enclosure S3D 600x600x200 (Versija 1.0)EPLAN Macros XML Format Spacial S3D (Versija 1.1)CAD Drawing - 3D STP Format - S3D 1 glazed door without mounting plate H600xW600xD200 (Versija 1.0)Datums 17.28.4Izmērs 1.5 MBDatums 17.28.4Izmērs 12.1 MBCAD Drawing Package for Spacial S3D Enclosures (Versija 1.0)S3D glazed door.H600xW600xD200 (Versija 1.0)CAD files for NSYS3D6620T: Steel wall-mounting enclosures Spacial S3D - plain door with plain mounting plate (Versija 1.0)Datums 19.6.2Izmērs 123.8 KBSertifikātsIzmērsPievienot sadaļai Mani dokumentiCertificate of conformity to IEC/EN 62208 of Spacial S3D-S3DB-S3DM and S57 (Versija 1.0)Datums 17.3.2Izmērs 539 KBInstrukcijas lapaIzmērsPievienot sadaļai Mani dokumentiProdukta ietekme uz vidiIzmērsPievienot sadaļai Mani dokumentiSpacial S3D - Steel Wall Mounting Enclosure (Versija 2.0)REACh deklarācijaIzmērsPievienot sadaļai Mani dokumentiES RoHS deklarācijaIzmērsPievienot sadaļai Mani dokumentiTenderu specifikācijaIzmērsPievienot sadaļai Mani dokumentiEnclosure Specification - Spacial S3D (Versija 1.0)